Search Results for teat cartridge
EFOY M10 Fuel Cartridge 2-Pack - Gemeco
EFOY fuel cells need EFOY fuel cartridges to generate electricity. These have a safety-tested system specially developed for EFOY fuel cells and are filled with high-purity methanol*. Due to the safety lock you do not come into contact with the fuel and the cartridge can be changed in seconds. With an M10 fuel cartridge (10 liters) you are self ...
Conformal Sensor Measures Ammunition Pressure Through Cartridge Case - PCB
pcb.com | 1 800 828 8840 Written By Jim Lally, Founder, PCB Piezotronics, Inc. Bob Metz, Director, PCB Aerospace & Defense Division Conformal Sensor Measures
Model 378C01 | PCB Piezotronics
This model includes a 1/4" microphone cartridge, a mated preamplifier with TEDS, and system calibration. Click the following for individual component information. 377C01 426B03. Nominal Microphone Diameter: 1/4" Frequency Response Characteristic: Free-Field; Frequency Range: (+2 / -3dB)4 to 100000 Hz ...
Hazardous Approved Microphone & Preamplifier - Model EX378B02 - PCB
This design utilizes PCB’s most popular microphone cartridge, an IEC 61094-4 working class compliant ½” Free-field prepolarized microphone, model 377B02. We place this 0V microphone into a spark resistant package that complies with ATEX, IECEx, EN (International), and ETL (Domestic) North American standards, resulting in the world’s ...
Model 378C10 | PCB Piezotronics
This model includes a 1/4" microphone cartridge, a mated preamplifier with TEDS, and system calibration. Click the following for individual component information. 377C10 426B03. Nominal Microphone Diameter: 1/4" Frequency Response Characteristic: Pressure; Frequency Range: (±2dB)5 to 70000 Hz (5 to 70000 Hz) ...
Amphenol 67 and 165 Series Miniaturized Standard Connectors
sandwich construction with the insert spun into a cartridge. Connectors are factory sealed to prevent leakage. Amphenol® 165 Series connectors are ideal for applications that demand a lightweight connector that meets MIL-C-5015 requirements. For additional information on Amphenol® 165 Series con-
Model 378B11 | PCB Piezotronics
This model includes a 1/2" microphone cartridge, a mated preamplifier with TEDS, and system calibration. Click the following for individual component information. 377B11 426E01. Nominal Microphone Diameter: 1/2" Frequency Response Characteristic: Pressure; Frequency Range: (±2dB)3.75 to 10000 Hz (3.75 to 10000 Hz) ...
Amphenol 67 and 165 Series Miniaturized Standard Connectors
sandwich construction with the insert spun into a cartridge. Connectors are factory sealed to prevent leakage. Amphenol® 165 Series connectors are ideal for applications that demand a lightweight connector that meets MIL-C-5015 requirements. For additional information on Amphenol® 165 Series con-
High POWER - Amphenol Aerospace
Size Amps Size Amps Cartridge size 8 46 8 70 3.6 MM 480 120 5.7MM 0150 250 9.1MM Standard Contacts Temper-GRIP Contacts Size Amps Size Amps 8 46 8 65 4 80 4 110 0 150 0 220 RADSOK We Recommend Temper-Grip with High Current Pin Contacts Socket Contact Options.
MODEL 378A14 1/4 PRESSURE FIELD MICROPHONE - PCB
Cartridge Thermal Noise (Microphone) dB[A] re 20 μPa. 35: Inherent Noise with 426A05 Preamp. dB[A] re 20 μPa: 50. Harmonic Distortion Limit: 3%: dB re 20 μPa. 178: Distortion Limit with 426A05 Preamp. dB re 20 μPa: 173. Environmental Specifications: Operating Temperature Range . Microphone ºF (ºC)-40 to +248 (-40 to +120)
White Papers | PCB Piezotronics
Conformal Sensor Measures Ammunition Pressure Through Cartridge Case. Download Now . Title: The Use of Dynamic Strain Sensors And Measurements On The Ground Vibration Testing Of An F-16 Aircraft. Download Now . Title: Accelerometer Limitations for Pyroshock Measurements. Download Now .
Absolute, Non-Contact Position Sensors Data Sheet G-Series Analog or ...
The sensor cartridge can be removed from the flange and rod housing while still installed in the cylinder. This procedure allows quick and easy sensor cartridge replacement, without the loss of hydraulic pressure. )ZESBVMJD TFBMJOH Recommended is sealing of the flange facing with O-Ring (e.g. 22,4 x 2,65) in a
Microphone & Acoustics FAQ | PCB Piezotronics
Frequently Asked Questions Microphones & Acoustics. Get your most commonly asked acoustics questions answered. Section I: Definitions and Terminology Section II: Microphone Recommendations Section III: Calibration and Testing Section IV: Specification Clarifications Section V: Specialty Microphone Applications Section VI: Maintenance and Handling If you don’t see the answer to your question ...
JT - 38999 Series II - Amphenol Socapex
The JT connectors from Amphenol Socapex are designed in accordance with the MIL-DTL-38999 series II standard, making them ideal for use in the military and aerospace industry. These connectors offer a range of features that make them a reliable and durable solution for various applications, including battlefield communication, grounded vehicles, and military avionics.
Model 117B39 Installation and Operating Manual - PCB
cartridge or shotshell transmits forces through the thin wall to the sensor. The Model 117B is a conventional charge output type sensor using synthetic quartz as the piezoelectric sensing material. An alignment guide now standard on all 117B Models, simplifies installation by automatically ...
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Products; Circular Connectors Circular Connectors - Mil-Spec, Micro-Miniature, Filter, Sealed, and Custom Amphenol Aerospace's Circular Connector portfolio features Mil-spec qualified connectors, including MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
MODEL 378B02 1/2 PREPOLARIZED MICROPHONE - PCB
Cartridge Thermal Noise (Microphone) dB[A] re 20 μPa: 15. Inherent Noise with 426E01 Preamp: dB[A] re 20 μPa. 15.5: Harmonic Distortion Limit: 3%. dB re 20 μPa: 147. Distortion Limit with 426E01 Preamp: dB re 20 μPa. 137: Environmental Specifications. Operating Temperature Range : Microphone ºF (ºC)-40 to +302
Model 378A21 377A21 Microphone and 426E01 preamplifier with TEDS ... - PCB
The phantom powered preamp may be used with either a ¼’’ or a ½’’ microphone cartridge by using the adapter provided. All IEC 61094-4 compliant microphones can be used with the phantom powered preamp. Adapters for Phantom Powered Preamp . 3 4.0 Taking Measurements
BALLISTIC PRESSURE SENSOR REFERENCE GUIDE - PCB
Figure 10 - Centerfire Pistol Cartridge. Figure 11 - Centerfire Revolver Cartridge . Figure 12 - Centerfire Rifle Cartridge. Figure 13 - Rimfire Cartridge. As seen in Figures 10 - 13, cartridge nomenclature is similar . to case nomenclature. Some fired cartridges may have their . cases reloaded with new primer, powder, and bullet. The