Search Results for temperature sensor061615
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations. Unless otherwise specified, a two-wire termination will be supplied. If a four-wire termination is desired, specify by adding the suffix
NTC Unleaded Disc - amphenol-sensors.com
• High sensitivity to changes in temperature • Suitable for probe mounting • Normally used for gauge driving under self-heated conditions • Wide operating temperature range: -58°F to 311°F (-50°C to 155°C) • Rugged construction • Proven quality and reliability over many years of manufacturing • Excellent stability Applications
TSD-10 Turbidity Sensor - amphenol-sensors.com
Operating Temperature Range-10°C ~ 90°C Storage Temperature Range-20°C~ 90°C Rated Current Max. 30 mA Insulation Resistance Min 100 MΩ by 500V DC Application Section Detecting the turbidity degree of water Theory of Operation The sensor operates on the principle that when light is passed through a sample of water, the amount of light
NPP-301 Series NovaSensor Surface Mount Pressure Sensor
Temperature Range –40°F to 257°F (–40°C to 125°C) Mechanical (1) Weight ≈ 0.0002 lb (0.10 g) Media Compatibility Clean, dry air and non-corrosive gases Ordering Information The code number to be ordered may be specified as follows: NPP Code Description Shipping 301A-100A 15 psia (1.03 bar), non-ported IC tubes
Pipe Clip Temperature Sensors
temperature, time constant 0.8-2.0 seconds by design. • Accurate temperature measurement, ±1.0°C (3% on resistance) at a specified reference temperature. • Application robust: 250,000 thermal cycles between 25 & 85 °C equating to 15 years life expectancy for a typical boiler. • Surface-mount configurations available.
Digital Temperature Sensors vs. NTC Thermistors
NTC Thermistors NTC stands for Negative Temperature Coefficient, meaning they reduce in impedance as temperature increases resulting in an analog voltage which varies with temperature. Digital Temperature Sensors Provide~ 2Ds È ¶cg:ø Ú /¨ ¡ ðU y9G~ ZæÝ=ä{¢ 1 Åæ¼Gti° Ã$¾ ¨ [ }pÎ3 ùà_Ï&E² : r Ým}1ÛúF !
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations. Unless otherwise specified, a two-wire termination will be supplied. If a four-wire termination is desired, specify by adding the suffix
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations. Unless otherwise specified, a two-wire termination will be supplied. If a four-wire termination is desired, specify by adding the suffix
TPC ObsOLeTe InvenTOry saLe Limited Time Only!
Limited Time Only! Special pricing — Select art p numberS Only While Supplies Last TPC ObsOLeTe InvenTOry saLe ParT # DesCrIPTIOn PrOmO PrICe 88547r Super-Trex® Reduced Diameter Control Cable, 16 AWG/47-Conductor, Red Insulation $4.14 / ft 87810 Super-Trex® Extreme Temperature Cable 2 AWG/3-Conductor (-70°C To 150°C Rated) $7.53 / ft 87816 Super-Trex® Extreme Temperature Cable 4 AWG/4 ...
2.92mm Female Bulkhead to 2.92mm Male 6" Cable Assembly for .085 ...
SV Microwave presents a 2.92mm Female Bulkhead to 2.92mm Male 6" Cable Assembly for .085 Conformable Cable 7015-1078. Explore the product here!
Quick Guide for LP transmitters - Temposonics
5-IN-1 Measurement allows users to save space and construction costs by measuring level, interface, temperature, volume, and HI Level alarm with only one sensor! Sensor Selector Guide (551263 Rev H) SoCLEAN® ....
XHM SERIES PRESSURE SENSOR - allsensors.com
Average preheating temperature gradient 2.5 C/s Soak time Approx. 3 min Time above 217°C 50 s Time above 230°C 40 s Time above 250°C 15 s Peak Temperature 260°C Cooling Temperature gradient -3.5 C/s Temperature Ranges Compensated 0°C to 50°C Operating -40°C to 85 °C Storage -40°C to 125 °C Humidity Limits 100% RH (non condensing)
Thermometrics NTC Cryogenics Thermistors - amphenol-sensors.com
temperature) to -320.8°F (the boiling point of Liquid Nitrogen) (25°C to -196°C). These units are very stable, exhibit no hysteresis effects,and rapid temperature cycling from 77°F to -320.8°F (25°C to -196°C) has no measurable effect on electrical, thermal or mechanical properties. These units are well suited for Cryogenic control
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Model 320C15 ESS mini (2 gm), quartz shear ICP® accel., 10 mV/g ... - PCB
Temperature Range(Operating) ≥-100 to +325 °F -73 to +163 °C Temperature Response Size - Hex x HeightSee Graph 3/8 in x 0.38 inSee Graph [1] Base Strain Sensitivity ≤ 0.0005 g/µε ≤ 0.005 (m/s²)/µε [1] Electrical Excitation Voltage 18 to 30 VDC 18 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA
Type YP Series - amphenol-sensors.com
Ambient Temperature Range at maximum voltage ..... 0 to +60°C at zero voltage..... -25 to +125°C Body Coating Silicone resin: black YP, green YQS Lead Wire Material Copper with exception for YPEL6250, copper clad steel Operating Voltage, V max Switch Temperature, T b °C Part Number Replacement for R @ 25°C (±25%) Ω Maximum
C146 10Z010 200 1 Protective cover for hoods. Only for use i
C146 10Z010 200 1 Protective cover for hoods. Only for use in connection with male insert. Size E10. Comparable to PN# 9300105407
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
English – Page 3 – LID Technologies
Direct TPMS measures the pressure and temperature of each tire, using a wireless sensor mounted within the wheel (rim/valve or glued directly on a tire) for heavy-duty vehicles. The system determines and sends absolute and accurate pressure values in real time. 2 – BENEFITS.