Search Results for temperature sensor061615
Transducer Diagnostic Tester Cable, Lowrance Chirp - AIRMAR EMEA
0.15M TDT Test Cable for use with TDT1000. Specifications. Connector: Lowrance 7-Pin, Simrad 7-Pin, Navico 7-Pin, Airmar 9-Pin (TDT)
Application SpotlightApplication Spotlight
Automotive Oil, Coolant, and Water Temperature Sensors Temperature Stability @ 100°C for 1000 Hours Supplier ∆ R25% ∆ °C Performance Ranking Amphenol 0.04 0.009 1-0.15 0.034 2 B 2.86 0.652 3 C 2.89 0.659 4 D 2.91 0.663 5 E 2.93 0.668 6 F 8.72 1.988 7 Temperature Stability of Resin-Coated Thermistors
NovaSensor NPA Series Pressure Sensors - amphenol-sensors.com
NovaSensor NPA Series Pressure Sensors - amphenol-sensors.com
Thermometrics Glass-Encapsulated Chip (GC) Thermistor
• Operating Temperature: -40°C to 300°C • Reference Temperature: 25°C or 37°C • Resistance Range: 1 – 200 kΩ @ 25° • Ratio: 25/125°C 11.6 - 31 • Radial or axial platinum alloy lead wires • Recommended for all applications where customer will perform further assembly • Extension leads available
Omni Antennas 7533000 - AMPHENOL PROCOM
Operating temperature range-40°C to +70°C: Diagram and Mounting. Radiation Pattern. E-Plane | 450 MHz . Radiation Pattern. H-Plane | 450 MHz . Ordering Designations. Model Product No. Frequency; 3 dB colinear: 7533000: 430 - 470 MHz: Add to quote: Related products. Brackets and Mounts ...
AT15-18PC-BM01BK 18 Position, Flange Mount PCB Receptacle, - Amphenol Sine
Operating Temperature:-55°C to +125°C; Color: Black; IP Rating: IP68(1M of water for a period of 24 Hours, in mated condition), IP69K (in mated condition) Contact Plating: Gold; Dielectric Value: Dielectric withstanding voltage: less than 2 mlliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 megaohms min. @ 25°C; Seal ...
Amphenol
Operating Temperature-40°C to 105°C Specifications Features • RADSOK® size 2.4mm or 3.6mm • 35-70A rated current and 500VDC withstand voltage • Two point of contact, one positive pole and one negative pole. • Low profile and impact footprint on PCB • 6-8 AWG crimp contact with insulated latching housings
Amphenol
2.3 operating temperature: -40°c to +130°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 3000 volts ac. 2.5 insulation resistance: 500 megohms min@25°c. 2.6 degree of protection: ip67 (mated condition) 2.7 mating cycle durability: 100 cycles 2.8 rohs compliant 3. all dimensions are for reference use only.
TM165 High Wide Chirp, 600W, Furuno 10-Pin, DT - AIRMAR EMEA
Depth and fast-response water-temperature sensing; 600 W of power; High frequency: 150 to 250 kHz. Super-wide 30° average beamwidth; Maximum depth of 106 m (350’) 100 kHz of total bandwidth from one transducer; Covers popular fishing frequency of 200 kHz plus everything else in the bandwidth; Plastic release bracket protects sensor from ...
High frequency integral cable accelerometer - Wilcoxon Sensing Technologies
Temperature response: –50°C +120°C –10% +10% Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g, nominal: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 1,000 µg 25 µg/√Hz 10 µg/√Hz 8 µg/√Hz Output impedance, max 100 Ω ...
B75 Low Chirp, 600W, 0° Tilt, Garmin 12-Pin, DT - AIRMAR EMEA
Depth and fast-response water-temperature sensing; 300 W of power with a maximum depth of 366 m (1200') Low frequency: 40 to 75 kHz. 32° to 21° beamwidth; Great deep-water performance; Low-profile, thru-hull housing provides good display resolution at speed when installed properly; Recommended for stepped, planing, or displacement hull
Thermometrics Fluid Temperature Sensors for Medical Applications
Thermometrics Fluid Temperature Sensors for Medical Applications
EXA Thermometrics India
©EXA Thermometrics India Pvt. Ltd. No.181, Lake Shore Road, BTM Layout – II Stage, Bangalore:560076.Tel :+91-80-40698200, +91-80-40698210\211
A1 RELEASE NEW DRAWING 19/AUG/20 IAN Tommy MAIN POLARIZING KEYWAY
3.1 operating temperature: -55 ℃ to +125 . 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25 ℃. 3.4 moisture resistance: ip67&ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4.
Data Sheet - temposonics.com
Temperature coefficient < 30 ppm/K typical Operating conditions Operating temperature Version E: −40…+80 °C (−40…+176 °F) Version D, G: −40…+85 °C (−40…+185 °F) Humidity 90 % relative humidity, no condensation Ingress protection IP66/IP67/IP68 (100 m for 7 days)/IP69 and NEMA 4 (for sensor assembly in stainless steel
Thermometrics GE-1711/GE-1797 Engine Temp. Sensor
temperature difference between 25°C and 65°C in water Wire Pull Force Leads are pulled with 20lbs of force, must meet standard performance requirements Static Thermal Cycle Part is put through 120 cycles from -40°C to 175°C, must meet standard performance requirements. Outside of brass not required to pass
Autoclave/Steam Sterilizer (2) - kayeinstruments.com
Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger} Kaye ValProbe RT {Rigid Temperature Logger} Kaye ValProbe RT {Freeze Dryer Temperature Logger} Kaye ValProbe RT {Pressure/Temperature Logger} Kaye ValProbe RT {Humidity/Temperature Logger}
SS60 50/200kHz, 600W, 20° Tilt, Humminbird #9, DT
Depth and fast-response water temperature sensing; 600 W of power; Dual-frequency element: 50 kHz with a wide 45° beamwidth for depth performance to 353 m (1200') 200 kHz with a 12° beamwidth for depth performance to 206 m (700') Perfect for center-console or trailered boats; Low-profile housing extends only 5 mm (3/16") below the hull
B175 Low Chirp, 1kW, 0° Tilt, Humminbird #9, DT
Depth and fast-response water-temperature sensing; 1 kW of power for great deep-water performance; Low frequency: 40 to 60 kHz; 32° to 21° beamwidth; Maximum depth of 762 m (2500') Low-profile, thru-hull housing provides good display resolution at speed when installed properly; Recommended for stepped, planing, or displacement hull