Search Results for temperature sensor061615
Model 121A44 | PCB Piezotronics
Model 121A44:Intrinsic safe ICP® pressure sensor, 50 psi, 100 mV/psi, case isolated, 2-pin connector, temp to 250F . Model 121A44:Intrinsic safe ICP® pressure sensor, 50 psi, 100 mV/psi, case isolated, 2-pin connector, temp to 250F . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In ...
LJT - HE308 - 38999 Series I - Série 38999 | Amphenol Socapex
Le connecteur d'Amphenol Socapex LJT LJT - HE308 - 38999 Séries I est un connecteur robuste qualifié pour répondre aux exigences de la norme MIL-DTL-38999 Série I et HE308. Il offre une protection a 100% des contacts (scoop proof) pour garantir une connexion fiable et durable dans des environnements militaires difficiles. Ce connecteur est conçu avec un accouplement à baïonnette ...
Products | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Telaire T6615 CO2 sensor dual channel module
Temperature Dependence 0.2% FS per °C Stability over Life of Sensor (10 Years) < 5% of FS or <10% reading annual Pressure Dependence 0.135% of reading per mm Hg Response Time < 2 minutes for 90% step change typical Warm Up Time • < 2 minutes (operational) • 10 minutes (maximum accuracy) Operating Conditions • 32°F to 122°F (0°C to 50°C)
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
SMPM Female to Female Bullet (OAL 0.180") - SV Microwave
Order the SMPM Female to Female Bullet (OAL 0.180")" 1132-4021 and get the greatest performance for your RF connections today!
NTC Type NK - amphenol-sensors.com
See separate tables for resistance - temperature data. 3 mm max Ø 0.0195 in (0.5 mm) 3 mm max 1.56 in (40 mm) min 0.195 in (5 mm) max 0.27 in (7 mm) 0.0975 in (2.5 mm) nom max Type NK Specifications Chip thermistor with solder-coated wires Ordering Information Replace * in the codes shown above as follows:
Micro-D Connectors M83513 - Amphenol Canada
The Amphenol Micro-D connector series (M83513) offers proven military spec performance and reliability in rectangular and stripline micro connectors. The Micro-D connectors are available in rectangular D, strip and custom card edge configurations, with contacts on .050 (1.27) centers. Inserts in Micro-D miniature connectors with signal and coax/power contacts are also available.
696-960 / 1710-2170 MHz - amphenol-antennas.com
Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 1906 x 307.3 x 177.2 mm 75.0 x 12.1 x 7.0 in Weight without Mounting Brackets: MET 15.0 kg 33.0 lbs Weight without Mounting Brackets: RET 15.3 kg 33.7 lbs Survival Wind Speed 241 km/hr 150 mph Wind Loads (160 km/hr or 100 mph)
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Temperature Sensors | Temperature Sensor Assemblies
Thermometrics Fuel Temperature Sensor (FTS) is designed to measure the temperature of a vehicle's fuel and relay this information to the engine control unit, so that it can optimize the air-to-fuel mix ratio, depending on what the fuel temperature is with respect to the intake air temperature. The sensor enables the vehicle to run at maximum ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
MODEL 378A06 - PCB
Operating Temp. with HT426E01: Preamp °F (°C)-40 to +248 (-40 to +120) Electrical & Physical Specifications: Polarization Voltage. V: 0. Constant Current Excitation: mA. 2 - 20: Size (Diameter x Length with Grid) in (mm) 0.52 x 3.47 (12.7 x 87.8) Connector: Coaxial. BNC Jack: 3425 Walden Avenue, Depew, NY 14043 USA.
Thermostatically Controlled Heat Trace Assembly - TPC Wire
• 120 VAC • CE 73/23/EEC EN 60519-1, 2 • Temperature Rated to 450°F 3 2 1 4 1. FLEXIBLE SILICONE HEATING TAPE — Can be wrapped around pipes as small as 1/4" O.D. Silicone rubber outer layer is resistant to moisture and chemicals. Multi-stranded nickel chromium resistance wire provides greater flexibility for easier installation ...
AT06-4S-OMRDBLK 4 Position Overmolded Plug, Socket, Reduced - Amphenol Sine
AT60-14-0122 Size 16 Stamped & Formed Pin Contact, Nickel Plating, 13A, Wire Range 14-18AWG. 4000 pcs. Reel. Comparable to PNs# 1060-14-0122, 845240012
Model 426A11 | PCB Piezotronics
Temperature Range: -4 to +158 °F (-20 to +70 °C) Output Voltage: 5 Vpk; Size - Length: 4.25 in (108.0 mm) Specification Notes [1] Typical. [2] TEDS Capable Digital Memory and Communication, compliant with IEEE P1451.4 [3] Measured with an 18 pF reference microphone. ...
Fiber Sealed Drop Closures (FSDC) - charlesindustries.com
Ambient Temperature: -40ºF to 149ºF (-40ºC to 65ºC) Feed Cable Accommodation: Oval port: 0.393–0.689 inch (10mm–17.5mm) Branch Cable Accommodation: 2 ports: 0.315–0.689 inch (8mm–17.5mm) Drop Port Cable Accommodation: 16 drop ports available. Standard closure is equipped with 8 ports
4070 dlss 4 | Amphenol Global Search | Amphenol
QEPT 4-TRX 100G NRZ 100 Gb/s High-Speed Optical Pluggable Module. HIGH PERFORMANCE UNDER EXTREME CONDITIONS, the Amphenol AOP 28Gbps extended temperature "Quad Embedded Pluggable Transceiver” is designed for highly challenging applications where both reliability and performance are critical..
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
ARBSeries - Amphenol Sine
Operating Temperature -55°C to +125°C Current Rating Range (Amp) 7.5A to 100A Max. Voltage Rating (AC/DC) 250V AC/DC Mating Cycle Durability 100 IP Rating IP68 and IP69K (in mated condition) Wire Range 6-22AWG (16.0-0.35mm²) Contact Types Machined, Stamped & Formed (See individual datasheets) Contact Resistance < 11mΩ to < 0.6mΩ