Search Results for terminal block connector
T-Line Push-Pull Connectors - Amphenol Aerospace
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Trim, rugged shell will accommodate standard M85049/38 ...
SMPM Male PCB Thru-Hole Connector (Pre-Tinned), R/A, SB
Discover the SMPM Male PCB Thru-Hole Connector (Pre-Tinned), R/A, SB 3211-40093. Explore the product's electrical, mechanical and environmental specs.
Amphenol product demonstrations at DesignCon 2023
PwrBlade® Connector Family - Celebrating 20 Years of Excellence Jan 9, 2018. Welcome to the AICC Connect Nov 13, 2017. Enabling Connector Innovations through Plating Dec 7, 2017. ... Terminal Position Assurance (2) Through-hole Termination (2) USB 4 (2) Ve-NET ...
SAVE TIME AND RESOURCES WITH NEW SMA QUICK CONNECT ADAPTER - Amphenol RF
This precision machined 50 ohm adapter allows for quick and easy mating with all existing threaded SMA jack and plug connectors. The SMA Quick-Connect adapter easily converts any standard SMA Plug test cable into a Quick-Connect cable without compromising the electrical integrity of the assembly. This adapter maintains the same high quality ...
SIMMG0128NSB - amphenol-airlb.fr
Grounding modules are part of the SIM / EN4165 module range that can be used with the whole range of SIM / EN4165 connectors. This module range comes in different versions, male (
MIL-ST Fiber Optic Connectors
MIL-ST Connectors Part Numbers & Descriptions Description MIL-SPEC Part Number AFSI Part Number MIL-ST Connector, MM, Compression Ring Boot M83522/16DNX MSTC1000 MIL-ST Connector, MM, Screw On Boot M83522/16DNX MSTC1001 MIL-ST Connector, SM, Compression Ring Boot M83522/16DNY MSTC2000 MIL-ST Connector, SM, Screw On Boot M83522/16DNY MSTC2001
00111260025 - Amphenol Air LB
Tool Insertion / Extraction Contacts #10
00110420304 - Amphenol Air LB
Pin contact #20 (for junction module)
2.92mm Female Field Replaceable Flange Mount Connector, 4 Hole (Accepts ...
A 2.92mm Female Field Replaceable Flange Mount Connector, 4 Hole (Accepts Ø.015 Pin) 1521-60188. Make the right choice with SV Microwave.
00110420204 - Amphenol Air LB
Pin contact #20 Barrel #22 (for junction module)
SMPM Female Connector, Swept R/A for .085 Cable
The SMPM Female Connector, Swept R/A for .085 Cable 3222-40005 offered by SV Microwave. Check out the much-needed specifications here!
2.92mm Female PCB Edge Launch Connector, .062" PCB Thickness - SV Microwave
Check out the 2.92mm Female PCB Edge Launch Connector, .062" PCB Thickness" 1521-60051 product technical specifications here!
radsok-powerblok-wire-to-board-catalog-amphenol-industrial
Length of Terminal Pin / Cable; Package (omit for standard packing) Wire to Board 036 = 3.6mm; P Pin; R Right Angle; 087 = 8.7mm 250 = 2.50mm; R T&R; S Socket ; V Vertical; 136 = 13.6mm ... Specifications are typical and may not apply to all connectors. AMPHENOL CORPORATION ; Amphenol Industrial; Phone: 888-364-9011; 191 Delaware Avenue Sidney ...
Choosing The Right Connectors For PCB - Amphenol CS
There are many types of connectors that integrate the wire-termination unit and cable clamp into a single plug shell. Some other PCB connectors come with pre-loaded springs. This will help to prevent unintended cable removal. Choose a flexible, robust, and durable connector from our range of board-to-board and wire-to-board connectors for your PCB.
SJT Connectors - Amphenol Aerospace | Products
100% scoop-proof design – basic MIL-DTL-38999 Series I lengths; Standard mounting dimensions – MIL-DTL-38999, Series II dimensions; Compliance with European Specifications – PAN6433-2, LN29729, VG96912
Triax Straight Jack Solder Cup Bulkhead 50 Ohm | 000-34450 - Amphenol RF
RF Connector Triax Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 000-34450 PDF Customer Drawing (Size: 75 kb) 000-34450 STP 3D Model (Size: 1888 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 34450: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
SIMMG0128VSN - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Shell plating: Olive drab cadmium: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention ...
Module 1750 Standard 36 contacts #22 - amphenol-airlb.fr
Module 1750 Standard 36 contacts #22
Module 1750 Standard 36 contacts #22 - amphenol-airlb.fr
Module 1750 Standard 36 contacts #22
AT04-3P | 3-Way Receptacle, Male Connector - Amphenol Sine
AT06-3S-SR01BLK 3-Way Plug Female Connector with Strain Relief Endcap with Standard Seal, Black. Comparable to PNs# DT06-3S-EP11, DT06-3S-P032, 934452601. REQUEST A QUOTE. AT06-3S-SR02BLK 3-Way Plug Female Connector with Strain Relief Endcap, and Reduced Seal, Black. Comparable to PNs# DT06-3S-CE13, 934452501