Search Results for terminal block connector
Centaur ExaMAX for Military 92 ohms - Amphenol Aerospace
Modular, hard metric connector block design; 2mm pitch for high density application; 3mm pitch enables quad routing and lower PCB cost; Zero skew; Optimizes PCB routing; Additional signal pin per column; Integrates high and low speed signals in the same connector; High speed signal PCB hole: 0.36mm (finished hole) Ground pin PCB hole: 0.5mm ...
M23 Series Threaded Connectors - Amphenol Sine
Amphenol Sine Systems MotionGrade M23 Connector Systems are designed to excel in performance and reliability in our customers' most demanding environments. Our innovations and experience as an industry leader in connector technology and total interconnect solutions allow us to offer such features as our FlexGrip Backshell System.
PHS60-90-5 - Poly Hook Spanner - RFS Technologies
Poly Hook Spanner for convinient tightening of CELLFLEX ® and Air Dielectric Cable ® connectors. Flexible design allows operation for multiple connectors and several applications. ... Double Multi-block hanger three layers, with angle member adapter. ... Grounding terminal for AC-profile.
SMP Male PCB Edge Launch Connector, SB - SV Microwave
The SMP Male PCB Edge Launch Connector, SB 1211-66139 from SV engineers. Check out the product availability and distributor details.
2.4mm Female Solderless LiteTouch PCB Connector, 2 Hole (Stripline)
A 2.4mm Female Solderless LiteTouch PCB Connector, 2 Hole (Stripline) SF1621-60049 offered by SV Microwave. Explore the product specifications!
00111510602 - Amphenol Air LB
Module 1100 21 contacts #22 Marking AALBF
CoolPower ® HD Vertical Cable-to-Board Connector
Flexible form-factor housing integrates power and signal contacts into a single connector system; Pull to release latching with automatic snap-fit; Robust solution with ease of use for installation and mating of connectors; Low end-of-life contact resistance of 0.25mΩ; Reliability after environmental exposure
Centaur ExaMAX for Military 92 ohms | Centaur High Bandwidth 38999 PCB ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
TNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 122398 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 122398 PDF Customer Drawing (Size: 69 kb) 122398 STP 3D Model (Size: 534 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121A6-NT3G-214U-50: Body Finish:
Clamp ABS2195 Size 10 - amphenol-airlb.fr
Clamp ABS2195 Size 10
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm Half Round Terminal
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm Half Round Terminal Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm Half Round Terminal. Downloads. 132159 Customer Drawing (Size: 107 kb ...
P314 Plastic Taper-Flush Housing - AIRMAR EMEA
Thru-Hull Flush Housing 2-12 Thread. Contains: Nut and Washer. Fits: Airmar P17 Depth Insert, ST550, ST650, ST850, UST850, UDST800 and smart™ Sensors
HDB3/HSB3 Connectors | HDAS | Mother Board / Daughter Board | Products ...
HDB3 rectangular connectors utilize the same durable and reliable B3 brush contact in a tighter .070” X .060” staggered grid pattern. Available as a daughterboard and motherboard connector for both HDB3 and HSB3, as well as in I/O connector and board stack ing connector configurations for HDB3.
1.85mm Female PCB Edge Launch Connector, 4 Legs
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Dualok High-Vibration Connectors - Amphenol Aerospace
The Dualok system is proven to mitigate the negative effects of high vibration operation by eliminating connector back-off and reducing conditions that can cause fretting corrosion. Dualok is compatible with all D38999 Series III receptacle interfaces and has been qualified to multiple customer specifications.
Centaur ExaMAX for Military 92 ohms | Centaur High Bandwidth 38999 PCB ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
00177720904 - Amphenol Air LB
Module 1777 18 contacts #20
amphe-power-radsok-technology-catalog-amphenol-industrial
Force Electrical Terminal provides value to your purchasing, engineering, quality and manufacturing objectives. Amphenol Amphenol Corporation Amphenol Industrial Operations 40-60 Delaware Avenue, Sidney, New York 13838-1395 Phone: 800-678-0141 or 607-563-5011 Fax: 607-563-5157 www.amphenol-industrial.com Amphe-Power 5015 connector with insert ...
10159549-140KBLF | WireLock® | Amphenol
Contact us today for more details of WireLock ® Connector part number 10159549-140KBLF Amphenol is one of the leading manufacturers of Wire to Board connector. ... receptacle terminal. 10153126-5T2LF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, receptacle terminal. Part Specification Detail. Part Specification Detail. The ...
SMA Panel Mount Jack 2-Hole Flange Female Contact 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Female Contact 50 Ohm. Downloads. 132163 PDF Customer Drawing (Size: 34 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: