Search Results for the house of the dead 2
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
SMA Panel Mount Plug 4-Hole Flange Female Contact 50 Ohm
RF Connector SMA Panel Mount Plug 4-Hole Flange Female Contact 50 Ohm
MIL-C-5015 connector, 16 ft Teflon jacketed cable
Model R6W-0-J9F-16 Accelerometer cable assembly: 16 ft J9F cable, 2-conductor twisted pair, foil shield with drain wire, red Teflon® jacket, model 6W molded MIL-C-5015 2-socket connector, IP67, rated to 125°C, electrical isolation between shield and transducer housing, to blunt cut Wilcoxon's redesigned R6Ws are 2-socket, MIL-C-5015 style connectors with an isolated shield and an IP67 […]
R6W-0-J9T2A-64 accelerometer cables - Wilcoxon Sensing Technologies
J9T2A-64 cable: 64ft, twisted pair, 2 conductors, yellow Teflon jacket, 200°C; Specifications. PARAMETER: VALUE: IP rating: IP67: Connector 1 (sensor) R6W (MIL-C-5015, 2-socket, molded, isolated shield) Connector 2 (termination) Blunt cut: Cable type: J9T2A (twisted pair, braided shield, yellow Teflon jacket) Cable length: 64 ft:
EU Declaration of Conformity - amphenolprocom.com
EN 301 489-1 v1.9.2 ElectroMagnetic Compatibility (EMC) standard for radio equipment and services; Part 1: Common technical requirements RoHS Directive 2011/65/EU and amending directive (EU)2015/863 EN IEC 63000:2018 Technical documentation for the assessment of electrical
Thanks - amphenol-in.com
Amphenol India, part of the Amphenol Group, one of the largest manufacturers of interconnect products in the world, designs, manufactures and markets electrical, electronic and fiber optic connectors, coaxial and flat-ribbon cable, and interconnect systems. The Amphenol group is situated in 45 countries worldwide – in Asia, Europe, Australia, Africa and the Americas.
Model 480B21 3-channel, Battery-powered, ICP® Sensor Signal ... - PCB
Size (Depth x Width x Height) 2.0 in x 5.0 in x 7.5 in 5.0 cm x 13 cm x 19 cm Weight(Including Batteries) 1.1 lb 0.5 kg [7] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
PSAS4M2130301TR | U.3 SAS PCIe 4.0 | Amphenol
SAS/PCIe 4.0 (U.2 & U.3) Connectors, Storage & Server System, 68 Pin, Vertical, Surface Mount , Receptacle. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
MCX Right Angle Plug to MCX Right Angle Plug RG-174 12 inches
MCX Right Angle Plug to MCX Right Angle Plug RG-174 12 inches (305 mm)
Duramate AHDP 18-06, Page 2 - Amphenol Sine
Page 2, Duramate AHDP 18-06. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter. Virtual Handshake Request. Home; Our Product Lines; A Series; DuraMate Series ...
CTA_DE - temposonics.com
Die Fabrikautomatisierung umfasst mehrere koordinierte Fertigungsverfahren, die in verschiedenen Produktionsstufen durchgeführt werden. Temposonics ® Linearpositionssensoren werden verwendet, um die richtige Position, Menge, Formgebung, Lackierung oder andere Anforderungen des Fertigungsprozesses sicherzustellen.. Ohne Wartung, Kalibrierung oder mechanische Abnutzung und unter ...
Connectors | Products - Amphenol
Mini USB 2.0 connector takes up only about 1/8 of the space of standard USB-B, five circuits, with one circuit reserved for future use in host identification between devices. These portable devices are used for consumer applications and charging. These are available in both SMT and through-hole receptacles available.
FAQ | Amphenol Network Solutions
The easiest way to determine the lug and stud size for your ANS panel is to consult the datasheet for the panel. The datasheet should include the input, output, and ground stud sizes. If the datasheet does not give sufficient info, or you cannot find the datasheet, use the following 2 guides to help you find the information.
Duramate IP69k - Amphenol Sine
Optional 2-piece threaded backshell with compression nut ; Contact removal tools ; RADSOK® Contacts ; Panel Nut, Size 24; For more information, contact: Don Hunsucker, Product Manager, +1 586 913 8638, [email protected] Eric Schwegman, Market Manager, +1 937 242 6212, [email protected] downloadable catalog :
S'identifier - kayeinstruments.com
Kaye ValProbe RT {Vue d'ensemble} Kaye ValProbe RT {Station d'acquisition RF} Kaye ValProbe RT {Sondes température flexible} Kaye ValProbe RT {Sonde de température semi-rigide}
Director of Global Sales - Casco Automotive Career
Meet testimonial Jennifer Baumgartner, Director of Global Sales at Casco Automotive Group. Find out why she loves working at Casco and read her story here.
Model 9913C | PCB Piezotronics
Hydraulic impulse calibrator system, 200 psi to 20,000 psi. Includes PCB 913B02 exciter and 136A tourmaline standard.
Humminbird Chirp Transducer Adapter Box - Gemeco
Humminbird Chirp Transducer Adapter Box. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
cpc series 2 | Amphenol Global Search | Amphenol
2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 ...