Search Results for thinkpad x1 extreme gen 5
Build Your Own Military Connector Assemblies - tpcwire.com
EXPERTS IN CUSTOM CABLE AND ASSEMBLY SOLUTIONS WWW.TPCWIRE.COM Speci˜cations ubject o hange. For omplete peci˜cations nd vailability, k our TPC les epresentative r all 800-521-7935.
Jumper Cable - amphenol-antennas.com
Available lengths (meters) (x) 1.0, 1.5, 2.0, 3.0, 4.5, 6.0, 7.5 Electrical Characteristics ... Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice.
BS, C ,203028, 778 - Amphenol CS
5. connector printed with p/n and date code. catalog no: hm2p66pdk3e5----a i07-0112 2007-09-05 biju k paul mini k vandanath mini bs, c ,203028, 778 s o p plating code (digit 13 and 14) lead free indicator : lf = lead free (digit 15 & 16) (ref drw no. bs,c , 201844 , 003) hm2p66pdk3e5----5 6 4
18.0 ± 0 - svmicrowave.com
1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.06 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 1.85mm Straight Male to 1.85mm Straight Male 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MS185-085-MS185-180
FAQ | Amphenol Socapex
takaisin PS-sarja: Power Devices Solutions. Tehomuuntimet; Tehonjakoyksiköt; USB-avaimet ja -laajentimet
DAS Antennas 7691300 - AMPHENOL PROCOM
5.8dBd / 8dBi: Port-Port Isolation: ≥ 23dB: VSWR: 2.1:1, 1.5:1 Tx band Front-To-Back Ratio > 20 dB: Passive Intermodulation-150dBc (PIM value for N-type connector only applicable at date of manufacture) In iBwave: Yes: Mechanical; Connection(s) 2 x N(f) on 500mm RG303 cable: Dimensions: 205 x 221 x 65 mm 8.07 x 8.7 x 2.6 in:
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005 sma jack dust cap rivet: passivated per ams-2700. with bead chain material: body & rivet: stainless steel per ams-5640,
Amphenol Cables on Demand - Network, Storage and Computer Cables
We would like to show you a description here but the site won’t allow us.
tv96dt-21-35p | Amphenol Global Search | Amphenol
CLASSIC HPCE® WITH ENHANCED PERFORMANCE eHPCE® connector offers a 15% increase in power density with the same footprint as classic HPCE®. The all-new power contact design offers lower contact resistance and higher current carrying capacity compared to classic HPCE® connectors. eHPCE® connectors are designed to extend the life of power supplies using card edge output power connectors.
551166A R Series RD4 Flex - Temposonics
MTS Sensors R-Series Temposonics® Linear-Position Sensors - Model RD4 Flexible Housing Option 3 Product Data Sheet, Document Part No.: 551166, Revision A 04/10, 10/11 R-Series Model RD4 Sensors Dimension References Model RD4 sensor dimension references R-SERIES RD4 SENSOR WITH SIDE CABLE ELECTRONICS CONNECTION AND ROD STYLE 'M' OR 'T'
SIM - EN4165 series 2 connectors - Accessories | Products Amphenol Air LB
Page 5; Page Next; Show. per page. 00611405104 Chimney Cylindrical Metallic Standard Black nickel Chimney Cylindrical Metallic Standard Black nickel . Add to Wishlist. 00611405107 Chimney Cylindrical Metallic Standard Olive drab cadmium ...
EEO1 M042950 2023 (Certified) - Amphenol
8 6 (48$/(03/2<0(1723325781,7<&200,66,21 ((2& (03/2<(5 ,1)250$7,215(3257 ((2 &20321(17 ((2&6wdqgdug)rup 6) 5hylvhg 20%&rqwuro1xpehu
DUMMY RECEPTACLE BACKSHELLS - amphenolpcd.com
TABLE A. Accessory. Shell Size. A . B. C Max. D. E. L +0.03/-0.13. mm. inch. mm. inch. ±0.13. ±0.41 +0.79/-0. mm. inch. mm. inch. mm. inch. mm. inch. 8. 12.01. 0.47 ...
www.gemeco.com
We would like to show you a description here but the site won’t allow us.
07 HDM Series Hermaphroditic Duplex Module - Amphenol-Air LB
Cable Variant 014 (5.5mm O/D Duplex) 49 Plug 062 Jam Nut Receptacle In Line 072 Dust Cap 960-635 Sub Assembly Part Number Information Front Shell Sub Assembly Part Number Information Series HDM 49 XXX XX Plug 062 Jam Nut Receptacle In Line 072 Olive Drab Cadmium RW Olive Drab Zinc Cobalt RZ. Title: 07 HDM Series Hermaphroditic Duplex Module
Noticias y Eventos - amphenolprocom.com
Today's service and first responder vehicles often carry a wide variety of radio equipment, connecting the vehicle systems and personnel to the many communications services which permit modern speed and efficiency across a broad range of public and private services.
Shining Star Enterprises | Coax - gemeco.com
Shining Star Enterprises Coax. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Blind-Mate Connectors | BMI | Wire to Board Connectors | WTB
FCI Basics is the leader in Wire-to-Board Blind-Mate Solutions. Building on the strengths of FCI connectors, whom Amphenol acquired in 2016, FCI Basics continues this legacy providing robust, modular, compact connector solutions to provide easy mating connector solutions with self-aligning features for secure connections.
Whip Antennas MU 906-X/... - amphenolprocom.com
6 dB omnidirectional gain when mounted on the car roof. Rear wing mounting possible with only minor reduction of gain. 3 models, type “l”, “m” and “h”, cover band segments suiting the most common 900 MHz CELLULAR networks such as EAMPS, ETACS, NMT-900 and EGSM.
Magnetostriktive Lineare Positionssensoren
Messwiederholgenauigkeit < ±0,001 % F.S. (Minimum ±2,5 μm) typisch Hysterese < 4 µm typisch Temperaturkoeffizient < 15 ppm / K typisch Betriebsbedingungen Betriebstemperatur −40…+85 °C Feuchte 90 % relative Feuchte, keine Betauung Schutzart IP67 (Stecker fachgerecht montiert) Schockprüfung 150 g / 11 ms, IEC-Standard 60068-2-27