Search Results for thinkpad x1 extreme gen 5
6876208 - Amphenol Antenna Solutions
conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. 6876208 3-Band | 6-Port | XPOL | Panel Antenna | Variable Tilt | 1480 mm • Tri band antenna, dual polarisation, 6 connectors
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
90311-004LF | Minitek® 2.00mm WTB | Amphenol
Amphenol is one of the leading manufacturers of minitek 2.00mm - crimp to wire. Contact us today for more details of minitek , part number 90311-004LF.
00326110259 - Amphenol Air LB
Products > Accessories > 3261 cable clamps for Aero | 5 product(s) 3261 wiring accessories | 5 product(s) 00326111259 Wiring Support Straight Single Without block . 35055011338SCS Wiring Support Straight Single Without block . 00326120259 Wiring ...
Straight coil squib connector - amphenol-auto.com
Amphenol safety restraint system connectors Straight coil squib connector Ø11mm VDA-AK1 interface, 180°, one step mating, compact design Amphenol Part-No.: CA282B XXXX XXXX
18.0 ± 0 - svmicrowave.com
1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.22 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 1.85mm Straight Male to SMA Bulkhead Female 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. MS185-047-FBSMA-180
Control/Instrumentation Chem-Gard 200 Individually Shielded Multi-Pair ...
45806 24/6 PR 5 0.326 85 55003 45807 24/7 PR 5 0.336 123 55002 45809 24/9 PR 5 0.369 150 55002 For complete product ordering information, please scan the QR Code or contact your ATPC sales representative The Chem-Gard® 200 Individually Shielded Multi-Pair Control/Resolver Cable is
Temposonics
I 3 I Temposonics® EE Analog Data Sheet TECHNICAL DATA Output Current 4…20 mA or 20…4 mA (minimum / maximum load: 0 / 500 Ω) Measured value Position Measurement parameters Resolution Infinite Cycle time < 3 ms Linearity 1 < ±0.02 % F.S. (minimum ±60 µm) Repeatability < ±0.002 % F.S. (minimum ±20 µm)
ExpressPort QSFP+ - Amphenol CS
wwwapenoccco Disclaimer Pease note tat te aove noraton s sect to cange tot notce ExpressPort® QSFP+ Option 1 10 TBD Style R38 38 Position (QSFP 10G, ExpressPort® QSFP+ 12G+ & 16G) HSIOEXPRESSPORTQSFP0118EA4
High Power Connector Series - Amphenol-Air LB
Shell to Backshell Continuity Less than 5.00mΩ initially, in accordance with EIA-364-83 Contact Resistance See page 9 Insulation Resistance 5000MΩ Working Voltage Size 13 to 15: 500Vac RMS at sea level, 600Vdc at sea level Size 17 to 25: 875Vac RMS at sea level, 1238Vdc at sea level
$PHULFDQ /DQH )ORRU 6FKDXPEXUJ
/ v v & } o o ] v v ( } o o X P } À n ] v v ( } o o v ] X P } À SHGHVWDOV &HUWLILFDWLRQ
cablesondemand.com
We would like to show you a description here but the site won’t allow us.
HF Antennas AAC 1/... - AMPHENOL PROCOM
1.5 m, unterminated: MATERIAL: Aluminium: SURFACE TREATMENT: Light-grey vinyl painted: WEIGHT: Approx. 650 g / 1.43 lb. DIMENSIONS (W x D x H) 120 x 130 x 59 mm / 4.72 x 5.12 x 2.32 in. (connectors included) Box Installation Details. Mounting on Flat Surfaces `` EU and UK Declaration of Conformity.
Support - amphenolprocom.com
Here you can find useful information and technical resources relating to our products, as well as corporate information, certificates and brochures.
RC04-01 smd - Sheet1 - Amphenol Ardent Concepts
ENGT HS TO BE CONSISTANT WITHIN .001" 5. WIRE FORM FREE L ART NUMBER: RC04-01-3 7. RAW WIRE FORM P-.00 01 GREATER THAN WIRE d COIL PITCH TO BE 0. Title: RC04-01 smd - Sheet1 Author: Gordon Vinther Created Date: 3/23/2010 10:54:37 AM ...
Temposonics
velocity etc. The minimum drilling should be 13.5 mm (10 mm rod). min. 5 Position magnet nonferrous spacer 30 30 Position magnet Detail Flange Housing 4 4,5 45° e.g. retaining with set screw DIN 913 M5x10 (with flat point!) max. torque 0.5 Nm 1. Installation in magnetic Material with Spacer 2. Installation in non-magnetic Material without ...
3108 | Amphenol Global Search | Amphenol
MIL-DTL-38999, MIL-C-26482 and MIL-5015, with a wide range of contact arrangements and options Amphenol Corporation Amphenol Aerospace 40-60 Delaware Avenue, Sidney, New York 13838-1395 Phone: 800-678-0141 or 607-563-5011 Fax: 607-563-5157 www.amphenol-aerospace.com This catalog has been specifically designed to assist in the critical process ...
KAYE
KAYE
Directory /images/products/avionics - Amphenol Fiber Systems ...
Directory /images/products/avionics.. 38999-cmyk-300dpi.jpg; ARINC_801_Termini_medres_whiteback.jpg; DSC_3862.small.jpg; M29504_4_&_5_Termini.k.o.jpg
c:userspdf 5071a2-nt3g-50 - amphenolrf.com
%PDF-1.4 %âãÏÓ 9 0 obj > endobj xref 9 16 0000000016 00000 n 0000000812 00000 n 0000000889 00000 n 0000001069 00000 n 0000001154 00000 n 0000001188 00000 n 0000001264 00000 n 0000015520 00000 n 0000029937 00000 n 0000044503 00000 n 0000058481 00000 n 0000072641 00000 n 0000087267 00000 n 0000103316 00000 n 0000122466 00000 n 0000000616 00000 n trailer ]>> startxref 0 %%EOF 24 0 obj >stream ...