Search Results for thinkpad x1 extreme gen 5
Amphenol MP-52RJ11SNNE-100 Shielded CAT5e 2-Pair RJ11 Data Cable [AT&T ...
Buy 100ft Amphenol MP-52RJ11SNNE-100 Cables Direct from the Factory at Cables on Demand. Initially designed for legacy PBX phone systems, this Shielded CAT5e 2-pair data cable with RJ11 connectors has proven popular with AT&T U-Verse and Verizon FiOS customers who need to extend the length of the data connection between the wall jack and their cable/dsl modem.
023-FZ PINOUT SCALE 8X SCHEMATIC DIAGRAM - PCB
30.5cm ≤ LENGTH < 1.5m = +5.1cm/ - 0 1.5m ≤ LENGTH < 30.5m = +15.2cm/ - 0 30.5m ≤ LENGTH = +30.5cm/ - 0 SHELL CENTER CONDUCTOR SHELL CENTER CONDUCTOR SCHEMATIC DIAGRAM 023-GA PINOUT SCALE 8X 023-FZ PINOUT SCALE 8X 7 1 8 5 5 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any
SIMM9901PN - Amphenol Air LB
Module For crimped contacts Pin Without peripheral sealing 5 contacts #22 + 6 contacts #16 Supplied without contact Polarization N. Reach status: Compliant . RoHS status: Compliant . Obsolescence status: Active . Standard: EN4165 . Standard Part Number: EN4165A99-011NA | BACI10BC1622PNB
S128NG & S129NG AUTOMATIC MONITORING UNIT - CMR Group
Operating temperature: +5°C / +55°C Power Supply: 24 Vvc (18 to 32v) Communication network: Modbus TCP/IP or Modbus RTU Two operating mode: Permanent display of the last channel manually scanned Automatic display of all the channels Dialogue with front plate keyboard: alarms acknowledgement and configuration modifications SPECIFICATIONS
ABS Coaxial Cable Product Information Sheet Type: T10875JBA
ABS Coaxial Cable Product Information Sheet Type: T10875JBA regulations Document: t10875jba_3.0ghz19.docx Revision: 2019-09-04 Page: 2 of 2
Diesel Flow Meters - Airmar
AIRMAR's new SmartFlex™ single- and dual-chamber Diesel Flow Meters, powerful data reporting devices designed for the fuel consumption measurement of engine systems with flow rate requirements up to 4,000 LPH. The DFMs are for use with Airmar’s SmartFlex and SmartBoat® solution where they are configured using the SmartFlex View interface.
CC1339 Light Clamps - Amphenol-Air LB
2 AMPHENOL AIR LB - 2 rue Clment ADER, ac de W - 08110 CARIGNAN - FRANCE Tel : 33(0)3.24.22.78.49. - Fa : 33(0)3.24.22.78.7 - www.amphenol-airlb.fr CC1339 Light series is a new line of lightweight monoblock Cable Clamps, in composite and silicone. They are designed to keep the cable harnesses securely maintained on structure.
CHARGE OUTPUT ACCELEROMETER Revision: B - PCB
Model Number 357A63 CHARGE OUTPUT ACCELEROMETER Revision: B ECN #: 48071 Performance ENGLISH SI Sensitivity(± 10 %) .53 pC/g .054 pC/(m/s²) Measurement Range ± 5000 g pk ± 49,050 m/s² pk
ICP MICROPHONE SYSTEM - PCB
Frequency Range(± 2 dB) 5 to 80,000 Hz 5 to 80,000 Hz Frequency Range(± 1 dB) 7 to 12,500 Hz 7 to 12,500 Hz Lower Limiting Frequency(- 3 dB) 0.75 to 4.0 Hz 0.75 to 4.0 Hz Inherent Noise 42 dB(A) re 20 µPa 42 dB(A) re 20 µPa [2][3] Dynamic Range(3% Distortion Limit) 165 dB re 20 µPa 165 dB re 20 µPa [3] TEDS Compliant Yes Yes [4] Environmental
Data Sheet - temposonics.com
I 6 I Level Plus Model LLE Data Sheet d Output - Temperature (10 mm pipe only) V 1 1 T 10…0 VDC (2 output channels) w/RTD V 1 2 T 10…0 VDC (2 output channels) w/RTD A 1 1 T 20…4 mA (1 output channel) w/RTD A 1 2 T 20…4 mA (2 output channels) w/RTD Note: Sensor pipe H = 10 mm is required RTD at 2 in. (50 mm) if length is less than 20 in.
G:AutoCad DrawingsDWGEB1350B-XX-600 Model (1)
Title: G:AutoCad DrawingsDWGEB1350B-XX-600 Model (1) Author: andrew Created Date: 5/7/2013 10:41:03 AM
WBX065X13Fx00 - Amphenol Antenna Solutions
Weight without Mounting Brackets 4.5 kg 9.9 lbs Survival Wind Speed 241 km/hr 150 mph Wind Loads (160 km/hr or 100 mph) Front 264 N 59 lbf ... Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to product may be made without notice.
Introduction and Presentation - marport.com
Read this section before using the product. Description. Introduction and Presentation. Get a basic knowledge of the sensor.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
5 4 d c b a d 5 4 3 2 1 engr.2 ref typ(2) 25.40 [1.000] length 'l' (see table) ins. loss: ____ db max. other vswr: ____ 1 max. x hi-pot: 750 vrms x frequency: dc - 6 ghz x continuity design requirements: revisions rev description date ecn by a release to mfg. 17-feb-22 16124 vr b 95-850-294-xxx a 95-850-294-xxx
Band Reject Filters BRF 900/...-200 - amphenolprocom.com
1.5 ppm/° C (approx.) Ordering Designations. Model Product No. BRF 900/1-200: 200001948: Add to quote: BRF 900/2-200: 200001949: Add to quote: BRF 900/3-200: 200001950: Add to quote: Related products. Band Pass Filters. Amphenol Procom’s Band Pass Filters secure VHF and UHF radio systems against any kind of RF noise. All Filters are tested ...
ACCESS PORT DESCRIPTION (CONNECTORS) - Amphenol Antenna Solutions
Over All Tilts 15.4 ± 0.5 dBi 16.0 ± 0.5 dBi 16.4 ± 0.6 dBi ... Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice.
HTA7000 TROUBLESHOOTING AND AUDITS HAND TORQUE-ANGLE - PCB
(1.5 kg) 027375-07501 500 lbf-ft (678 Nm) ¾-inch Square 44 in (1118 mm) 6.5 lb (3.0 kg) SPECIFICATIONS Output at Rated Capacity 2 mV/V ≤0.25% FS Shunt Calibration 2 mV/V with 43.575 kΩ Precision Resistor Matched for mV/V and Shunt Calibration ≤0.3% FS Overload Capacity 150% FS
P19 Traditional/CW Tilted Element™ Thru-hull - Airmar
250 W. Within Airmar’s entry-level P19 is a single, tilted, 200 kHz, element. Tilted Element ™ transducers have the element fixed at a 20°, 12°, or 0° angle within the housing. Because the transducer is installed almost flush to the hull, the tilt corrects for the hull deadrise and orients the ceramic element horizontally to ensure maximum echo returns to the transducer.
TRANSEXPO 2024 - El-Cab
TRANSEXPO fair features world premieres, new trends and directions of development in transport, as well as giants of the industry from Poland and abroad.