Search Results for thinkpad x1 extreme gen 5
Amphenol Network Solutions > Product
Your shopping cart is empty. Product Qty Amount; From: Until:
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
T 3377 018 - M16 Straight, full plastic front mounting femal
T 3377 018 - M16 Straight, full plastic front mounting female receptacle with ring nut. 5 contacts, gold plated. Contacts included.-Straight, full pla Call Us 1-800-394-7732
User Guide: Manufacturing Guidelines - PCB
1. External Chamfers on hexagon or octogon shapes are defined as 30 ± 5 starting from a circle inscribed inside the points with a tolerance of minus .001” to .015” 2. Internal Chamfers on hexagon or octogon shapes are defined as 30 + 5 starting from a circle inscribed outside the points with a tolerance of plus .001” to .015”
Yagi Antennas 7029092 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
Thermometrics Duct Temperature Sensor - amphenol-sensors.com
3881 KΩ ±5% Operating Temperature-22°F to 185°F (-30°C to 85°C) Storage Temperature-40°F to 212°F (-40°C to 100°C) Response Time Maximum 50 seconds (in water) R-T Curve Duct temperature sensor dimensions. AIC MAX AIC . in (Il mm) 029 in (7.5 mm) 0.31 in 18 mm) 33 in mm) 08 in 1022 mm) 232 in (59.7 mml
Anwendungsbericht - temposonics.com
einer Hublänge bis zu 5 m MH-Serie MH Safety mit SIL 2, gemäß EN 61508. temposonics.com VEREINIGTE STAATEN Temposonics, LLC Telefon: +1 919 677-0100 E-Mail: info.us@temposonics.com DEUTSCHLAND Temposonics GmbH & Co. KG Telefon: +49 2351 9587-0 E-Mail: info.de@temposonics.com ITALIEN
Product Data Sheet - Temposonics
R-Series Models RP and RH Temposonics® Linear-Position Sensors - EtherNet/IP™ Industrial MTS Sensors 3 Ethernet Interface Product Data Sheet, Part No.: 551253 Revision C (EN) 10/2015 EtherNet/IP™ Output Options, Programmability Enhanced Monitoring and Diagnostics Enhanced monitoring and diagnostics
Garmin | Mounting Brackets - gemeco.com
Garmin Mounting Brackets. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
LTE 4G/5G Antennas CXL 900-8C - AMPHENOL PROCOM
1.5:1: Bandwidth: 70 MHz: Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 004DE40: Mechanical; Connection(s) N(f) Materials: Radome : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated: Colour: White (RAL 9003)
NTC Type JR - amphenol-sensors.com
10 KW ± 5% (JR103R5MxLxxx) 20 KW ± 5% (JR203R5MxLxxx) • B 25/85: 3977 K ± 0.75% • Temperature range: -22°F to 221°F (-30°C to 105°C) • Insulation resistance: 500 VDC • Wire conductors: Tin-plated copper 7 x 0.1 mm diameter • Wire insulation: Irradiated PVC
www.airmar-emea.com
{"uri":"https://www.airmar-emea.com/api/v2/products/ec860f35-d1bf-44bd-8b89-ac3700ebc0f1","id":"ec860f35-d1bf-44bd-8b89-ac3700ebc0f1","productNumber":"B75C-12-H-12G ...
NTC Unleaded Disc - amphenol-sensors.com
Thermometrics Thermistors NTC Unleaded Disc Features • Available as a broad range of resistances and material systems • High sensitivity to changes in temperature
Harsh Media Pressure Sensor - amphenol-sensors.com
Supply Voltage (Vcc) 4.5 to 5.5 VDC (6.5 VDC MAX) Supply Current 3 ma Output Range 10% to 90% of Vcc Over-Voltage Protection 6.5 VDC MAX Reverse Voltage Protection None Durability Cycle Life 1 million cycles Proof Pressure 1.5 times rated pressure Burst Pressure 2.5 times rated pressure Output Curve : NPR-101 Dimensions NPR-101
Jumper Cable - amphenol-antennas.com
Available lengths (meters) (x) 1.0, 1.5, 2.0, 3.0, 4.5, 6.0, 7.5 Electrical Characteristics ... Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice.
PERFORMANCE SPECIFICATION PIEZORESISTIVE ACCELEROMETER 71M5-XXX - pcb.com
5.6 ESD This unit is susceptible to damage from ESD. The unit should be handled using the normal ESD precautions of wrist straps, etc. EDVED279-1 REV G DOCUMENT EDVPS71M5 REVISION E Page 3 of 6 CONTINUED PRODUCT IMPROVEMENT NECESSITATES THAT ENDEVCO OF PCB NORTH CAROLINA RESERVES THE RIGHT TO MODIFY THESE SPECIFICATIONS ...
Catheter Pressure Sensors
Title: NovaSensor P330W Absolute Pressure Sensor Author: Amphenol Advanced Sensors Subject: NovaSensor s P330W Absolute Pressure Sensor is a Piezoresistive (PRT) Pressure Die, offering the same superior stability and sensitivity as in larger die, but in an extremely small footprint, making it ideal for invasive app´ Õ»³ZÞ ÷£ ïv r 8Î1{ +Aç ¶=JÈz³ 1: 8 ¸ 1÷ÛL "X¬xçk 0úÁøô ...
Plug monomodule With ESD protection cap Polarization B
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
NTC Type A990 Series - amphenol-sensors.com
NTC Type A990 Specifications Temperature Tolerance in °C Tolerance Code 0°C to 25°C 25°C to 50°C 50°C to 70°C 70°C to 105°C Sx1 ±0.1 ±0.05 ±0.1 ±0.2