Search Results for thinkpad x1 extreme gen 5
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
Shelf Life 5 years Mechanical Weight <0.0044 lb (<2 g) Media Interface Medical grade, dielectric gel Gel Tube Interface Material Polycarbonate Parameter Units Minimum Type Maximum Notes Performance Parameters* Offset mmHg –20 0 20 Sensitivity µV/V/mmHg 4.95 5 5.05 Calibration mmHg 97.5 100 102.5 2 Symmetry % — — ±5
PRODUCT DATA DRAWING E DCN 41727 10/15 DAL DESCRIPTION
5) surface roughness 63 is the sole property of sv microwave, inc. proprietary cage code rev title: see notes mil-std-10. surface area: 6) dia.’s on common centers to be concentric dimensions are in inches tolerances: fractional: 1/64 angular: x 1 0' x x' 15' decimal: .x .030.xx .010.xxx .005 sma plug to jack 21 db
Amphenol All Sensors Products | All Sensors
Pressure Max: 100 Units: PSI Operating Temperature:-25 to 85 C Supply Voltage: 3.3 VS Honeywell PN: Supply Voltage: 3.3 VS
| Amfenol Socapex
Povratak PS serija: Pover Devices Solutions. Pretvarači snage; Jedinice za distribuciju električne energije; USB tasteri i ekstenderi
A1 RELEASE NEW DRAWING 17/JAN/24 LYNCH -- TOMMY - Amphenol Sine
3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp02-24-09p*-xxx & ahdp04-24-09p*-xxx ( * = seal type, xxx = all modifications) 5. all dimensions are for reference use only. 6 contact size and wire range: 7. conduit adapter accepts backshell (ahdpbs-24l015-005) cable Ø14.5 ~ Ø18.0. contact size min. insul o.d ...
PROFIBUS DP DESCRIÇÃO CARACTERÍSTICAS DIMENSIONAIS FORMAÇÃO - Amphenol
5,00 Desequilíbrio capacitivo par-terra (nF/km), medido a 1 kHz Máximo individual 1,50 Resistência de isolamento mínima (MΩkm), medida a 500V por 1 minuto. 2000,00 Velocidade de propagação nominal (%) 70 Capacitância mutua (F/km) , medido a 1 kHz 30,00 PROFIBUS DP Os cabos Profibus DP da AMPHENOL são indicados para uso em
FAQ | Amphenol Socapex
Pagina 5; Pagina 6; Pagina 7; Pagina 8; Pagina 9... Ultima pagina 26; Pagina successiva '' Contatto +33 4 50 89 28 00. 948 Promenade de l'Arve - BP 29 74311 THYEZ Francia. Assistenza a piè di pagina. Assistenza. FAQ; Assistenza tecnica; Modulo per la classificazione del controllo delle esportazioni;
Type CSP Thermometrics Laboratory NTC Temperature Standards
the CSP60BT103M provides data every 0.5°C over the range of 0° to 100°C. Both units are furnished with interpolation equations which are accurate to 0.01°C. Tables with calibration data furnished every 0.01, 0.05 or 0.1°C are also available. Amphenol Advanced Sensors
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
RT020RL Receptacle Dust Cap Rubber with Cord Shell Size 20 - Amphenol Sine
RT0L-20CPG-S5 Long Backshell (straight) Shell Size 20, Cable range 13.5-14.0mm. REQUEST A QUOTE. RT072028PNH Receptacle, Jam Nut, 28 Position, Male, Shell Size 20. Compatible to part # UT072028PH. REQUEST A QUOTE. SS14M1G10 Socket Contact, Stamped, Size 16, Gold 10µ", Wire Range 2.0-2.5mm², 14AWG, 13A.
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
C:UsersjheadDesktopCL22C-AHDM04-24-07PN-CL22 REV A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
∅40.1 - Amphenol Sine
42.1±0.5 1 11/16-18 unef thread 1 11/16-12 un thread - 2 1- s r - w t a a a h d p 0 4 24 m p h e n o l y y m m d d threaded adapter - blue a2 c0870s change the appearance of the retaining ring 27jun18 kasoon tommy a3 -- update dimension 03nov21 lynch tommy a3 size 16 contact (17 places) 6 size 12 contact (4 places) 6 contact size min. insul o ...
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
PRODUCT DATA DRAWING - SV Microwave
5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7012-1294-1296 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the ...
45.5 - Amphenol Sine
45.5 32.8 20.7 END CAP 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30
18.0 ± 0 - svmicrowave.com
1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.03 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 1.85mm Straight Male to VITA 67.3 SMPS Male Plug-In Contact 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MS185-085-MV67.3SMPS-180
AXOS-E - amphenol.co.jp
n Z : Insertion Loss : 0,8 dB typically; 1,5 dB max @ 1300 nm (lasersource with single mode pigtail) n Insertion Loss : 1,5 dB typically; 2 dB max @ 1300 nm 1,6 dB typically; 2.5 dB max @ 850 nm (DELsource) n Operational wavelength: 850 nm and 1300 nm. n Fiber size: 50/125 and 62,5/125 μm. n Cable type : 4 to 7 mm OD Tactical tight structure.
Technical Information Application - アンフェノールジャパン ...
3.6mm, 5.7mm Color available in black, gray 55~120A Depends on wire gauge and specific applications. Connector & Cable Assembly 3.6mm, 5.7mm Color available in black, gray 55~120A 6 Amphe-PD™ Technical Information Current Rating: 55A~120A Voltage Rating: 1000V AC UL certified. Color available in black and gray