Search Results for threaded flange class 150
Omni Antennas 470.31.05.00 - AMPHENOL PROCOM
Model Product No. Frequency; Wideband Ground-Air omni, 3 dBd: 470.31.05.00: 108 - 175 MHz: Add to quote
Battery Failure & Hydrogen Leakage H2 - Amphenol Sensors
Wide temperature range: -40 ° C to 150 ... Busbar, integrated busbar, flanged and wire mounting; Simple or redundant analog ratiometric output; Measured values of up to ±4,000A; Dismiss ad Dismiss ad. This will close in 0 seconds. modal-check. Automotive - Enabling ADAS / Autonomous Driving.
Model 394C06 Platinum Stock Product Handheld shaker, 1g at 159.2 ... - PCB
threaded for easy removal (4AA batteries) DC 12 VOLTS/1.6 AMP . PAGE 4 MANUAL NUMBER: 18295 MANUAL REVISION: B Figure 2: Cross-Section of Handheld Shaker Vibration Head A section view of the shaker’s vibration head is shown in Figure 2. The
SIM2D84N - Amphenol Air LB
33500204501 Panel sealing for flanged receptacle 4 Modules Non conductive . SIM2D34N100 Flight cap Non sealed 4 Modules Metallic Shielded Black nickel Without cord . SIM2D34N200 Flight ...
Model M601A01 | PCB Piezotronics
Model M601A01:Platinum Stock Products; Low-noise, industrial, ceramic shear ICP® accel, 100 mV/g, 0.27 to 10k Hz, top exit, 2-pin conn., single point
10317324f001 usb connector | Amphenol Global Search | Amphenol
Matrix MIL-DTL-83723 series provides many choices within the range of a medium sized, environmentally resistant circular connector. With three coupling style choices- bayonet, threaded and quick-disconnect - the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft.
SMP Right Angle Crimp Plug RD-316 50 Ohm | SMP-FR-C08-3-R - Amphenol RF
SMP-FR-C08-3-R PDF Customer Drawing (Size: 150 kb) SMP-FR-C08-3-R STP 3D Model (Size: 188 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
TNC Straight Crimp Jack RG-58 Plenum RG-122 Bulkhead Rear Mount 50 Ohm
Thread Direction: Standard: You May also be Interested in. TNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm 122391. TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 4-Hole Flange 50 Ohm 122230. TNC Straight Solder Jack 0.141-inch Conformable RG-402 Times Tflex 402 4-Hole Flange 50 Ohm 122419. TNC Jack Bulkhead Rear Mount 50 Ohm 122332RT.
ICP® PRESSURE SENSOR - pcb.com
Thread Adaptor Material 316L Stainless Steel 316L Stainless Steel Diaphragm 316L Stainless Steel 316L Stainless Steel Sealing Welded Hermetic Welded Hermetic Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight .388 oz 11.00 gm [5] All specifications are at room temperature unless otherwise specified.
| Amphenol Socapex
zpět Série PS: Řešení pro napájecí zařízení. Výkonové měniče; Rozvodné jednotky napájení; Klíče USB a prodlužovače
Model 333B50 ACCELEROMETER KIT Installation and Operating Manual - PCB
Temperature Range 0 to +150 °F -18 to +66 °C Temperature Response See Graph See Graph [1] Base Strain Sensitivity 0.01 g/µε 0.1 (m/s²)/µε [1] ... Mounting Thread 5-40 Female 5-40 Female Mounting Torque 4 to 5 in-lb 45 to 56 N-cm [4] All specifications are at room temperature unless otherwise specified.
All Products - Amphenol
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification.
ex series | Amphenol Global Search | Amphenol
Our MIL-SPEC Qualified Connectors, including MIL-DTL-38999 Series I, Series II, and Series III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors, are designed to meet the most rigorous standards for performance and reliability in harsh environments. ... You may enter any portion of a part number with a ...
SIMMD0145EPS - Amphenol Air LB
Mechanical; Shell material: Thermoplastic: Shell plating: Bright nickel: Insert retention in shell (> to) 25.4 daN: Endurance (nbr of cycles) 500: Vibrations - Type: Sinusoide: Vi
Ground Plane Antennas GP 80/160 - amphenolprocom.com
GP 80/160 is made of first-class materials and will endure “wear and tear” for years – no maintenance required. LW-SS-1" mounting bracket and GP Adapor is available as accessories. Specifications. Electrical; Model: GP 80/160: Frequency: 66 - 88 MHz / 145 - 175 MHz: Antenna Type: Dual-band ½ λ full-size ground-plane: Max. Input Power:
mfk0121aw | Amphenol Global Search | Amphenol
2fa1-nasp-d46w | Amphenol Global Search | Amphenol part no. 2fa1-nxsp-pcbc8 coding part no. color ral no. a 2fa1-nasp-pcbc8 jet black 9005 b 2fa1-nbsp-pcbc8 cream 9001 c 2fa1-ncsp-pcbc8 signal blue 5005 d 2fa1-ndsp-pcbc8 claret violet 4004 e 2fa1-nesp-pcbc8 leaf green 6002 f 2fa1-nfsp-pcbc8 nut brown 8011 g 2fa1-ngsp-pcbc8 blue grey 7031 h 2fa1 ...
Industrial Connectors - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Model M604B31 Low-cost Triaxial Industrial ICP® Accelerometer ... - PCB
general operating guide for use with piezoelectric icp® accelerometers specification sheet, installation drawing and calibration information enclosed
slimline x 8 | Amphenol Global Search | Amphenol
Size (Diameter x Length) 9.75 in x 8.50 in 247.65 mm x 215.90 mm [6] Weight 80 lb 36.29 kg Mounting Flange (3/4in Bolts) Flange (M20 Bolts) Torsional Stiffness 53,900 klbf-in/radian 6090 kN-m/radian Sensing Element Strain Gage Strain Gage Sensor Material plated steel plated steel Electrical Connector PT02E-10-6P PT02E-10-6P
3U VPX 56 CHANNEL 25G ETHERNET SWITCH - Amphenol Aerospace
Jar S Phone: (607) 643- 1845 • Email: jsibravaamphenol-aao.com INTRODUCTION The changes in technology where R-VPX connectors are used has rapidly evolved in recent years, specifically driving a demand for higher data rates from copper contact based connectors, which have typically resided in the