Search Results for threaded flange class 150
Model 333B50 ACCELEROMETER KIT Installation and Operating Manual - PCB
Temperature Range 0 to +150 °F -18 to +66 °C Temperature Response See Graph See Graph [1] Base Strain Sensitivity 0.01 g/µε 0.1 (m/s²)/µε [1] ... Mounting Thread 5-40 Female 5-40 Female Mounting Torque 4 to 5 in-lb 45 to 56 N-cm [4] All specifications are at room temperature unless otherwise specified.
2001-61XX-0X-CRY0 - Sheet1 - XMA Corp
150 dow street, manchester, nh 03101 roughness phone:603-222-2256 items without the express tolerances in: template rev a cage code drawing number c 3ht76 date scale sheet of size ... a484 & a582, class 303, cond. a. dielectric: teflon per astm d1710. finish
Threaded SMPM Female to SMA Male 12" Cable Assembly for .085 Cable
Threaded SMPM : Electrical Frequency 18 GHz : Impedance 50 ohms : Shielding Effectiveness ≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz : Dielectric withstanding Voltage 325 VRMS : Mechanical ...
Model M607A01 Swiveler® Industrial ICP® Accelerometer ... - PCB
Model M607A01 Swiveler® Industrial ICP® Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
Defense | Markets - Amphenol
Used to facilitate the launching of controlled impedance signals to printed circuit boards. Two strategically spaced inner contacts form two 100 or 150 Ohm matched impedance differential pairs. Requires modification of MIL-DTL-38999 connector to accommodate keyed contacts. Available in size 8 crimp termination style.
CM599LHW Wide-beam Chirp-ready Cavity Mount - Airmar
3 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready CM599LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
3U VPX 56 CHANNEL 25G ETHERNET SWITCH - Amphenol Aerospace
Jar S Phone: (607) 643- 1845 • Email: jsibravaamphenol-aao.com INTRODUCTION The changes in technology where R-VPX connectors are used has rapidly evolved in recent years, specifically driving a demand for higher data rates from copper contact based connectors, which have typically resided in the
mfk0121aw | Amphenol Global Search | Amphenol
2fa1-nasp-d46w | Amphenol Global Search | Amphenol part no. 2fa1-nxsp-pcbc8 coding part no. color ral no. a 2fa1-nasp-pcbc8 jet black 9005 b 2fa1-nbsp-pcbc8 cream 9001 c 2fa1-ncsp-pcbc8 signal blue 5005 d 2fa1-ndsp-pcbc8 claret violet 4004 e 2fa1-nesp-pcbc8 leaf green 6002 f 2fa1-nfsp-pcbc8 nut brown 8011 g 2fa1-ngsp-pcbc8 blue grey 7031 h 2fa1 ...
Model M350B01 Shear ICP® Shock Accelerometer Installation and ... - PCB
Temperature Range(Operating) -10 to +150 °F -23 to +66 °C Temperature Range(Storage) -40 to +200 °F -40 to +93 °C Temperature Response See Graph See Graph [2][5] Electrical ... Mounting Thread M6 x 0.75 Male M6 x 0.75 Male OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except
N-Type Straight Jack Bulkhead Blunt Post 50 Ohm | 172256 - Amphenol RF
Thread Direction: Standard: You May also be Interested in. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 082-6101-RFX. N-Type Straight Plug RG-58 RG-141 Times LMR-195 50 Ohm Black Plating 082-6412-BC. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172224-22.
SIME3023SNC - Amphenol Air LB
SIM2B24N011 Long flanged Receptacle monomodule With non conductive panel sealing With nut plate Polarization N . SIM2B24N020 Long flanged Receptacle monomodule With conductive panel sealing Polarization N . SIM2B24N021 Long ...
65-80041 2mm Socket contact. 12AWG Wire - Amphenol Sine
65-80041 2mm Socket contact. 12AWG Wire . 65-80041 2mm Socket contact. 12AWG Wire. $0.00
Sensores de fuerza de impacto de cuarzo | PCB Piezotronics
Sensores de fuerza de impacto de cuarzo. Los sensores de impacto están diseñados específicamente para medir la fuerza de impacto. El sensor se monta normalmente de forma independiente con la tapa de impacto instalada dirigida hacia el objeto que se aproxima y con el que va a colisionar.
AP-93 1000 Hour Salt Spray RoHS Plating | Mil-Spec Type Circulars ...
AP-93 exceeds Olive-Drab Cadmium plating (Class W) by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F). AP-93 also meets a 392 °F (200° C) temperature rating, is compatible with other platings, and is available on all D38999-style Series III connectors.
786V Wide frequency range velocity sensor, 100 mV/ips
Mounting thread: 1/4-28 UNF tapped hole: Connector style: MIL-C-5015, 2-pin: Connector orientation: Top exit: Full-scale range: 50 in/sec peak: Resonance frequency: 30 kHz: Temperature range-50°C to +120°C: Weight: 90 grams: Hazardous area approvals: Non-approved: We are using cookies to give you the best experience on our website.
Technical features - rfstechnologies.com
Sealing Class IP68 Length mm (in) 254 (10) TEMPERATURE SPECIFICATIONS Operation Temperature, °C°F) °C(°F) -50 to 100 (-58 to 212 ) Storage Temperature °C(°F) -50 to 100 (-58 to 212 ) PACKAGING INFORMATION Package Quantity 1 PRODUCT DATASHEET COLD-021 Cold shrink tube, 1/2" to 5/8", 5/8" to 7/8"
sata-011 | Amphenol Global Search | Amphenol
Circular Connectors. Our Circular Connector portfolio begins with our Mil-spec qualified connectors, which includes MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.There are many custom and derivative connectors based on these military specifications, including EMI filter connectors, hermetic connectors, lanyard ...
mps02 | Amphenol Global Search | Amphenol
mps02-bsfa032s | Amphenol Global Search | Amphenol Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40 ...
AHDP04-24-91PN-WTA Size 24, 9 Position ISOBUS Receptacle, - Amphenol Sine
AHDP04-24-91PN-WTA Size 24, 9 Position ISOBUS Receptacle, Pin, Normal Diameter Seal, Wide Thread Adapter (WTA). Comparable to PN# HDP24-24-91PN-L024 Comparable to PN# HDP24-24-91PN-L024
MHDR Rugged HDMI Receptacles - アンフェノールジャパン ...
Mixed Flowing Gas: Per EIA 364-65 Class IIA (Cl2, NO2, H2S & SO2), 14 Day Exposure ... Rear Shield and Thread Options: 3 #4-40 UNC Unified Thread : M M3 x 0.5 Metric Thread: Created Date: 8/16/2017 4:27:24 PM ...