Search Results for threaded flange class 150
RJF 544 - Connecteurs Ethernet, USB et d'affichage | Amphenol Socapex
Performances:. Couplage rapide Push pull; Maintien du cordon RJ45 dans la fiche : 100 N dans l'axe; Cycles d'accouplement : 500 min - Protection EMI améliorée
2.4mm Female PCB Edge Launch Connector, 4 Legs - SV Microwave
A 2.4mm Female PCB Edge Launch Connector, 4 Legs 1621-60050 is available through our distributors Digi-Key, Mouser, Newark, Farnell and more.
Type N Male Dust Cap, Wire Rope M39012/25-0111 | SV Microwave
Threaded : Mechanical Mating Cycles 500 : Mating Torque 12 - 15 in - lbs : Environmental Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Temperature Rating -65°C to +165°C ...
AMPHENOL
s c 2 7 1 9 5 8 10 B HVIL protection cap D Note: Optional to be ordered separately A Star 10/26/2020 3 6 4 D PL29X-50X-XX-2-5 PL14mm G2 Right Angle Plug 90D July.su 08/11/2022
2.4mm Female to Female Adapter SF1116-6053 - SV Microwave
Threaded : Finish Passivated : Gender 2 Jack (Female) Orientation 2 (Body) Straight : RF Series 2 2.4 mm : Electrical Frequency 50 GHz ...
epower-connectors-catalog-amphenol-industrial
FG-42R Flange gasket 400amp 2-way receptacle FG-43R Flange gasket 400amp 3-way receptacle FG-22R Flange gasket 200amp 2-way receptacle FG-23R Flange gasket 200amp 3-way receptacle RAD-11-BB 11.0mm RADSOK® contact assembly, BUSBAR RAD-11-50 11.0mm RADSOK® contact assembly, 50mm² RAD-11-75 11.0mm RADSOK® contact assembly, 75mm²
REVISION HISTORY PRODUCT DATA DRAWING - svmicrowave.com
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 30.0 ghz. notes: 1. slots not to be utilized as mouseholes. connector is for stripline use only. 2. for recommended footprint for your specific pcb, contact sv microwave sales department (sales@svmicro.com, 561-840-1800). ...
常见问题 | 安费诺 Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
D-SUB Connectors - CONEC
The I/O connection system has been invaluable to electronic applications for many years. D-SUB Connectors – also known as D-Subminiatur or Sub-D connectors – are used in nearly all application markets, from control and measuring to telecommunications and computer applications.
SSI Technologies – Application Note PS-AN15 MediaGauge™ Series MG-MD ...
Torque to 150 in lbs +/- 1 in lb. 2) Connect the supplied mating harness with Din connector to the mating connector on the back of the MediaGauge™ MG-MD digital pressure gauge. 3) Connect your relay and meter per the figure. 4) For current meter, connect the current meter in series with the 4-20 mA output. Connect the 4-20mA output
MIL-DTL-55302 Low Mating Force Connectors | Micro HDAS - High ...
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
SMA Male Connector for .141 Cable SF2902-6005 - SV Microwave
The high and mighty SMA Male Connector for .141 Cable SF2902-6005 is now available at SV Microwave. Place your order with our distributors.
A3 - RELEASE NEW DRAWING FORMAT 10/23/13 DRP - Amphenol Sine
at series, 8 pin receptacle w/flange, gasket & reduced diameter seal b at04-08pb-pmr7g a3 11 d.parks 10/23/13 none of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a3 at04-08pb-pmr7g at,8 pin recept. w/ flange,gasket & reduced dia. seal a3 - release new drawing format 10/23/13 drp - notes: unless otherwise specified 1 ...
PRODUCT DATA DRAWING - SV Microwave
code c, class .50, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 22.0 ghz product data drawing recommended mounting hole date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] ...
2M805 HIGH SPEED CONNECTORS - Amphenol Aerospace
a ratcheting mechanism and a Tri-Start ACME thread that provides full mating in one turn. Plugs and receptacles are each available in two shell styles. The integral banding platform allows for direct termination of EMI shielding attachments and also allows for overmolding. Rear threads are also available for the attachment of backshells
LiteTouch Solderless PCB Connectors - SV Microwave
Features / Benefits: Solderless PCB compression mount for fast and easy installation (available with screws) Non-destructive engagement on soft or thin (.010”) dielectric coresSeries: SMA, 2.92mm, 2.4mm and 1.85mm
Switzerland - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
PRODUCT DATA DRAWING DATE APPROVED - REL. DCN 40145 10/24/13 STW
code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 18.0 ghz recommended mtg hole surface area: date approved revision history rev description n/a size see notes see notes sv microwave, inc. scale: 3:1 third angle projection dwg. no. b material: ...
Amphenol-gec
powerlok一代系列(更新与2024年5月13日) rev c. powerlok 4.0系列(更新与2024年5月23日) rev b. hc信号端系列(更新与2024年5月13日) rev. b
模型 - Amphenol Sine
2. modifications: threaded housing; reduced dia. wire seal 3. specifications: 3.1 operating temperature: -55℃ to +125℃. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25℃. 3.4 moisture resistance: ip67&ip69k ( mated condition ).