Search Results for threaded flange class 150
NTC Type SA - amphenol-sensors.com
150°C • Suitable for PCB and probe mountings • Available in a wide range of resistance values • Also available with epoxy coating and on tape and reel to EIA RS-468A for automatic insertion • Beta value (25ºC - 85ºC) = 4073k • Material system D10.3 Amphenol Advanced Sensors
模型 - Amphenol Sine
2. modifications: threaded housing; thin wall dia. wire seal 3. specifications: 3.1 operating temperature: -55℃ to +125℃. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25℃. 3.4 moisture resistance: ip67&ip69k ( mated condition ).
PRODUCT DATA DRAWING REV DESCRIPTION - NRN 46036 06/21 - SV Microwave
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 67.0 ghz. vswr: 1.33:1 max. dc to 67.0 ghz. product data drawing notes: 1. for recommended footprint to your specific pcb, contact sv microwave sales department (sales@svmicro.com, 561-840-1800). date ...
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
FAQ - Amphenol Socapex
Amphenol Socapex 38999 connectors comply with various standards, including:
MIL-DTL-38999 (Series I, II, III)
HE308
EN3645 (European aerospace ...
L-2119-BR.fm - Amphenol Aerospace
(150 Ohm) Tensolite 26483/03071X-2 (100 Ohm) M22520/2-01 (4) M22520/2-34 M22520/5-01 M22520/5-45 (A).180 CRIMP AREA DOT (.050 APPROX.) OUTER CONTACT RIVET KEY INDICATOR CRIMP BUSHING OUTER CONTACT ASSEMBLY 90° S1 INNER CONTACT H 1. With inner contacts positioned inside rear insulator slots, assemble front insulator over the inner contacts as ...
RT07123PNH03 Jam Nut Receptacle, Male with Silicone Seal, 16AWG, 13A/300V
RT00123SNHEC03 3 Position Square Flange Receptacle, Female, Shell Size 12, Silicone Seal, and End Cap with Individual Wire Sealing. REQUEST A QUOTE. SS14M1F Socket Contact, Stamped, Size 16, Gold Flash, Wire Range 2.0-2.5mm², 14 AWG, 13A. Compatible to part # SC14M1D70, 192990-2660. Comparable to PN# SC14M1D70
Japan - kayeinstruments.com
Kaye 无线系统 {概述} Kaye 无线系统 {无线温度记录器} Kaye 无线系统 {无线超低温记录器} Kaye 无线系统 {无线平面记录器}
Kaye Validator AVS
Le système de validation AVS (Advanced Validation System) de Kaye combine des mesures de capteurs précises avec toutes les exigences GMP pour l'étalonnage et la traçabilité aux normes nationales. Il permet de générer des rapports conformes et gérer les actifs validés ainsi que les équipements de validation. Le validateur AVS offre des fonctionnalités matérielles améliorées, un ...
PRODUCT DATA DRAWING REV DESCRIPTION - DCN 55436 10/24
over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 65.0 ghz product data drawing p/n smps interface detent 1138-6047 smooth bore 1138-6048 full detent date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] ...
HIGH SPEED PROTOCOL PRODUCT GUIDE - Amphenol Aerospace
150 1.485 1 1 2 0 2 (outer body) 2 75 Ohm Matched Impedance Coax (1) Size 8 21-033591/592-XXX (1) Size 12 21-033650/651-XXX HIGH SPEED PROTOCOL PRODUCT GUIDE Sandy Wildenstein • Phone: (607) 563- 5379 • Email: swildenstein@amphenol-aao.com
REVISIONS - Amphenol Sine
UNEF 13/16 20 THREAD -40°C ~ 105°C PART NUMBER-40°C ~ 125°C KEY N RTS714N8P RTS714N8P03 A2 -- UPDATE NOTES Jun-22-2017 Nick TOMMY A3 -- UPDATE DRAWING Mar-20-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
Switzerland2 - kayeinstruments.com
Kaye ValProbe RT {Übersicht} Kaye ValProbe RT {Basis Station} Kaye ValProbe RT {Temperatur Logger Flexibel} Kaye ValProbe RT {Temperatur Logger Biegsam}
PRODUCT DATA DRAWING DATE APPROVED - REL. DCN 40145 10/24/13 STW
code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 18.0 ghz recommended mtg hole surface area: date approved revision history rev description n/a size see notes see notes sv microwave, inc. scale: 3:1 third angle projection dwg. no. b material: ...
B A2 - Amphenol Sine
M38X1.5 6g THREAD 37.8 Ø36.3 SIZE 8 CONTACTS (1 PLACES) 6 SIZE 12 CONTACTS (6 PLACES) 6 Ø47.8±0.5 A2 ADD MORE MATERIAL NOTES 24/OCT/18 BROOK TOMMY. RADSOK® Machined Contacts, Pins and Sockets Part Number Description Size AWG Type Amps SC000345 Male Contact - Pin, Copper Alloy, Silver-Plated 8 8
2M CABLE OVERMOLDING CAPABILITY - Amphenol PCD
• 801 Double start thread series • 803 Bayonet locking series; • 804 Push pull series • 805 Triple start series • 807 First mate last break contact configuration Supported Series. Created Date:
HEAVY|MATE HV - アンフェノールジャパン株式会社
150 Ø17.0 Ø23.5 C20000233303 185 Ø19.0 Ø25.5 C20000233302 240 Ø21.5 Ø29.0 C20000233301 Extraction tool Crimping tool (electric) #R16, 18 Extraction tool ASRC-650-R18 APSM240-10 (Cable size: 10 to 240mm2) Wire gauge P/N Dimensions (mm2) ØA ØB Female contacts 120 Ø15.5 Ø21.0 C20000233404 150 Ø17.0 Ø23.5 C20000233403 185 Ø19.0 Ø25.5 ...
Amphenol PCD Shenzhen
REAR FLANGE SHUTTER SOCKET OUTLET EVSE, 32A, 1/3 PHASE, CABLE ASSEMBLY, NTC/PT1000 HVCOSMR6PXXXXLXXXX. SHUTTER VERSION VEHICLE CONNECTOR, 20A/32A, 1/3 PHASE, CABLE ASSEMBLY-POTTING Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 ...