Search Results for thyristor controller for heater
Thermostatically Controlled Heat Trace Assembly - TPC Wire
FLEXIBLE SILICONE HEATING TAPE — Can be wrapped around pipes as small as 1/4" O.D. Silicone rubber outer layer is resistant to moisture and chemicals. Multi-stranded nickel chromium resistance wire provides greater flexibility for easier installation, removal and kink resistance.
Self-Regulating Heat Trace Assembly - tpcwire.com
Heat output automatically adjusts based on surface and ambient temperature. This eliminates the need for a temperature controller. Offered in 3, 5, 8, 10 watts/ft to meet specific application requirements. Plug into a 15A, 20A or 30A outlet and eliminate the need for hardwiring. Choose the exact length required for the application.
Signal Converter and Temperature Converter - Lutze Inc.
The LUTZE LCIS converters have an extremely low heat dissipation and power loss factor. These innovative and functional electronics are also suited for hard to reach and remote locations, such as wind turbines. LUTZE signal converters have a wide temperature range of -40°C to +75 °C.
Telaire T8000-R Series CO2 and Temperature Sensor with Relay
For temperature measurements, Ventostat T8000-R models contain an active temperature output (terminal pin #6) and a passive thermistor (terminal pins #4 and 5). The passive thermistor is electrically isolated from the other circuitry and should be wired independently from active CO2 and temperature outputs.
Heater Modules - ssi-sensors.com
SSI provides a fully integrated TULC (with and without heater tube assemblies). Stainless Steel pick up and return lines and engine coolant loops. Includes graver filter, cap and DEF filter. Multiple header designs available and engine coolant loops specifically designed and certified to your tank’s configuration.
Thermometric Type YP | Thermometrics PTC Thermistors
Available in a wide range of operating current and voltage levels with excellent stability and fail-safe operation. Features, specifications, and documentation for the Thermometric Type YP by Thermometrics. Check distributor stock to place an order.
Telaire T6723-8K5 NDIR CO2 Module - amphenol-sensors.com
Telaire T6723-8K5 CO2 Alarm Modules are individually factory-calibrated to trigger Alarm Signal at 8500ppm CO2. In addition, the T6723-8k5 provides Ventilation Warning Signal triggered at 7500ppm CO2 and Low Battery Warning Signal (for applications using batteries). Protected by US Patents US6526801, US6255653, US6410918, and US6588250.
Data Sheet R-Series V RF5 SSI (document part number: 552207)
All settings under control with the smart assistants for the R-Series V The TempoLink ® and the TempoGate smart assistants support you in setup and diagnostics of the R-Series V.
Data Sheet R-Series V RH5 SSI - temposonics.com
All settings under control with the smart assistants for the R-Series V The TempoLink ® and the TempoGate smart assistants support you in setup and diagnostics of the R-Series V.
Thermally Regulated Walk-In Cabinet for Remote Base Stations
4,000 watt HVAC units with economizer and 1,000 watt heater. Larger HVAC units can be offered as well Door Latching: Keyless Entry Handle in Front Equipment Racks: Supports up to 6 Equipment Racks Cable Entrance: Up to (32) Top Entry Cable Ports, (8) populated (2) Optional ports for DC Generator Cable Entry (4) Bottom Entry 24-Port Roxtec
Control cabinet heat analysis for everyone - Lutze Inc.
LÜTZE enables an analysis of the heat build-up and distribution in the control cabinet with its web-based AirTEMP configurator. The AirTEMP configurator can be used free-of-charge and is available to all cabinet engineers.
NTC Thermistors Type RL30 - amphenol-sensors.com
Point-matched disc thermistor with bare lead-wires. Also available with epoxy coating. Other resistances and tolerances at other temperatures available. 2014 Amphenol Corporation. All Rights Reserved. Specifications are subject to change without notice.
Path-breaking thermal concept for control cabinets - Lutze Inc.
LÜTZE's AirSTREAM is just the answer you need. Thanks to 'intelligent air control' and the AirBLOWER fan system, hotspots are prevented and the climate in the control cabinet is also balanced out – energy savings of up to 23% can be achieved for control cabinet cooling.
Amphenol's Rugged Connectors for Immersion Cooling Systems
Amphenol addresses the need for reliable connectivity in immersion cooling systems with its line of IP67 sealed rugged connectors. These connectors are specifically engineered to withstand the rigors of harsh operating environments while providing superior sealing against immersion cooling liquids.
NTC Interchangeable Type SA Series Thermistors
Interchangeable thermistor with bare lead-wires. Low cost solid state sensor. Standard ±1°C accuracy from 0°C to 120°C. High sensitivity to changes in temperature. Suitable for temperature measurement, control and compensation. Excellent mechanical strength. Wide operating temperature range: -50°C to. Suitable for PCB and probe mountings.
NMEA 0183 NMEA WeatherStation® with Heater Cable, 10-Pin Connector, 10m
No Connector, 10m/33'. For use with 24V USB Converter.
Radial Lead Type RL14 | Thermometrics NTC Thermistors
Thermometrics Type RL14 of Radial Lead NTC Thermistors consist of point-matched disc thermistors with bare lead wires. They are suitable for PCB and probe mountings with high sensitivity to changes in temperature and a wide operating range of -58°F to 302°F (-50°C to 150°C). Available in a wide range of material systems and with epoxy coating.
Thermistor Stability Benchmarking - Part 5
The Temperature Sensors are used to either create, control or maintain a pilot flame in the boiler, or to build in the control system to monitor water level in the boiler. Thermistor accuracy and/or stability issues can lead to reduced efficiency and performance of the boiler.
Commercial Ventilation Controls for Lower Engery, Emmissions | Telaire
Telaire offers single-channel and dual-channel sensors, as well as CO2 sensors for harsh environments. Telaire can meet your needs with multiple OEM CO2 modules or wall-mount and duct-mount transmitters with both analog and digital output configurations.
HS20 Relative Humidity (RH) Sensor | Telaire
Telaire HS20 is a bulk-resistance type of Relative Humidity (RH) Sensor providing a variable impedance value in response to the adsorbed water within the sensor’s proprietary thin-film polymer.