Search Results for thyristor controller for heater
Ventostat T8002-ACD Series CO Transmitters - amphenol-sensors.com
inside the duct to control an entire air-handling zone. All wall mount sensors are compatible with accessory enclosures. The Ventostat controller offers a SPDT relay (normally open or closed) and can be custom programmed to a specific measurement and output range using the UIP software interface (T2072) or on-board keypad (display units).
Multimedia 2016 17 - El-Cab
delivery: Shutter box for flap control, a 20 metre connection cable. CM-1-130-08 Angle 145° // Protection class IP69K 380 TVL 0 Lux 145 ° 12 V DC +/- 10%-40 ° - + 70 ° C Stainless steel black/silver IP 69K (WxHxD) 88 x 65 x 53 mm, 340 g MiniDIN screw SHUTTER Resolution / TVL Sensitivity Lens / angle Operating voltage Temperature range ...
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
Cable Glands and Cord Grips - Amphenol Industrial Operations
Amphenol ®/Pyle Cord Grips 55 Cord Grip Specifications 56-57 DB/DBM Group 58-59 DBZ Group 60-61 DBL/DBZL Group 62-63 DBA Group 64-65 DBF Group, Flared Nipples 66-67 DBZP Series 68-69
Cookie Policy - Amphenol Sensors
This site uses cookies – small text files that are placed on your machine to help the site provide a better user experience. In general, cookies are used to retain user preferences, store information for things like shopping carts, and provide anonymised tracking data to third party applications like Google Analytics. As a rule, cookies […]
Panel Antennas XPA U2-L4-2.7 - amphenolprocom.com
HybridLine Panel Antenna with Dual band LTE450 and LTE700/800/850 | X-Pol | 72° | 13 dBi / 16.8 dBi | Remote Electrical Tilt
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
CablesOnDemandBlog.com PR Web Press Release Goes Live
The company’s high product mix supports a vast array of applications including Network, Broadcast, Test, Instrumentation, Audio/Video, Data Storage, Clustered Computers, Prototyping, Automation, Industrial Control, Wi-Fi, Automotive and Avionics. Sincerely, “The Cable Guy“ Product Marketing Manager. Amphenol Cables on Demand
Voltage Compensated, Media Isolated, High Pressure Sensors
• Process control systems • Hydraulic systems and valves • Automobiles and trucks • Biomedical instruments • Refrigeration and HVAC controls • Appliances and consumer electronics • Ship and marine systems • Aircraft and avionic systems Features • Solid state, high reliability • High sensitivity with 100 mV ± 1% FSO at 10 VDC
NTC Thermistors Types RL35/40/45 - amphenol-sensors.com
• Suitable for temperature measurement, control and compensation • Excellent mechanical strength • Wide operating temperature range: -58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material systems • Also available with epoxy coating • Available on tape and reel to EIA RS ...
English – Page 2 – LID Technologies
The ESCL, short for Electronic Steering Column Lock, started in 2021 in order to address the growing need of motorcycle manufacturers to offer Passive Start functions coupled with pressure monitoring and to respond to new RFQ’s. Our goal through this time has been to improve our concept in order to reach the demands of the motorcycle market by offering solutions and innovation at controlled ...
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
EXA Thermometrics India
No.181, Lake Shore Road, BTM Layout – II Stage, Bangalore:76, Tel :+91-80-40698200, +91-80-40698210\211
Thermometrics NTC Type 95 Series Thermistors
control and compensation • High reliability and stability over an interchangeable range • Most popular Resistance (R) vs Temperature (T) curves are available • Resin-coated for mechanical strength and resistance to solvents • Rugged construction • DC95: 0.012 in (0.3mm) diameter, bare tinned copper lead wires
Document Number: 509, Ver. 16
The Quality Control department will approve the deviance in writing. 3) For deviances reflecting on one of the 3 'F's – approval or rejection may be provided only by the engineering group. 4) The Quality Control department is responsible for providing the approval in writing to the Vendor. 2.4. Quality Requirements – Sheet Metal & Plastic
NTC Miniature Series - amphenol-sensors.com
measurement and control, circuit temperature compensation, liquid level sensing or fluid flow sensing. They are ideally suited for applications, that require a reliable, low cost sensor. Amphenol Advanced Sensors. 2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions
Thermal-Magnetic Circuit Breaker 2210-T2
Process control equipment, robotics, machine tool control, communications systems, instrumentation. 2210-T2.. 1-pole 3-pole Voltage rating Type No. 2210 single and multipole thermal-magnetic circuit breaker Mounting Trail mounting Actuator design 2 toggle Number of poles 1 single pole protected 2 2-pole protected