Search Results for thyristor controller for heater
English – Page 2 – LID Technologies
LID Technologies and its innovative technologies are keeping up with our times, offering its clients two specific systems, that will help enhance the vehicle’s control and security management, simplifying its monitoring… And yes, certified R-141!
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
NTC Thermistors Type RL14 - amphenol-sensors.com
• Suitable for temperature measurement, control and compensation • Excellent mechanical strength • Wide operating temperature range: -58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material systems • Also available with epoxy coating • Available on tape and reel to EIA RS ...
MA7CAP1700-S3-KIT 17 position straight plug connector kit,
MA7CAP1700-S3-KIT 17 position straight plug connector kit, threaded, P type, counter-clockwise insert, 11.0-15.0mm cord grip, male, contacts included
2 Sensor for Automotive Applications - amphenol-sensors.com
automatic fresh air control and safety sensing for CO2 refrigerants. Along with the patented ABC Logic™ lifetime calibration warranty, its low power consumption, compact design and simple product integration, make this an affordable gas sensing solution. 2 Internal CO2 Sensor Specifications
Ventostat T8002-ACD Series CO Transmitters - amphenol-sensors.com
inside the duct to control an entire air-handling zone. All wall mount sensors are compatible with accessory enclosures. The Ventostat controller offers a SPDT relay (normally open or closed) and can be custom programmed to a specific measurement and output range using the UIP software interface (T2072) or on-board keypad (display units).
Protimeter Speedy 2000 Series - amphenol-sensors.com
quality control tool that enables the site manager to ensure best practice is being followed. Moisture levels of aggregates and sand can be checked prior to use to ensure that the correct amount of water is added when mixing with cement. The moisture content of ready-mix concrete can be checked on site arrival to ensure it is within specification.
NPX1 NovaSensor Sensors
NPI-12 Series Stainless Steel Media Isolated Sensors Applications • Low-cost media isolation • 0.20 mV/V/psi sensitivity • Operating temperature 50°F to 104°F
Cookie Policy - Amphenol Sensors
This site uses cookies – small text files that are placed on your machine to help the site provide a better user experience. In general, cookies are used to retain user preferences, store information for things like shopping carts, and provide anonymised tracking data to third party applications like Google Analytics. As a rule, cookies […]
MG MediaGauge Series - Amphenol Sensors
Provides in-flight temperature control for cabin comfort and service items. High accuracy; Long-term stability; Rugged design for maximum protection and direct immersion in liquids or gases Gas Detection Sensors. Detects the presence of Hydrocarbon gases that indicate fuel leakage.
Thermometrics Duct Temperature Sensor - amphenol-sensors.com
in (Il mm) 029 in (7.5 mm) 0.31 in 18 mm) 33 in mm) 08 in 1022 mm) 232 in (59.7 mml KET MG641762 Mating: AMP 174463 087 in (225 mm) 180 100 -30-20 -10 0 10 20 30 40 50 60 70 80
Rugged Digital Networks Solutions - amphenol-airlb.de
www.amphenol-socapex.com Rugged Digital Networks Solutions Reinforced Infocom Connectors for Harsh Environment RJ Field Cat6
Telaire T3000 Series CO2 Sensors for Harsh Environments
control applications • Easy mount with 2 external tabs. • Rated up to IP67 (build dependent) • Available with potting • Different calibrations available up to 20% CO 2 concentration • Analogue or digital output options • Non-Dispersive Infra-Red measuring technology • Sensors are shipped factory calibrated • Accuracy for 10 year ...
FLS710N4P03 4 Position Jam Nut Receptacle, Pin, Shell Size - Amphenol Sine
FLS710N4P03 4 Position Jam Nut Receptacle, Pin, Shell Size 10, Fast Lock Coupling
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
Panel Antennas XPA U2-L4-2.7 - amphenolprocom.com
HybridLine Panel Antenna with Dual band LTE450 and LTE700/800/850 | X-Pol | 72° | 13 dBi / 16.8 dBi | Remote Electrical Tilt
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
EXA Thermometrics India -Leisure
©EXA Thermometrics India Pvt. Ltd. No.181, Lake Shore Road, BTM Layout – II Stage, Bangalore:560076. Tel :+91-80-40698200, +91-80-40698210\211
RF Connector - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to thi s product. Improvements to products may be made without notice. REV121117F www.amphenol-antennas.com 1 of 1 Electrical Characteristics Frequency Range DC-3.8 GHz Return Loss ≤ -30 dB Insertion Loss ≤ 0.05 dB
Operation Manual R-Series Powerlink 551657 RevA EN
Temposonics® R-Series Powerlink V2 Operation Manual I 3 I 1. Introduction 1.1 Purpose and use of this manual Before starting the operation of Temposonics® position sensors, read this documentation thoroughly and follow the safety