Search Results for thyristor controller for heater
Amphenol CS-DSDHD15MF0-005 15-Pin (HD15) Deluxe HD D-Sub Cable - Copper ...
Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar shielded 26 AWG data-grade wire with pre-terminated HD15 (aka DB15HD) male and female d-sub connectors. Perfect for RS232 serial data, prototype, control and low-voltage applications using the 15-pin HD15 interface. Not for VGA, Video, or HDTV use.
Hybrid Power Relay (HPR) - el-cab.com.pl
relay system plus an active electronic control unit for signal conditioning. This creates a wide range of options regarding activation and func-tionality of the power relay. Versions Options Applications Features l single-pole make contact l side mount flanges as standard version
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Amphenol 2022 Sustainability Report - アンフェノールジャパン ...
AMPHENOL CORPORATION 2022 SUSTAINABILITY REPORT 5 LONGER CYCLE About Amphenol Our high-technology solutions span the broadest range of connectors, sensors, antennas, flexible and rigid printed circuits,
radsok-power-to-board-ptb-data-sheet-amphenol-industrial
area with many points of contact for heat dissipation at the pin and socket interface. This lowers temperature rise and reduces potential failures. RADSOK® Power-to-Board products are designed to be applied manually by press-fit or by a re-flow solder process eliminating the need for additional wires and/or special crimp tools.
NPX1 NovaSensor Sensors
NPI-12 Series Stainless Steel Media Isolated Sensors Applications • Low-cost media isolation • 0.20 mV/V/psi sensitivity • Operating temperature 50°F to 104°F
EXA Thermometrics India
No.181, Lake Shore Road, BTM Layout – II Stage, Bangalore:76, Tel :+91-80-40698200, +91-80-40698210\211
HumiTrac XR General Eastern Dew Point, Enthalpy, Wet Bulb, and ...
for humidity control to avoid condensation of water on cooler surfaces within a building (e.g. windows, refrigeration cases, inside walls, electronic equipment, and ductwork). This type of condensation can lead to discoloration, physical/ structural damage, and mold/mildew growth. Dew point control provides a more comfortable
NovaSensor P1905 Backside Absolute Pressure Sensor Die
• Process control systems • Aerospace • Pressure measurements in aggressive media Amphenol Advanced Sensors NovaSensor P1905 Backside Absolute Pressure Sensor Die is a piezoresistive sensor die that is designed for absolute pressure measurements in aggressive (harsh) media. The die has a reference vacuum chamber
Thermo-Trex Silicone Fiberglass Fiberglass Ultra-Sleeve Ultra-Sleeve ...
runs through a particularly harsh environment of flash heat or flame, chemical or mechanical abuse. This Ultra-Sleeve offers great heat resistance and excellent moisture and chemical resistance. Silicone Fiberglass Ultra-Sleeve High Temperature Sleeving is a protective sleeve that is ideal for those areas where your cable runs
2 Sensor for Automotive Applications - amphenol-sensors.com
automatic fresh air control and safety sensing for CO2 refrigerants. Along with the patented ABC Logic™ lifetime calibration warranty, its low power consumption, compact design and simple product integration, make this an affordable gas sensing solution. 2 Internal CO2 Sensor Specifications
NPX1 NovaSensor Sensors
NPI-12 Series Stainless Steel Media Isolated Sensors Applications • Low-cost media isolation • 0.20 mV/V/psi sensitivity • Operating temperature 50°F to 104°F
NTC Type NDL - amphenol-sensors.com
measurement, control and compensation • Tight tolerances on resistance and B value • Operation up to 311°F (155°C) with excellent stability • Small body size • Fast response • Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant NTC Type NDL Thermometrics
NTC Miniature Series - amphenol-sensors.com
measurement and control, circuit temperature compensation, liquid level sensing or fluid flow sensing. They are ideally suited for applications, that require a reliable, low cost sensor. Amphenol Advanced Sensors. 2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions
NTC Miniature Series - amphenol-sensors.com
measurement and control, circuit temperature compensation, liquid level sensing or fluid flow sensing. They are ideally suited for applications, that require a reliable, low cost sensor. Amphenol Advanced Sensors. 2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions
NTC Interchangeable Thermistor - amphenol-sensors.com
control and compensation • Ideal for medical applications • Fully insulated • Polyimide sleeved for good mechanical strength and resistance to solvents • 0.008 in (0.2 mm) diameter heavy isomid insulated bifilar copper lead wires for SC50 • 0.004 in (0.1 mm) diameter heavy isomid insulated bifilar nickel lead wires for SC30 Amphenol
1710-3800 MHz - amphenol-antennas.com
1710-3800 MHz 8832108F0 Single Band | Microcell Panel | X-Pol | 65° | 11.5 dBi Electrical Characteristics Frequency Band 1710-1920 MHz 1920-2200 MHz 2200-2690 MHz 3400-3600 MHz 3600-3800 MHz
RTS014N2S03 Receptacle, square flange, 4 (2+2) positions, si
RTS014N2S03 Receptacle, square flange, 4 (2+2) positions, size 14, socket contact, silicone rubber seal
MIL-C-26482 Series 1 - TPC Wire
• Motion Control • Off-Road Vehicles • Power Generators • Sensors • Ships • Telecommunications TECHNICAL SPECIFICATIONS OPERATING VOLTAGE/TEST VOLTAGE SERVICE RATING TEST ALTITUDE MAX OPERATING VOLTAGE TEST VOLTAGE DC AC (rms) DC AC (rms) I Sea Level 850 600 2,100 1,500 II 1,250 1,000 3,200 2,300 I 70,000 ft – 300 535 375 II ...
NTC Inrush Current Limiter Kit - amphenol-sensors.com
NTC Inrush Current Limiter Kit Part No. (Straight Leads) Part No. (Kinked Leads) Resistance @ 25°C (Ω) ±25% *Max Steady State Current (Amps) Max Allowable Surge Current