Search Results for tmm-4-o-10-1
Clips & PP-Pads - Amphenol Mobile Consumer Products
Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663 Fax: (1800) 765-4321
SMA Straight Crimp Plug Times LMR-195 Optimized 50 Ohm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;
AMMC Connectors - Amphenol RF
The AMMC (Amphenol Micro-Miniature Coaxial) connector series is a low profile (1.4 mm height off the board) series with an extremely small board footprint (2mm x 2mm). This series is used in applications with 50 Ω impedance requirements, and has a performance from DC to 6 GHz.
N-Type Right Angle Solder Plug RG-402 0.141-inch Conformable Times ...
N-Type Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
Amphenol Network Solutions > Adapter plates fit in any LGX®-compatible ...
Overview. Amphenol Network Solutions offers both angled and standard adapter plates for any LGX®-compatible system. The six-port LCX MPO Adapter Plate fits in the Amphenol Network Solutions LTX, LCX and LCX-H, Corning LDC®, TE/ADC LSX®, Leviton Lightspace®, OFS LGX® and any other LGX®-compatible panel.
SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;
10137002-101LF | ExaMAX® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of ExaMAX ® 56Gb/s High Speed Backplane Connector, part number 10137002-101LF.
Amphenol SF-NLMAMB0001-0001 OSFP 400G Loopback Adapter Module for OSFP ...
Genuine Amphenol 400G OSFP loopback adapter modules provide the ideal 400-Gigabit Ethernet rated port testing solution for OSFP enabled ports (50.0 Gbps x 8 channels). This low-profile passive OSFP 400G loopback cable features typical insertion loss (attenuation) characteristics of a mere 0dB; consuming no more than 0.0 Watts of power in the process.
ATMSeries - Amphenol Sine
or more information, contact Customer Service, +1 800 34 32, csramphenol-sine.com 2016 Amphenol Sine Systems Corporation, 44724 Morley Drive, Clinton Township MI 48036 SA. ww.amphenol-sine.com. Customer Service +1 800 394 732 very effort has been made to ensure that the information contained in this document is accurate at the time of publication.
Minitek ® Pwr 4.2 High Current Connector - Amphenol CS
ROBUST, VERSATILE AND HIGH CURRENT PERFORMANCE. Minitek ® Pwr 4.2 High Current Connector (HCC) is designed for power applications with current rating up to 13A per contact and wire gauge range from 30AWG-16AWG for wire-to-wire and wire-to-board applications. It is available in 2 to 24 circuits for dual row and 3 to 5 circuits for single row. Rated current up to 13A per contact
Telaire T6743 Automotive CO2 Sensor - Amphenol
• Lin 2.0 output • Low power • Compact design and versatile interface for simple product integration • All units are factory calibrated to measure CO2 concentration levels up to 5000 ppm • Custom packaging available • Adjustable firmware variables Applications • Automotive HVAC – Automatic fresh air control
Intrinsically safe dual output sensor - wilcoxon.com
± 10% ± 3 dB 3 - 5,000 Hz 1 - 7,000 Hz 0.5 - 12,000 Hz Resonance frequency 30 kHz Transverse sensitivity, max 5% of axial Temperature response: –50°C +120°C –10% +10% Temperature sensor: Output sensitivity Measurement range 10 mV/°C 2° to 120°C Power requirement: Voltage source ...
Conan 1.00mm Connector | Mezzanine Connectors - Amphenol CS
Amphenol's Conan ® 1.00mm mezzanine connector is designed for industrial applications and harsh environments. Mechanically secure, high-density electrical interface between PCBs. JavaScript seems to be disabled in your browser.
10134170-4310LF | Minitek ® Pwr 4.2 HCC | Amphenol
Amphenol is one of the leading manufacturers of 4.20mm Wire to Board Signal. Contact us today for more details of Minitek ® Pwr 4.2 HCC part number10134170-4310LF.
Model 641B11 4-20 mA Output Velocity Sensor Installation and ... - PCB
4.00 0.0 g rms 0.0 g rms 8.00 1.25 g rms 2.50 g rms 12.0 2.50 g rms 5.00 g rms 15.75 3.67 g rms 7.34 g rms 20 5.00 g rms 10.0 g rms . PAGE 7 RV Option The RV (raw vibration) option includes a 100mV/g ±20% additional output. The accelerometer frequency range is 1 Hz-1 kHz, maximum amplitude of 15 g-pk. Data collectors or analyzers can use this ...
Amphenol
4. specifications: 4.1 current rating: 7.5 amps 4.2 operating temperature: -55°c to +125°c. 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5.
LOAD WASHER LOAD CELL - M14 FASTENER - pcb.com
Excitation Voltage(Recommended) 10 VDC 10 VDC [4] Zero Balance ≤ 1 % FS ≤ 1 % FS Output Polarity(Compression) Positive Positive Isolation Resistance ≥ 1G Ohm ≥ 1G Ohm Physical Size (Height x Diameter) 0.495 in x 1.213 in 12.57 mm x 30.81 mm [5] Fastener Size NO EQUIV 14.00 mm
Explosion proof vibration transmitter, velocity, RMS, 2.0 in/sec
PC420VR-20-EX Explosion-proof vibration transmitter, velocity, RMS, 0.5 in/sec, explosion proof sensor, vibration transmitter, 4-20 mA vibration sensor, 4-20 mA sensor
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING DATE REV ...
vswr: 1.30:1 dc to 40.0 ghz insertion loss: .03 x sqrt(f(f in ghz)) product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. ...
Model 646B10 4-20 mA Output Accelerometer Installation and Operating Manual
4.00 0.0 g rms 0.0 g rms 8.00 1.25 g rms 2.50 g rms 12.0 2.50 g rms 5.00 g rms 15.75 3.67 g rms 7.34 g rms 20 5.00 g rms 10.0 g rms . PAGE 7 RV Option The RV (raw vibration) option includes a 100mV/g ±20% additional output. The accelerometer frequency range is 1 Hz-1 kHz, maximum amplitude of 15 g-pk. Data collectors or analyzers can use this ...