Search Results for tv07rqf-25-17s
PL182X-60-4 | Amphenol Global Search | Amphenol
5 4 5 3 mil-std-100 & 1000 4 2 1 specifications are the property of xma corp. or omni spectra part - as a basis for the written permission of xma corp. dias concentric .003 t.i.r. unless otherwise specified copied nor used - in whole or in items without the express unless otherwise noted tolerances in: inches dimensions are in inches and
LIGHTCONEX - Amphenol Aerospace
computers. LightConexTM integrates a 40Gbps optical transceiver, 120G optical transmitter, and 120G optical receiver into the module connector saving board space and eliminat. ng cables.The low profile backplane connector qualified to. VITA 66.5. It includes springs to ensure a solid MT to MT connection under extreme shock and.
Home - Amphenol Australia
Home - Amphenol Australia
Cordsets Quick-Connex M12 DC Micro Cordsets
acity5A5A5A5A4A4A90° Cordset188 Amphenol TPC Wire & Cable / USA 800-521-7935 / Canada 800-545-0122 / Mexico 001-877-283-1696 / t. cwire.com Specifications subject to change. For complete specifications and availability, ask your ATP. M12 DC Micro Cordsets. Quick-Connex® M12 DC Micro Cordsets.
Model 261B03 | PCB Piezotronics
Model 261B03:Triax force link, ICP®, 10k lb (Fz), 4k lb (Fx,y), 0.25 mV/lb (z), 1.25 mV/lb (x,y), ground isolated . f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In ... 17.79 kN: Maximum Force (Z Axis) 11000 lb: 48.93 kN: Maximum Force (X or Y Axis) 4400 lb: 19.57 kN ...
IDS-22-4 Amphenol
aio-csjm36 m36 2.02 5 18 – 25 10 34 aio-csjm32 m32 1.52 5 18 – 25 10 27 aio-csjm30 m30 2.01 8 13 – 18 82 6 aio-csjm27 m27 2.01 8 13 – 18 82 6 aio-csjm25 m25x1.51 8 13 – 18 7.82 3 aio-csjm24 m24 1.51 4 10 – 14 82 4 aio-csjm22 m22 1.51 4 10 – 14 82 4 aio-csjm20 m20x1.51 26 – 12 8.32 0 aio-csjm18 m18x1.51 05 – 10 72 0
MICS-EK1 Datasheet - SGX Sensortech
r two gas sensors. The SGX data logging and control software allows the performance of different sensors to be assessed and makes it easy to captur. data.INTRODUCTIONThe SGX MICS-EK1 Gas Sensor Evaluation Kit will drive the SGX range of Metal Oxide Semiconductor gas sensors and automatically measure the sensor resistance as it change.
QSFP-DD Cables • OSFP Cables - Amphenol
Amphenol 1.5m (4.9') QSFP-DD (400G QSFP Double Density) 400GBASE-CR8 802.3by/802.3bs qualified passive copper cables provide next generation performance by combining eight SFP56 channels, each operating at speeds of up to 50.0 Gbps (50G PAM4 & 25G NRZ), into one affordable double-density QSFP package (QSFP-DD); capable of …. Qty avail.: 53.
tx10715ms 188 3.0ghz19
ABS Coaxial Cable Product Information Sheet Type: TX10715MS / 188 MESS regulations Document: tx10715ms 188_3.0ghz19.docx Revision: 2019-09-10
Dualok High-Vibration Connectors - Amphenol Aerospace
Description: Dualok is an enhanced anti-decoupling mechanism designed to perform under severe vibration environments – far exceeding the performance of MIL-DTL-38999 Series III plugs. The Dualok system is proven to mitigate the negative effects of high vibration operation by eliminating connector back-off and reducing conditions that can ...
CHT cylinder head temperature sensor
B (25/85) 3977K Operating Temperature-40°C to 185°C Storage Temperature -40°C to 185°C Response Time 15 seconds (liquid to liquid) Temperature Accuracy ± 1.77% @ 25°C ± 2.0% @ 100°C Lead Material Dual copper conductor, Polyurethane outer jacket Weight: ~16 grams Connector Yazaki - 7283-5558-10 Mating Connector Yazaki - 7282-5558-10
ICP® PRESSURE SENSOR - PCB
Sensitivity(± 10 mV/psi) 50 mV/psi 7.25 mV/kPa Maximum Pressure(step) 1 kpsi 6,895 kPa Maximum Pressure(Total) 15,000 psi 103,421 kPa Resolution 0.4 mpsi 0.0028 kPa [2] Resonant Frequency ≥ 250 kHz ≥ 250 kHz ... Housing Material 17-4 Stainless Steel 17-4 Stainless Steel Diaphragm Invar Invar Sealing Welded Hermetic Welded Hermetic
Practices & Installation Guidelines - Charles Industries, LLC
Technical Product Documentation. Select a category below to see installation guides and technical information. For product documentation not shown here, including practices for CUBE cabinets, contact Charles Technical Support at (800) 607-8500 or [email protected]. Contact Support.
NEW FROM PCB PIEZOTRONICS
FREE-FIELD, QUARTZ ICP® BLAST PRESSURE PENCIL PROBE. MODEL 137B29B. Measurement range: 25 psi (173 kPa) Temperature range: -100 to +275 °F (-73 to +135 °C) Sensitivity: 200 mV/psi (29 mV/kPa) Micro-second rise time with resonant frequency above 400k Hz. IECEx.
SMPS VITA 67.3 12 Port Plug-in Module D - SV Microwave
Add to compare list. Meet the SMPS VITA 67.3 12 Port Plug-in Module D SF9311-60166 offered by the leader of the RF industry. Check out product specifications here!
CHARGE MODE PRESSURE SENSORS - PCB
XX ± 0.25 AJA 1/13/17. a a g n e o 1 1 5 9 1 / 1 3 / 2 0 1 7. A A. 5 9 4 7 2. PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS. REV DESCRIPTION DIN. AJA3 PRELIMINARY n. 1.50 [38. ...
B A1 - Amphenol Sine
3.3 insulation resistance: 1000 megohm min @ 25℃. 3.4 moisture resistance: ip67&ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-18-14p* (* = seal type) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp02-18-14sr-sra a1 release new drawing 15jul20 vito ...
Microsoft Word - gs-12-390_a.doc - Amphenol Connectors
Less than or equal to 1dB up to 1.25 GHz Less than or equal to 1.6 x (F-1.25)+1) db between 1.25GHz and 3.75GHz. Less than or equal to 5 dB at 3.75 GHz 4.6 RETURN LOSS Per EIA-364-108 and PCI Express Connector High Speed Electrical Test Procedure. Requirements: Less than or equal to -12dB up to 1.3 GHz Less than or equal to -7dB up to 2.0 GHz
C:UsersjbloodDesktopPBLite Rework drawingsC-P28996-A1 - Amphenol Sine
2) ELECTRICAL DATA: CURRENT (MAX): 25A VOLTAGE (MAX): 600V AC/DC INSULATION RESISTANCE (MIN): 5000M OHMS DIELECTRIC TEST VOLTAGE: 2200V SHORT CIRCUIT AMPERAGE RATING: 65kA - BREAKERS AND FUSES. 3) MECHANICAL DATA: TEMPERATURE RANGE: -40°C TO 90°C PROTECTION: IP67 (MATED CONDITION) MATING CYCLES: >500 VIBRATION RESISTANCE PER MIL-STD-202 ...
L17DTZK25KFMT | DSUB Accessories | Amphenol
Dsub Metal Hood, Seris DTZK, B size for Standard 25 pin and High Density 44 pin, Top Entry, With 4-40 Screws. Environmental Compliance. Click to download Certificate of Compliance Report. Drawing; 3D Model (STP) PRODUCT AND PRICE. PRODUCT & PRICE Distributor. Distributor Stock Check. Symbol, Footprint & 3D. Symbol, Footprint & 3D ...
Amphenol Network Solutions > TPA Panel 0404
Amphenol Network Solutions dual-feed 4/5 TPA/GMT fuse panel offers industry-leading high-density fuse protection for both high-current and low-current equipment in one space-saving panel – ideal for managing power to routers, DSLAMs, optical MUXes, and other active equipment. This panel has been replaced by the 240GT54 . Product #: 009-8005-0404.
ExtremePort Z-Link Connector - Amphenol CS
unmated specimens to 24 cycles between 25˚C/ ... EIA-364-17, Method A Test Condition 2, Test Time Condition C, Subject mated specimens to 105˚C for 168 hours § Thermal Shock: EIA-364-32, Method A Test condition 1, -55˚C to 85˚C (10 cycles) APPROVALS & CERTIFICATION ...
cable connector HA T 3XXX 001+010+018 - Amphenol Sine
10.02.2021. Male cable connector. for. -6mmRemark for gold plated contacts:In order to avoid brittle inter-metallic connections, gold plated terminals hav. to be tin-plated in the solder area.All technical data have been measured in a laboratory environment and can be different. during prat.
MET and RET versions, AISG1.1 or 3GPP/AISG2 - Amphenol Antenna Solutions
17.7 Input Impedance 50 ohms 50 ohms 50 ohms VSWR < 1.5 < 1.5 < 1.5 Polarisation ±45° ±45° ±45° Horizontal Beamwidth (-3 dB) 73° 67° 67° 65° 70° 74° 65° 65° 65° Vertical Beamwidth (-3 dB) 12° 10° 9.4° 6.1° 5.3° 4.2° 6.1° 5.3° 4.2° Electrical Downtilt Range 0-10° 0-10° 0-10° Inter/Intra Band Isolation > 25 dB > 25 dB ...
ReferenceMate handheld shaker - Wilcoxon Sensing Technologies
Key features. Consistent, 1 g acceleration regardless of sensor weight. Up to 250 grams. Integral precision IEPE reference accelerometer provides superior performance over a wide weight range of test sensors. Integrates a stable three frequency sine wave generator and NIST-traceable reference accelerometer.
Technical features
Capacitance pF/m (pF/ft) 82 (25) Inductance uH/m (uH/ft) 0.207 (0.063) Peak Power Rating kW 5.5 RF Peak Voltage Volts 740 Jacket Spark Volt RMS 5000 Inner Conductor dc Resistance Ω/1000 m (Ω/1000 ft) 10.5 (3.2) Outer Conductor dc Resistance Ω/1000 m (Ω/1000 ft) 9 (2.75) Passive Intermodulation PIM min. dBc -160 Return Loss (VSWR) Performance
62IN - Amphenol In
Introduction. Amphenol 62IN series connectors are general purpose, environment resistant , miniature circular connectors with three- point bayonet coupling and five-key polarisation. Designed to meet the requirements of MIL-C-26482, Series I solder type, these connectors are widely used in applications calling for quick disconnect connectors.
Amphenol LMD and LMS Modular Connectors - Amphenol Aerospace
ONNECTION DEVICELMS Modular ConnectorsAmphenol’s LMS in-line splice connecto. incorporates LMD modules and contacts. The LMS is a simple, compact, three-piece assembly whic. Instrument terminations. erminationsWire harness terminationsTest points The LMS double-ended tool-less splice (part number LMS-01T-TL) incorporated an integral release ...
Model 480B21 | PCB Piezotronics
Model 480B21. Lead Time for 1-2 is 3 Wks. Lead Time for 3-5 is 4 Wks. 3-channel, battery-powered, ICP® sensor signal cond., gain x1, x10, x100, BNC input/output conn. 3-channel, Battery-powered, ICP® Sensor Signal Conditioner with Gain x1, x10 and x100 for each channel. BNC input and output connectors. Uses three 9-volt alkaline batteries ...
Learn All About Shielding Electro Magnetic Interferences (EMI)
It is the ability to shield sensitive electronic components from electromagnetic (EMI)/ radio frequency interference (RFI). It also prevents the stronger signals from leaking out and interfering with surrounding electronics. Apart from connectors, PCB elements such as IC chips, active components, and cables assemblies come with EMI shielding.
2M805 High Speed Tri-Start Threaded Coupling
Ordering Guide for High Speed 2M805 Plugs & Receptacles. TA and other high speed. databus applicationswhere space is limited. These connectors utilize Fluoropolymer inserts. hat are. ptimized for high speed capability. Multipl. standard insert arrangements are available. This series features self-locking plug.
Thermometrics Type A040 Series NTC Thermistors
• Resistance at 25°C: 2252Ω (400 Series) and 10KΩ • Interchangeability: ±0.2°C from 10°C to 40°C • Insulated Leads : #40 AWG Ni-alloy, Heavy Build Polyester Applications • Surgical Assemblies • Myocardial Assemblies • Cranial Catheters • IV Fluid Temperature Assemblies Ordering Information: SKU Part Name R(25) Dimensions (ref)
Accelerometer - Wilcoxon Sensing Technologies
Sensitivity, 25°C 500 mV/g Transverse sensitivity, max 3% Nonlinearity 5°C < T < 25° <1% max, typically <0.3% ± 1.5% (ref 20°C), typically <0.5% Passband at ± 10% <5 Hz to >10 kHz Resonance frequency >25 kHz Power supply rejection >40 dB Background noise: 5 to 25 kHz 1/3 octave from 10 to 1 kHz <0.1 mg <0.02 mg Output impedance, max 200 ...
R-Series V Position Sensors - Temposonics
Temposonics ® R-Series V sensors are the most advanced linear position sensors on the market, combining the latest magnetostrictive technology with innovative smart diagnostics for industrial applications.. Powerful linear position sensor with high accuracy and reliability; More robust due to improved shock and vibration resistance; Up to 30 positions and speeds can be measured simultaneously
B A1 - Amphenol Sine
3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-23s* ( * = seal type ) 5. all dimensions are for reference use only. 6.
Thermometrics Fastip Probe Thermistor
D 17 81.0 - Resistance vs temperature characteristics: The nominal resistance range for the zero-power resistance at 77°F (25°C) is shown for each thermobead type and each available material system. Each material system is denoted by an ordering code letter, a referenced curve number and the nominal 77°F/257°F (25°C/125°C) resistance ratio.
TABLEA - amphenolalden.com
Pulse-Lok® auto-latch / mating confirmation. 0.900” diameter circular shell. 6 color options in a variety of combinations. Single or double ended. Customize your cablebundle. Overmolded strainrelief. Add components to fulfill design requirements • Multiple standard and proprietarykeying options. Up to 52 contact positions.
The Total Wire & Cable Solution TPC Wire & Cable Corp.
The Total Wire & Cable Solution. Special Sourcing Group. TPCWIRE&CABLECORP. •USA800-521-7935•CANADA800-545-0122•MEXICO001-877-283-1696. Specications subect to change. For complete specications and availability, ask your TPC Sales Representative or call 800-521-7935. 2. Specialists in Wire & Cable.
Amphenol Connectors | Electronic Connectors
Amphenol has been designing and manufacturing electronic connectors since the company’s inception in 1932. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries, and environmentally-friendly RoHS plating.
MULTI-AXIS ICP ACCELEROMETERS - PCB
XX ± 0.25 ECB 8/16/17 ECB 8/16/17 GCD 8/16/17. 6 7 5 2 4. PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS. REV DESCRIPTION DIN.
Assembly Instructions-C36 Amphenol TNC
against the dielectric and TFE sleeve.Step 1 Strip cable jacket, braid, and d. lectric to dimensions in table above. All cuts are to be sharp and square. Important: Do not nick b. id, dielectric, and center conductor. S. er ferrule onto cable as shown.Step 2Flare slightly end of cable braid as shown to. acilitate insertion of inner ferr.
LOCC-Box - Electronic Circuit Breakers - Lutze Inc.
LUTZE's electronic circuit breaker LOCC-Box provides reliable load monitoring and protection in 24V DC control circuits. Innovative features include adjustable trip current range (1-10A), patented adjustable characteristics (fast, med, slow 1, slow 2 and slow 3), output alarm signal at 90% of the load setting, remote reset and remote on/off ...
RET Control Units - Amphenol Antenna Solutions
Description. The MDDU (Multiple Devices Dual Unit) is a unit that allows two separate RET Controllers to independently drive the RETs in antennas with factory installed motors. An MDDU is equivalent to having two MDCUs connected to all the motors. The size of the MDDU is similar to an MDCU and it can be installed in place of an MDCU in an antenna.
Data Sheet EP2 SSI - Temposonics
Performance (box no. 17) 1 Standard Optional (box no. 18 and 19) 0 0 Measuring direction forward Manuals, Software & 3D Models available at: www.temposonics.com b Stroke length X X X X M 0050…2540 mm Standard stroke length (mm) Ordering steps 50… 500 mm 25 mm 500… 2540 mm 50 mm X X X X U 001.0…128.0 in. Standard stroke length (in ...
Model J356A03 | PCB Piezotronics
Model J356A03:Triaxial, lightweight miniature, ceramic shear ICP® accel., 10 mV/g, 0.25" cube, ground isolated
m85049 backshell catalog | Amphenol Global Search | Amphenol
Browse different versions, features, applications and specifications of m85049 backshells. Amphenol backshells provide strain relief, environmental protection and EMI/RFI shielding at the termination area of virtually any connector. Our backshells are available in both military (MIL) specification and commercial types for most any application ...
Operation Manual GB-Series Analog - Temposonics
6 Temposonics® GB-Series Analog Operation Manual 3.2 Nameplate (example) 3.3 Approvals CE certification 4. Product description and commissioning 3.4 Scope of delivery
Global Leader in the RF/Microwave Industry | SV Microwave
Part # SF1521-60070-1S 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) Available Inventory: 1208
Learn More about Connector Mating Cycles - Amphenol CS
The number of times a connector can connect and disconnect with its counterpart while meeting all its specifications is termed as “mating cycles”. The mating cycle of a connector helps to estimate the life span of a connector in a particular application. For instance, while the mating cycle for a USB connector will be in thousands, a FFC ...
ECVQ-EK3 Datasheet - SGX Sensortech
lied.INTRODUCTIONThe SGX ECVQ-EK3 Gas Sensor Evaluation Kit will drive the SGX range of electrochemical and pellistor (including thermal conductivity) gas sensors, automatically measure the sensor outputs and calculate gas co. centration levels.Sensors can be monitored automatically via the USB interface with an easy-to-use control and data ...