Search Results for tv07rqf-25-17s
Series Five - 38999 Series | Amphenol Socapex
Series Five. Make No compromises. Key features. 100% scoop-proof design. 38999-Qualified Insulator and EMI Spring. Quick Coupling Double Start Thread. 25% Lighter, 15% Smaller compared to 2M805 & 50% Lighter, 20% Smaller compared D38999 Series III. Several materials et platings available, with RoHS & REACH compliant versions.
MINITEK HEADERS FOR PIN-IN-PASTE PROCESSES - Amphenol CS
e connectors in the basics+ product range. These connectors are fully adapted to Pin-in-Paste processing in all aspects, including plastic material, in length, and packaging.PLASTIC MATERIALMinitek PiP headers are moulded in high temperature thermoplastic and are able to withstand exposure to 260°C peak temperature for 30 seconds maximum in a ...
G:SharedAmphenol Customer DatasheetsPOWERBOSS LITE datasheetsPB LITE 4 ...
Title: G:SharedAmphenol Customer DatasheetsPOWERBOSS LITE_datasheetsPB LITE 4 PINC-P29359-A1.dwg Author: mforce Created Date: 12/17/2015 11:51:32 AM
VIBRATION MONITORING SOLUTIONS - Wilcoxon Sensing Technologies
te® handheld vibration metersWilcoxon's easy-to-use meters record, analyze and display bearing conditions and vibration values color-coded to ISO 10816-3 alarm levels, enabling quick and reliab. e machinery health monitoring. Built-in filter bands provide a clear picture of machine problems, including unbalan. MachineryMate kits.
PT SERIES - Amphenol-Air LB
PT Series (solder connection) 14 - 25 PT Series (solder connection, hermetic) 26 - 29 PT-GS Series (PCB connection) 30 - 37 PT-WW Series (wire-wrap connection) 30+ 38 PT-SE Series (crimp connection) 39 - 52 Accessories 53 - 57 Tools 58 - 59 Assembly instructions 60 - 68 Special designs 68 Ordering information (ordering examples) 69 - 70
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT Panel ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Temposonics
Data length 24, 25 bit Data transmission rate 70 kBaud*…1 MBaud, dependent on cable length: ... (17) (18) (19) = Synchronous Serial Interface Data length (box no. 14) 1 25 bit 2 24 bit Output format (box no. 15) B Binary G Gray Resolution (box no. 16) 3 0.05 mm 4 0.1 mm 5 0.02 mm Performance (box no. 17) 1 Standard
Thermo-Trex® Thermocouple Extension Wire
Thermo-Trex® Thermocouple Extension Wire is used to carry the signal from the thermocouple sensor to the monitoring device. It is available in types JX, KX, and RSX with heat resistance in 250°C and 530°C ambient temperatures and in chemically resistant and extreme heat resistant jackets. Request a Quote Download Spec Sheet.
Model 1381-02A | PCB Piezotronics
Model 1381-02A:Rod End Load Cell, 10k lbf (44.5 kN) rated capacity, 50% static overload protection, 1-14 male & female thread, steel construction
CTF-QUADRAX BASED - Amphenol Aerospace
S-285DESCRIPTIONCTF-Quadrax technology is the embedding of a transmit or recieve optical sub-assembly into. Quadrax contact. Quadrax is a size 8 keyed contact with 4 or 8 pins used in high speed copper signa. ing applications. The embedding of a TOSA/ TOSA into this component provides the ability to utilize a Quadrax connector for media conve.
is a registered trademark of PCB Piezotronics, Inc.
Size (Height x Length x Width) 0.25 in x 0.25 in x 0.25 in 6.35 mm x 6.35 mm x 6.35 mm Weight(without cable) 0.04 oz 1.0 gm [1] Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Adhesive Adhesive [4]
ExaMEZZ® High Speed Mezzanine Connector System - Amphenol CS
Disclaimer www.amphenol-cs.com Please note that the above information is subect to change without notice. ExaMEZZ® High Speed Mezzanine Connector System DIFFERENTIAL PAIRS Receptacle Height (mm) Plug Height (mm) 7.5 14.5 19.5 19.5 39 14.5 29 34 7.5 15 22 27 Number of Columns Differential Pairs
6U VPX ETHERNET SWITCH - Amphenol Aerospace
Jar S Pone 60 643- 1845 • Email sibravaampenol-aao.com CA-628485-C00: TEST CABLE DETAILS Universally Keyed; TV06GQDZ-19-ABP to RJ45; Zinc Nickel Plated; 12 ft. Wiring Table
Item # NX307BB1R, Push-Button Switches with Contact 7
ACME Drive Screws Machine Particle Board Self-Drilling Screws Self-Tapping Thread Cutters/Formers Type 17 Type 23 Type 25 Type A Type AB Type B Type F UNC UNF : Terminals: Threaded 2-56 NC-2B : Mounting: Solder-type wire terminals, with terminal mounting screws and lockwashers, supplied with each switch : Special
C:UsersjbloodDesktopPBLite Rework drawingsC-P28984-A1
$ 7(&+1,&$/ '$7$ 6+((7 5(/($6( 0$< .00 5)& 0$7,1* &<&/(6 ! 7(03(5$785( 5$1*( & 72 & 3527(&7,21 ,3 0$7(' &21',7,21 5r+6 &203/,$17
Amphenol Aerospace
Amphenol Aerospace
cable connector HA T 3XXX 001+010+018 - Amphenol Sine
10.02.2021. Male cable connector. for. -6mmRemark for gold plated contacts:In order to avoid brittle inter-metallic connections, gold plated terminals hav. to be tin-plated in the solder area.All technical data have been measured in a laboratory environment and can be different. during prat.
InfinX® High-speed Mezzanine Connector |Amphenol
The InfinX ® high-speed mezzanine connector solution is designed to meet the needs of 25+Gb/s applications. Available in 4- and 6-Pair configurations, InfinX is your best choice for high speed board-to-board applications. InfinX supports from 10mm to 42mm stack heights and provides unparalleled reliability and signal integrity with its ...
Amphenol Network Solutions > -48VDC 100A DUAL-FEED 4/4 KLM/GMT FUSE PANEL
A simple, versatile intermediate-current solution, this KLM/GMT fuse panel includes eight KLM fuse positions (four per side, up to 30A each) and eight GMT fuse positions (four per side, up to 15A each) in just 1 RU. A removable alarm card includes power and alarm LEDs for both feeds. Hardware enables flush or extended mounting in 19" or 23" racks.
RUGGED MULTI-CHANNEL RS-422 - Amphenol Aerospace
J1 B Fiber Optic Reciever 850nm 1.25 Gbps J2 1 Port 1 out P , RS422 Port 1 Tx Pos J2 2 Port 1 out N , RS422 Port 1 Tx Neg J2 3 Port 1 in P , RS422 Port 1 Rx Pos ... J2 17 Port 4 out N , RS422 Port 4 Tx Neg J2 18 Port 4 in P , RS422 Port 4 Rx Pos J2 19 Port 4 in N , RS422 Port 4 Rx Neg J2 20 Not Connected