Search Results for tv07rqf-25-17s
TWIN658LU000G-T - Amphenol Antenna Solutions
Interband/Intraband Isolation dB 25/30 25/30 25/30 Standard values based on NGMN-P-BASTA version 9.6 recommendation. TWIN DUAL BAND | 8-PORT PANEL | XPOL | 65° | 2449 MM (96.4 IN) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational ...
main | P66 235kHz, Smart™, 600W, No Connector, DT
The P66 Multisensor combines depth, and temperature functions in one housing. And it features our 50/200 kHz, dual-frequency, ceramic element. This hydrodynamic housing with its rounded nose reduces the turbulence under the transducer’s acoustic face for clear display images. It is Airmar’s best transom mount for boats up to 8 m (25') long.
Backshell - Amphenol In
For Connector Shell Size (REF) A max. B Thread Class 2B
C:UsersjheadDesktopAHDM -059DuraMate -059 DrawingsC-AHDM06-18-14PN-059 ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
BASTA - 6829303
Vertical Beamwidth (-3 dB) 20.2° ± 1.8° 18.2° ± 1.1° 17.4° ± 1.3° 16.5° ± 1.2° ... Main Direction > 22.0 dB > 25.1 dB > 22.9 dB > 19.4 dB Maximum Power (Per Port) 400 W Intermodulation 3rd Order for 2 x 20W Carriers < -110 dBm ORDERING OPTIONS MODEL NUMBER Manual Electrical Tilt Antenna 6829303 Remote Electrical Tilt Antenna AISG1.1 ...
TB MH-Sensor 551217 RevE EN - Temposonics
I2I Temposonics® MH-Series MS Analog/Digital Data Sheet 1. Product description and technology Temposonics® sensors can be used in versatile mobile machines without any restriction and replace contact-based linear sensors like potentio- meters. Highly dynamic systems are controlled safely by means of Temposonics® sensors, thus enhancing the productivity, availability and qua-
696-900 MHz / 696-900 MHz
Vertical Beamwidth 17° 15° Beamwidths Antenna contains two (2) X-Pol antennas pointing at ±28° from antenna boresite Gain 16.6 dBi 17.1 dBi Electrical Downtilt 0-16° Impedance 50Ω VSWR ≤ 1.5:1 Upper Sidelobe Suppression -20.8 dB -18 dB Front-to-Back Ratio > 25 dB > 25 dB Isolation Between Ports < -25 dB Beam-to-Beam Isolation 20 dB
SMA Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency SMA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMA Connectors at Amphenol RF online.
TOMMY A2 UPDATE RATED VOLTAGE NOV-11-2022 JUN TOMMY - Amphenol Sine
a1 released drawing oct-17-2018 flan see part number chart process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description sine systems - www.amphenol-sine.com ... mp24w23f ms24w23f 26-24awg 0.14-0.25 mm² gold flash
Amphenol CS-VHDCIMX200-001 VHDCI SCSI (SCSI-5) LVD/SE Cable - .8mm 68 ...
Genuine 1m (3.3 feet) length Amphenol stackable VHDCI SCSI cable products allow 4 plug connectors to fit within a single EISA, ISA, or PCI slot. Our VHDCI SCSI cables are built and tested to the latest specifications and feature Amphenol designed EMI shielded nickel plated zinc diecast backshells for added durablity. Also known as SCSI-5, the 68-pin VHDCI interface is 100% compatible with LVD ...
R409 Ultra Wide Low-Medium Chirp, 2kW, No Connector, DT
Deadrise Range: Up to 25° with fairing. Display Connector: ... Installation 17-335-01-Spanish. Wiring D-21464. Wiring D-91-1278. Prop 65. $5,842.50 / ...
Level Plus - Temposonics
Level Plus ® LevelLimit ® Operation Manual I 3 I 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: [email protected]
Amphenol
4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at04-08px* receptacle ( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only. of: sh: rev: dwg no: title: rev description date ...
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series III-Type PCB Hermetic Connectors offer an airtight hermetic seal with PC tails, ideal for applications where board-level protection is a priority.
1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole ...
SV Microwave proudly presents a 1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole (Stripline) SF3321-60011. Check out the product details now!
Data Sheet EP2 SSI
Data length 24; 25 bit Data transmission rate 70 kBaud*…1 MBaud, dependent on cable length: ... (17) (18) (19) = Synchronous Serial Interface Data length (box no. 14) 1 25 bit 2 24 bit Output format (box no. 15) B Binary G Gray Resolution (box no. 16) 3 0.05 mm 4 0.1 mm 5 0.02 mm Performance (box no. 17) 1 Standard
Home | Amphenol Network Solutions
Amphenol Network Solutions is a leading provider of innovative connectivity solutions for MSO, OEM, MTU and Hyperscale Data Centers and Telecommunication networks. Explore our wide range of high-performance products, including fiber optic distribution, power distribution, cable management solutions, cable enclosures, optical passives, and network racks.
Fine Pitch FFC/FPC Connectors| Micro Board-to-Board - Amphenol CS
Amphenol Aorora offers a wide range of fine pitch FFC/FPC, Micro Board-to-Board, and Floating Board-to-Board solutions for a variety of applications where high density and robust performance is required.
WELCOME [conec.com]
CONEC Elektronische Bauelemente GmbH 17/26 Circular Connectors Connectors overmolded Connectors field attachable Sockets Panel plugs High Temperature connectors ... CONEC Elektronische Bauelemente GmbH 25/26 References. CONEC Elektronische Bauelemente GmbH 26/26 Thank you for your kind attention! Even with many small wing beats great things can ...
12-Port Antenna
Front-to-Back Ratio, Total Power, ±30° dB > 25.5 > 25 > 25 > 25 Upper Sidelobe Suppression, Peak to 20° dB > 15 > 15 > 15 > 15 Cross Polar Discrimination (XPD) Sector Edges (±60°) dB > 9 > 8 > 7.5 > 7 Maximum Effective Power Per Port Watts 250 W Inter/Intra Cluster Isolation dB > 25 All parameters are compliant with BASTA revision V11.1 P ...