Search Results for tv07rqf-25-17s
Heavy Duty, Multi-Pin, Plastic or Metal Connectors, Cable Assemblies ...
www.amphenol-sine.com www.amphenol-sine.com 02 Amphenol Sine Systems Corporation, 427 Morley Drive, Clinton Twp MI 803 USA 1 00 9 73 ww.amphenol-sine.com [email protected]
m85049 backshell catalog | Amphenol Global Search | Amphenol
Environmental Backshell TABLE - A Table Continued. Amphenol Connector Group - J Straight Environmental Backshell email: [email protected] www.backshellworld.com Amphenol Backshells II - 7 Environmental Backshell TABLE - A. Created Date: 1/17/2013 11:28:17 PM ...
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
- rel. nrn 35512 09/17/09 stw a dcn 39509 11/12 stw b dcn 48304 1/19 gpf adaptor smps female to female checked: approved: drawn: stw 09/17/09 stw 09/17/09 jmc 08/10/09 rohs compliant product data drawing material: body, & contact: beryllium copper per astm b196, alloy no. uns c17300, td04
Automotive Sensors | HVAC
Thermometrics Epoxy Type NDL NTC Thermistors are epoxy-coated chip thermistors with bare 0.0098 in (0.25 mm) tinned copper lead-wires. Designed for accurate temperature measurement, control and compensation, with operation up to 155°C (311°F), they are used in automotive, HVAC and white goods applications. ... The field of view is approx ±9 ...
Amphenol
4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at04-12px* receptacle ( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only. of: sh: rev: dwg no: title: rev description date ...
B A1 - Amphenol Sine
3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-31p*-xxx ( * = seal type, xxx = all modifications) 5. all dimensions are for reference use only. 6.
UNDERSTANDING TORQUE-ANGLE SIGNATURES OF BOLTED JOINTS - PCB
Figure 17 shows the curve increasing in slope after the initial yielding. This represents that the clamped parts crushed but eventually stabilized to have another elastic clamping range with a new joint stiffness (different slopes in the two elastic zones). Eventually the bolt yields and breaks.
Model M353B15 Platinum Stock Products; High frequency, quartz ... - PCB
XX ± 0.25 KRM 11/10/17 KRM 11/10/17 BAM 11/10/17 3 5 3-2 1 1 0-9 5 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any
PCB Product Finder for Accelerometers - Test (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Transmitter enclosures - Wilcoxon Sensing Technologies
ote ue to continuous rocess iroeent secifications are subect to cange itout notice is ocuent is cleare for ublic release Wilcoxon Sensing Tecnologies 4 rogress rie ...
5963308NG - amphenol-antennas.com
Cross Polar Isolation ≥ 25 dB Upper Sidelobe Rejection (fi rst lobe above main beam) ≥ 15 dB ≥ 15 dB ≥ 15 dB Front-to-Back Ratio, 180° ± 30° ≥ 24 dB ≥ 25 dB ≥ 25 dB Cross Polar Ratio Main Direction (0°) ≥ 15 dB ... Over All Tilts 17.4 ± 0.5 17.8 ± 0.5 17.9 ± 0.4
Model 333B50 ACCELEROMETER KIT Installation and Operating Manual - PCB
Size (Length x Width) 0.68 in x 0.45 in 17.3 mm x 11.4 mm Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female Mounting Torque 4 to 5 in-lb 45 to 56 N-cm [4] All specifications are at room temperature unless otherwise specified.
ELECTRICAL CONNECTOR 5-44 UNS - 2A
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ]
B A1 - Amphenol Sine
3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-23s* ( * = seal type ) 5. all dimensions are for reference use only. 6.
A3
a1 release drawing 17/aug/22 sullen of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a3 atm04-6p-sf01xxx 6 pos, receptacle, pin, atm series, snap fit materials list size process specifications: material specifications: unless otherwise specified 3 pl dec –0.08 1) all dimensions are in metric(mm). 2) tolerances are as ...
Temposonics
Temposonics® R-Series EtherNet/IP TM Operation Manual I 4 I 3. Identification 3.1 Order structure of R-Series RP Temposonics® order code a Sensor model R P Profile b Design S Magnet slider, joint on top (Part number: 252182) V Magnet slider, joint at front (Part number: 252184) M U-magnet, OD33 (Part number: 251416-2) d Connection type D 5 6 2 × 4 pin M12 female, 1 × 4 pin M8 male
NON-ENVIRONMENTAL EMI / RFI BACKSHELL
25-102 W. email: [email protected] www.backshellworld.com Amphenol Backshells III - 2 Amphenol Connector Group - J Straight ... 4 17 12 W 02 A. email: [email protected] www.backshellworld.com Amphenol Backshells IV -10 Amphenol Connector Group - K Environmental EMI / RFI Backshell