Search Results for tv07rw-25-8s-lc
Technical data MobiMASTER ICU 602 - el-cab.com.pl
Operating temperature - 25 °C to + 70 °C Display LCD graphic display, 64 x 256 pixels Dimensions 178 x 50 x 115 (L x H x D, installation dimensions in mm without front panel) Weight 620 g Interfaces standard: RS485, digital I/O, RS232, USB optional: IBIS Slave, IBIS Master, GPS, Ethernet,
1997 - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
32405129004 - Amphenol Air LB
Assembly 3240 0.2500-28 UNF (Ø 6,35 ) - H: 25 mm - pitch of 19,5 With wave-washers 12 terminals
www.amphenol-sensors.com
%PDF-1.7 %âãÏÓ 624 0 obj > endobj 641 0 obj >/Encrypt 625 0 R/Filter/FlateDecode/ID[3244B43919EB064B109258B499736385>9D452CDCF2614443AB01C56F831E7991>]/Index[624 ...
RF Connector - Amphenol Antenna Solutions
Outer Conductor ≤ 0.25 mΩ Insulation Resistance (minimum) ≥ 5,000 mΩ Dialectric Withstanding Voltage (50 Hz at sea level) ≥ 2500 V RMS Environmental Characteristics Temperature Range -40° C to +85° C Interface Standard IEC 60169-16 Mechanical Characteristics Durability ≥ 500 mating cycles Material Characteristics Material Plating
Technical features - rfstechnologies.com
Maximum VSWR 1.25:1 over waveguide band. FEATURES / BENEFITS Technical features STRUCTURE Type of Rectangular Waveguide Component Waveguide to Type N Female Coax Adapter Waveguide Size IEC (EIA) R70 (WR137) Coaxial Interface N-female Flange CPR137G Flange Finish CPR137G ELECTRICAL SPECIFICATIONS Minimum Return Loss (max. VSWR) dB (VSWR) 19.1 (1 ...
Remote charge converter - pcb.com
-5 50 9 2 0.5 0.25 0.2-10 50 9 2 0.5 0.25 0.2 Gain stability with temperature ±1% referred to 25°C at 100 Hz from -40°C to 100°C Gain stability with power ±0.01% per mA over bias current of 4 mA to 20 mA Total harmonic distortion Less than 1% for output signals Warm Up Time 30 seconds maximum ...
C:UsersjheadDesktopATV customer drawingATV customer drawing2D Customer ...
Title: C:UsersjheadDesktopATV customer drawingATV customer drawing2D Customer drawingC-AWV-18P-A1.dwg Author: JHead Created Date: 5/17/2018 2:03:39 PM
Temposonics
Voltage 0.25…4.75 VDC / 0.5…4.5 VDC Current 4…20 mA Resolution ±0.2 mm Sample rate 2 ms Accuracy Linearity ±0.04 % (F.S.) Repeatability ±0.005 % (F.S.) Hysteresis ±0.2 mm Operating conditions Mounting position Any Operating temperature −40…+105 °C Humidity 90 % rel. humidity, no condensation
--
3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k (mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-91p*-xxx ( *=seal type, xxx=all modifications ) 5. all dimensions are for reference use only.
32408028002 - Amphenol Air LB
Assembly 3240 0.3750-24 UNF (Ø 9,52) - H: 25 mm - pitch of 28 With wave-washers 2 shunt terminals
NTC Type B Series - amphenol-sensors.com
• Still air at 77°F (25°C): 0.12 second • Plunge into water: 5.0 msec B07 • Still air at 77°F (25°C): 0.23 second • Plunge into water: 7.0 msec B10 • Still air at 77°F (25°C): 0.5 second • Plunge into water: 10 msec B14 • Still air at 77°F (25°C): 1 second • Plunge into water: 15 msec Dissipation Constant B05
Media - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
DESCRIPTION L I S T A m p h e n o l
25.0 13/16-20 UNEF THREAD MASTER KEYWAY 4 - ø 3 . 2. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²)
B A1 - Amphenol Sine
3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part:ahdp02-24-23s* & ahdp04-24-23s* ( * = seal type ) 5. all dimensions are for reference use only.
Catalog - Amphenol Antenna Solutions
Mounting bracket MA621AZ51 clamp supplied to fit on 25-50 mm dia. mast. Horizontal Vertical REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
NPA-700 5.0V 24.75 V to 5.25 V NPA Compensated, digital I C NPA-730 23.3V 3.135 V to 3.465 V NPA Compensated, digital I C. 3 Parameter Units Min Max Analog Performance Parameters 5 volt Excitation Offset Volts 0.44 0.56 Span (Absolute/Gauge) Volts 4