Search Results for tv07rw-25-8s-lc
PRODUCT DATA DRAWING - SV Microwave
1.15:1 1.20:1 1.25:1 1.35:1 3-6.5 db 0.3 db 7-15.5 db 0.5 db 16-20 db 0.7 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads.
CC5516B04L - Amphenol Air LB
Available in 10 sizes for cable or pipes diameters from 5 to 25,4 mm Weight from 1,4 to 4,9 g Weight saving up to 24% compared to legacy CC5516 composite clamps, and up to 73% compared to metallic NSA5516 clamps
Amphenol MP-6ARJ45SNNW-050 Category-6a Ethernet Cable (CAT6a FTP ...
Buy 50ft Amphenol MP-6ARJ45SNNW-050 CAT-6a Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol White Category-6A (CAT6A) FTP Shielded Network Patch Cables offer "future-proof" network performance; optimally designed for 10-Gigabits per second (10Gbps) speeds at distances up to 100m (330'). We’ve combined our very best 650MHz Fluke DSP bandwidth tested 26 AWG F/UTP (Foil ...
Receptacle Flanged 4 Modules Metallic Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Two-TETRA-Station Combiner
PRO-ISO-PHY-TETRA-S2 PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12 DK 3600 Frederikssund • Denmark
FP8X1-2.54-MS-1 - Sheet1 - Amphenol Ardent Concepts
for right angle applications, top view, looking through tr---d c b a a c d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1.001 ardent concepts, inc. is prohibited. proprietary and confidential
B RTS714*7Sxx A3 - Amphenol Sine
MP24M23F MS24M23F 26-24 0.14-0.25 Gold Flash SP24M2F SS24M2F 26-24 0.14-0.25 Gold Flash MP24M23G5 MS24M23G5 26-24 0.14-0.25 Gold 5µ” SP24M2G5 SS24M2G5 26-24 0.14-0.25 Gold 5µ” MP24M23G10 MS24M23G10 26-24 0.14-0.25 Gold 10µ” SP24M2G10 SS24M2G10 26-24 0.14-0.25 Gold 10µ”
Series T General Eastern Differential Pressure Transmitters
1 in (25.40 mm) of H 2O at 20 mA and a minimum range of -0.33 in of H 2O at 4 mA. Com Vsup Vout 12 3 Receiver Power Supply 11 to 32 Vdc-+ +-A Modus instruments, Inc. Span Zero COM Vsup Vout Pressure Lo Hi Terminal strip with #6 screws 5.13 in (130 mm) 4.75 in (121 mm) 4.24 in (108 mm) 3 in
Login - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
IR15TT-R Miniature Infrared Gas Sensor for Monitoring Carbon Dioxide ...
PERFORMANCE SPECIFICATION All measurement data taken using: x SGX electronics and hardware x SGX linearisation and temperature compensation algorithms (see Infrared Gas Sensor Application Notes). xLamp modulation 0.4 V to 5.0 V, square wave at 4 Hz and 50% duty cycle. xAmbient temperature (except for temperature tests) and pressure (except for pressure tests)
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
39 - Oil & Gas - Temposonics
Request Information; en en
CHT cylinder head temperature sensor
B (25/85) 3977K Operating Temperature-40°C to 185°C Storage Temperature -40°C to 185°C Response Time 15 seconds (liquid to liquid) Temperature Accuracy ± 1.77% @ 25°C ± 2.0% @ 100°C Lead Material Dual copper conductor, Polyurethane outer jacket Weight: ~16 grams Connector Yazaki - 7283-5558-10 Mating Connector Yazaki - 7282-5558-10
C-AHDP06-24-23SR-WTA-A3 - Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
B A5 - Amphenol Sine
3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at06-4s* plug ( * = modifications and colors ) 5. all dimensions are for reference use only.