Search Results for tv07rw-25-8s-lc
Data Sheet R-Series V RH5 Profinet 551962 - Temposonics
4 Temposonics V R-Series V RH5 PROFINET IO RT & IRT See TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet RH5-M/S-A/-V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector output)
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
95077 m3933/25-xx cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 2
Quantum Computing TR Multicoax Series - Amphenol Ardent Concepts
4K 6.5dB/m 25.7dB/m 7.9dB/m Mechanical Properties Operating Temperature -40℃ to +100℃ -40℃ to +100℃ -40℃ to +100℃ ...
NovaSensor Filtration Air Restriction Sensor - amphenol-sensors.com
3 Transfer Function Parameter Unit Typical Output Upper Clipping Limit VDD 92.5% 4.625 V Lower Clipping Limit VDD 7.5% 0.375 V Upper Diagnostic Level VDD 97.5% 4.875 V Lower Diagnostic Level VDD 2.5% 0.125 V Transfer Function Parameters
TECHNICAL FEATURES - rfstechnologies.com
HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 1 pair 8AWG, 2 Single Strand, Single-Mode Fiber with LC Connectors, 20 ft HBF058-08U1SS2-20F1 REV : E REV DATE : 29 Apr 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 5
CD-07AMMM-RR8D01: RBL Connector | Amphenol LTW
CD-07AMMM-RR8D01, Amphenol LTW RBL series connectors featuring a push lock with latch mechanism for intuitive mating with audible and tactile feedback. With this quick lock design, RBL series contributes time-saving installations and assures a secure connection.
TECHNICAL FEATURES - rfstechnologies.com
25 HBF058-08U1S2-25F 30 HBF058-08U1S2-30F 40 HBF058-08U1S2-40F 50 HBF058-08U1S2-50F 60 HBF058-08U1S2-60F 70 HBF058-08U1S2-70F 80 HBF058-08U1S2-80F 90 HBF058-08U1S2-90F 100 HBF058-08U1S2-100F PRODUCT DATASHEET HBF058-08U1S3-xxF Series HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 1 pair 8AWG, 3 pair Single-Mode Fiber with DLC to DLC/FullAXS
C2U2VT070X06F wxys5 - Amphenol Antenna Solutions
Intraband dB 25 Interband dB 28 Features • 3-sector, clover-shape configuration with 30 connectors • Improvements in gain, port isolation and VSWR • Easily removable lifting ring PRODUCT OVERVIEW Frequency Range (MHz) (1x) 696-960 (2x) 1695-2700 (2x) 3300-4200 Array R1 R2 R3 Y1 Y2 Y3 Y4 Y5 Y6
Specification - amphenol-fuyang.com
Amphenol Fuyang Tel: +86-519- 86520303 www.amphenol-fuyang.com No.6 Fengqi Road, Hi-Tech, District, Wujin, Changzhou, Jiangsu, PRC 213164
Technical features - rfstechnologies.com
m (ft) 1 / 1.2 (3.25 / 4) TEMPERATURE SPECIFICATIONS Operation Temperature °C (°F) -40 to 85 (-58 to 185 ) Storage Temperature °C (°F) -40 to 85 (-58 to 185 ) PACKAGING INFORMATION Weight per piece kg (lb) 0.18 (0.4) PRODUCT DATASHEET MBHT07-3-F Single-block hanger with three layer, with angle member adapter
Amphenol
MS3108R 90 Right angle plug-dimension 25 Insert Arrangements MS-A.E(F).R class insert arrangement & Alternate Positioning 26. 27 MS-A.E(F).R Contact arrangements 28 ~ 37 MS Connector Accessories MS25042 & MS25043 Protection cap 39 MS3057A cable clamp, MS3420 sleeve 40 Sealing gaskets & Panel mounting hole information 41
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
NPA-700 5.0V 24.75 V to 5.25 V NPA Compensated, digital I C NPA-730 23.3V 3.135 V to 3.465 V NPA Compensated, digital I C. 3 Parameter Units Min Max Analog Performance Parameters 5 volt Excitation Offset Volts 0.44 0.56 Span (Absolute/Gauge) Volts 4
TECHNICAL FEATURES - rfstechnologies.com
25 HBF058-08U1S2-25F 30 HBF058-08U1S2-30F 40 HBF058-08U1S2-40F 50 HBF058-08U1S2-50F 60 HBF058-08U1S2-60F 70 HBF058-08U1S2-70F 80 HBF058-08U1S2-80F 90 HBF058-08U1S2-90F 100 HBF058-08U1S2-100F PRODUCT DATASHEET HBF058-08U1S2-xxF Series HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 1 pair 8AWG, 2 pair Single-Mode Fiber with DLC to DLC/FullAXS
TECHNICAL FEATURES - rfstechnologies.com
HB078-05U6S12-20M-01 REV : E REV DATE : 25 Oct 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 3 of 6. PRODUCT DATASHEET HB078-05U6S12-20M-01
T ERIES LS - temposonics.com
W IRING 5 EXTENSION CABLE WITH CONNECTOR(S) FOR D6 CONNECTION STYLE: SENSOR CONNECTION TYPE D6 = Female connector for sensors with D6 connector (straight exit) DA = Female connector for sensors with D6 connector (90º exit) CABLE LENGTHS For standard length cables up to 100 ft. 005= 5 ft. 015= 15 ft. 025= 25 ft. 050= 50 ft. 100 = 100 ft. For custom length cables over 100 ft.
PRODUCT PORTFOLIO - svmicrowave.com
3 MHz to 30 MHz 30 dBm Spring Force (Full Deflection) 4.25 lbs (typ) 30 MHz to 3 GHz 20 dBm Mating Cycles 500 Min 3 GHz to 40 GHz 20 dBm Vibration MIL-STD-810 VITA 67.3 SMPM 10-Port Backplane Connector Module SV PN: SF9321-60059 VITA 67.3 SMPM 14-Port Backplane Connector Module SV PN: SF9321-60086 Aligned VITA 67.3 SMPM Backplane Contact For Ø ...
35408098000 - Amphenol Air LB
Fixing system ABS1688 Type B Size 07
Breaking Down Military Connector Specifications - Amphenol NEXUS ...
Breaking Down Military Connector Specifications Components for military applications must be built and tested according to specific military specifications, or Mil-Spec. Learn more about the value of Mil-Spec connectors and the Mil-Spec standards that regulate their features, performance, and testing. What Are Mil-Spec Connectors? Mil-Spec connectors are paired male and female components that ...
PRODUCT PORTFOLIO - svmicrowave.com
3 MHz to 30 MHz 30 dBm Spring Force (Full Deflection) 4.25 lbs (typ) 30 MHz to 3 GHz 20 dBm Mating Cycles 500 Min 3 GHz to 40 GHz 20 dBm Vibration MIL-STD-810 VITA 67.3 SMPM 10-Port Backplane Connector Module SV PN: SF9321-60059 VITA 67.3 SMPM 14-Port Backplane Connector Module SV PN: SF9321-60086 Aligned VITA 67.3 SMPM Backplane Contact For Ø ...
TECHNICAL FEATURES - rfstechnologies.com
m (ft) 1 / 1.2 (3.25 / 4) CABLE JACKET UV-Protection Individual and External Jacket Yes ARMOR SPECIFICATIONS Armor Type Corrugated Aluminum Maximum DC-resistance of Armor 1.97 (0.6) Diameter Corrugated Armor 18.5 (0.73) PRODUCT DATASHEET HBF058-08U1S2-40F1