Search Results for tvp00dt-9-35s
Model 625B00 | PCB Piezotronics
Model 625B00:Ring-style, industrial, ceramic shear ICP® accel, 10 mV/g, 0.2 to 10.5k Hz, side exit, 2-pin conn., frequency sweep ISO 17025 accredited
Financials - Quarterly and Annual reports - Amphenol
Annual Reports and Proxy Statements. About Amphenol. Our Company; Product News; Investor Relations; Environmental, Social and Governance
Model 351B03 Cryogenic, quartz shear ICP® accel., 10 mV/g, 1 to ... - PCB
Weight 0.33 oz 9.4 gm [1] Sensing Element Quartz Quartz Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Welded Hermetic Welded Hermetic Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [4]
ST950 Speed and Temperature Sensor Plastic - Airmar
Features. Speed and fast-response water-temperature; Best-in-class speed range from 0.3 to 45 knots (.34 to 52 MPH/.55 to 83 KPH) Analog output; Retractable insert in a low-profile plastic, bronze or stainless-steel housing with a water valve
L17H2110120 | D-Sub | Amphenol
Dsub, Stamped Signal 3A, Dual Port Right Angle PCB Thru Hole, F=19.05mm (0.750in), 9/9 (Pin/Pin), Flash Gold, Bright Tin Shell, 4-40 Threaded Rear Insert, 2*Arrowhead Boardlock. Environmental Compliance. Click to download Certificate of Compliance Report. Drawing; 3D Model (STP) Datasheet; PRODUCT AND PRICE ...
Model 604M25 | PCB Piezotronics
Model 604M25:Triaxial ring-style, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 5k Hz, side exit, 4-pin conn., triaxial single point ISO 1702
Cavity Combiners PRO-CAV450-2 - AMPHENOL PROCOM
Approx. 9.8 kg / 21.61 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 0.8 ppm / °C: Ordering Designations. Model Product No. ... Hybrid Combiners by Amphenol Procom for Tx 35-100 W in frequency range 60-1000 MHz. Standard products are 2 to 8 channels. Learn more. Explore all Hybrid Combiners.
C:UsersjheadDesktopAHD Customer drawings update 202001152D Customer ...
(Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
Model M625B02 | PCB Piezotronics
Model M625B02:Ring-style, industrial, ceramic shear ICP® accel, 500 mV/g, 0.2 to 6k Hz, side exit, 2-pin conn., frequency sweep ISO 17025 accredited c
General Purpose Coaxial Cables for Sensors | PCB Piezotronics
1.9 mm 0.193 in 4.9 mm 0.054 in 1.37 mm 0.200 in 5.08 mm Pull Strength 50 lb 47 lb 7 lb 55 lb Bend Radius 1.0 in 20 mm 2.0 in 50 mm .4 in 14 mm 2.0 in 50 mm Center Conductor Style Stranded Solid Solid Stranded Capacitance 29 pF/ft 95 pF/m 29 pF/ft 95 pF/m 55 pF/ft 180 pF/m 29 pF/ft
Amphenol CS-DSLSZH9MM0-050 9-Pin (DB9) LSZH Low Smoke D-Sub Cable ...
Buy 50ft Amphenol CS-DSLSZH9MM0-050 Cables Direct from the Factory at Cables on Demand. Amphenol 9-pin (DB9) Low Smoke Zero Halogen D-Sub cables protect your personnel and equipment from the harmful environmental effects of wire combustion, such as toxic and corrosive PVC based fumes. Double shielded LSZH cable design features 24 AWG data-grade wire, pre-terminated to DB9 male d-sub connectors ...
UPC Series - アンフェノールジャパン株式会社
with a small footprint. There is a 9.1mm and . 14.0mm version which can carry currents up to 200A to 450A, field installable and repairable. These attributes make the UPC robust and the interconnect of choice for the EV and Hybrid markets. Markets and Applications • Hybrid/ Electric Vehicle • Heavy Equipment • Battery Pack • PDU • MCU
Dual Purpose Shakers | PCB Piezotronics
Simplify Your Testing. Innovative dual purpose design integrates a platform table for traditional vibration testing and modal testing; Provides flexibility and full rotation when positioning and aligning the shaker through trunnion base
LENGTH (Mxxx = Meters) - Amphenol Sine
a1 - - technical data sheet release 14sep15 lfa - - wiring diagram green black white length (mxxx = meters) (exxx = feet) p1 1 2 3 p1 1 2 3 face view caution: not for
NUMBER TYPE PRODUCT SPECIFICATION - Amphenol CS
contact resistance is 35 mΩ for backpanel and orthogonal (one mated interface) applications and 50 mΩ for coplanar applications. The increase in resistance for any position shall not exceed 10 mΩ. The following details apply: a. Test voltage: 20 mV maximum open circuit b. Test current: 100 mA maximum c. Number of readings: 500 minimum
C4 — BRAID CRIMP - SOLDER CENTER CONTACT
276 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com C4 — BRAID CRIMP - SOLDER CENTER CONTACT Step 1 Step 2 Step 3 Step 1 Cut end of cable even. Strip cable to dimensions shown in
Miniature Pressure Sensors
Miniature Prime Grade Pressure Sensors Specification Notes note 1: All pArAmeters Are meAsured At 12.0 volt excitAtion, for the nominAl full scAle pressure And room temperAture unless otherwise specified.pressure meAsurements Are with positive pressure Applied to port B. note 2: shift is relAtive to 25°c. note 3: meAsured At one-hAlf full scAle rAted pressure using Best strAight line curve fit.
Amphenol CS-DSDMDB25MM-010 25-Pin (DB25) Deluxe D-Sub Cable - Copper ...
Buy 10ft Amphenol CS-DSDMDB25MM-010 Cables Direct from the Factory at Cables on Demand. 25-pin (DB25) Copper Shielded High Density Male/Male D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar shielded ...
Amphenol CO-174BNCX200-007.5 BNC Male to BNC Male (RG174) 50 Ohm ...
Buy 7.5ft Amphenol CO-174BNCX200-007.5 Cables Direct from the Factory at Cables on Demand. RG174 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 micro coax cable with pre-terminated BNC Male connectors for a flexible low-profile interface with your RF equipment. Performance beyond 6 GHz is guaranteed with our 90% tinned copper braid shielded MIL-C-17 type RG174/U coax.