Search Results for tvp00dt-9-35s
A RELEASED; ECN11-0764 4/29/11 DJI - Amphenol Ardent Concepts
9 m20fhcs08 m2 flat head x 8mm 18-8 stainless steel 4 10 m20nut m2 nut 18-8 stainless steel 4 11 m15dp06 m1.5 x 6mm dowel pin, 9159a005 hardened steel 2 ate configuration.001 d c b a a c d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1---ardent concepts, inc. is prohibited. proprietary and confidential drawn checked eng appr. size b title: dwg. no. rev scale ...
模型 - Amphenol Sine
(Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
SS260 50/200kHz, 1kW, w/ FB, Si-Tex 8-Pin, DT - airmar-emea.com
Mix and Match Series: 9-Pin 1000 Watt. Mounting Style: ... Hole Size: Fiberglass or wood hull—33 mm or 1-5/16", Metal hull—35 mm or 1-3/8" Display Connector: ...
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Female connector MHDAS 2 F XXX YC E51
dans le but constant d'ameliorer ses produits, amphenol socapex se reserve le bp 29 - 74311 thyez cedex droit d'en modifier toute cote ou caracteristique. imp 037 a pitch = 1,27
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
PRO-RPS-8-GPS-N
9.5 dB ± 0.5 dB: Input VSWR: 1.5:1 typ. 1.3:1 Output VSWR: Max. 1.5:1 typ. 1.3:1 Isolation between outputs: Min. 20 dB typ. 23 dB: DC Pass: See ordering designation: ... Hybrid Combiners by Amphenol Procom for Tx 35-100 W in frequency range 60-1000 MHz. Standard products are 2 to 8 channels. Learn more. Explore all Hybrid Combiners. to product ...
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
FAKRA Cable Assemblies - amphenolrf.com
Overview Features and Benefits • Universally keyed Z code connectors • High-frequency transmission up to 3 GHz • No additional tooling required • Male and female connector options available • Standard lengths from 12 inches to 5 meters • 100% continuity tested Applications • 360-Degree Cameras • Autonomous Vehicles • Advanced Driver Assistance Systems (ADAS)
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Not To Scale - buy.customcable.com
Not To Scale
Model 3124-02A | PCB Piezotronics
Model 3124-02A:PCB L&T Rotary Torque Transducer (Slip Ring), 1,000 in-lb/83 ft-lb (113 N-m) rated capacity, 100% static overload protection, 1-in (25.
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4001 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C T ambient (° C) Rmin (kW) Rcent (kW) Rmax (kW)-40 267 284.7 303.2-35 197.2 209.6 222.5-30 147.1 155.9 165-25 110.8 117.1 123.6-20 84.16 88.68 ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
August 9, 2016 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 21-033384-381 YES CONTACT, PIN, QUADRAX 6(c)
The following presentation slides are for reference purposes only ...
(mm2) 2.5 6 10 16 35 50 70 95(100) 120 150 gbt ac gbt ac+ dc gbt 80a 125a 250a s o c k e t p l u g s o c k e t sae / type1 ac p l u g s o c k e t type2 ac p l u g gbt (cn) sae iec (usa) iec (eu) sae/ iec type1 32a 50a 80a ccs1 40a 65a 80a ccs1 125a 150a 200a 250a 300a 350a 400a ccs2 dc type2 ccs2 40a 65a 80a ccs2
CC5516A02 - Amphenol Air LB
CC5516 series is a line of lightweight Cable Clamps, in composite and silicone, derived from the legacy NSA5516 metallic clamps. They are designed to keep the cable harnesses or hydraulic pipes securely maintained on a structure.
GSD090012SEU - SD | Amphenol
Micro SD and SD Card Sockets, Input Output Connectors, SD Socket,9 Position,SMT. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: Yes. Buy / Sample Drawing; 3D Model (STP) 3D Model (IGES) Product Specification ...
c10-730188-020 | Amphenol Global Search | Amphenol
Search Results for c10-730188-020 VIBRATION FUNDAMENTALS - PCB ... C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer ...