Search Results for tvp00dt-9-35s
c10-730188-020 | Amphenol Global Search | Amphenol
Search Results for c10-730188-020 VIBRATION FUNDAMENTALS - PCB ... C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer ...
G5)06HULHV - amphenol-socapex.com
9 Amphenol SocapexG5)06HULHV Amphenol SOCAPEX notes. Amphenol SocapexG5)06HULHV ... 35 6 4 Receptacle101 301 SHORT LONG * Nb Cts Ø1.5 Nb Cts Ø 2.5 Nb Cts Ø 3.5 Plug2 202 70 - - Receptacle102 302 SHORT LONG * Nb Cts Ø1.5 Nb Cts Ø 2.5 Nb Cts Ø 3.5 Plug3 203 60 - 2 Receptacle103 303 SHORT LONG*
WBV065X12Fx00 - amphenol-antennas.com
VSWR < 1.35:1 Upper Sidelobe Suppression > 18 dB Typical Front-to-Back Ratio > 32 dB IM3 (20W carrier) < -153 dBc ... Dimensions (Length x Width x Depth) 1219 x 170 x 100 mm 48.0 x 6.7 x 3.9 in Weight without Mounting Brackets 4.1 kg 9.0 lbs Survival Wind Speed 241 km/hr 150 mph Wind Load (161 km/hr or 100 mph) Front 255 N 58 lbf
Connector Group L NON-ENVIRONMENTAL - アンフェノールジャパン ...
23 / H 0.25 6.35 0.38 9.53 1.65 41.91 1.53 38.86 1.10 27.94 A 2.53 64.26 B 3.53 89.66 C 4.53 115.06 Table continued. 58 Backshells Amphenol Japan STRAIGHT, SPIN COUPLING 38999 Series III, IV Connector Group L NON-ENVIRONMENTAL TABLE – A MIL PART NUMBER DESIGNATOR CONNECTOR SHELL SIZE/CODE (REF.) CABLE RANGE A DIA. (MAX) B (MAX) Y (MAX)
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
February 9, 2016 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) MS90561-12 YES GRIP, STRAIN RELIEF N/A
Thermometrics TSW-10 Turbidity Sensor - amphenol-sensors.com
Title: Thermometrics TSW-10 Turbidity Sensor Author: Amphenol Advanced Sensors Subject: The TSW-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
NTC Unleaded Disc - amphenol-sensors.com
Thermometrics Thermistors NTC Unleaded Disc Features • Available as a broad range of resistances and material systems • High sensitivity to changes in temperature
Datasheet - cabelcon.com
<0.9 mΩ/m @ 5-30MHz <0.06 mΩ/item @ 5-30MHz Screening Attenuation(CoMeT) Class A++ >130 dB @ 30-1000MHz >130 dB @ 1000-2000MHz ... 0.3 - 500 MHz -41 dB -43.9 dB 0.3 - 500 MHz -0.07 dB -0.02 dB 500 - 860 MHz -35 dB -37.7 dB 500 - 860 MHz -0.08 dB -0.03 dB 860 - 1000 MHz -33 dB -35.5 dB 860 - 1000 MHz -0.08 dB -0.03 dB ...
PC06A-12-8S | Amphenol Global Search | Amphenol
Crimp termination with size 20, 16 and 12 contacts; Operating temperature -55°C to +200°C (dependent on the plating finish) Manufactured from Aluminium Alloy with Cadmium Olive Drab plating; also available with Black Zinc-Nickel (RoHS) and Electroless ...
Multiacopladores Receptores HPRS-S - amphenolprocom.com
129 x 152 x 35 mm (incl. conectores y pestañas) Peso: Aprox. 0.42 kg: Montaje: 5 mm dia. (4 orificios) Ambiental; Rango De Temperatura De Funcionamiento-30 °C to +50 °C: Protección De Ingreso: IP31: Designaciones de pedido. Modelo Producto No. Descripción; HPRS-S-2-N(f) 210001948: OUTPUTS: 2: Agregar a la cotización:
SMA Right Angle Plug to SMA Straight Plug RG-316 50 Ohm 6 inches
SMA Right Angle Plug to SMA Straight Plug RG-316 50 Ohm 6 inches (152 mm)
LCF38-50J - 3/8" CELLFLEX® Low-Loss Foam-Dielectric Coaxial Cable
Outer Conductor Diameter mm (in) 9.5 (0.374) Outer Conductor Material Corrugated Copper Jacket Diameter mm (in) 11.2 (0.441) Jacket Material Black Polyethylene PRODUCT DATASHEET LCF38-50J 3/8" CELLFLEX® Low-Loss Foam-Dielectric Coaxial Cable LCF38-50J REV : P3 REV DATE : 15 Jan 2024 www.rfstechnologies.com
How to Order FEATURES - アンフェノールジャパン株式会社
Contact Amphenol Canada for more information at 416-291-4401 www.amphenolcanada.com 90 Download 2D drawins & 3D models usin our online conurator.
Thermometrics TSW-10 Turbidity Sensor - amphenol-sensors.com
Title: Thermometrics TSW-10 Turbidity Sensor Author: Amphenol Advanced Sensors Subject: The TSW-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
Not To Scale - buy.customcable.com
Not To Scale
6208718v - amphenol-antennas.com
Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational
B TYPE - Amphenol Sine
(Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
1 2 3 4 5 6 7 8 9 HEAD CONFIGURATION C P 1 5 E 43 M 005
TPC IRE CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our C Sles Representative r all 00-521-7935.
es8-pn | Amphenol Global Search | Amphenol
elc-15 | Amphenol Global Search | Amphenol 901-10014 SMA Angle Plug LMR 240 .615(15.6) .215(5.5) .075(1.9) .255(6.5) 227-1221-59 Cavity A CTL-1 jack body assembly female contact cap plug body assembly male contact heat shrink ferrule tubing angle body assembly Assembly Instructions-C53 Amphenol® SMA