Search Results for tvp00dt-9-35s
AIPG GROUP PRESENTATION - アンフェノールジャパン株式会社
8.0mm radsok ®: up to 200a (25, 35 and 50mm2) 10.0 mm radsok ®: up to 300a (35, 50, 70 and 95 mm2) 12.0mm radsok ®: up to 400a (95 and 120mm2) 14.0mm radsok ®: up to 500a (95, 120 and 150mm2) emi shielding mechanical keys & color coding ip67 mated –ip2x unmated crimpable and overmolded power|lok for main power
REVISION HISTORY REV DESCRIPTION DATE APPROVED PRODUCT DATA DRAWING ...
12.000±.250 304.80±6.35 product data drawing material: connectors: threaded smpm r/a female (3222-40059) sma male (sf2906-6002) cable: flexible Ø.085 cable (200-70-139) shrink tubing: m23053/5 performance: impedance: 50 ohms freq. range: dc to 18.0 ghz . title: 7032-9894.pdd.slddrw created date ...
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
SHRINK BOOT ADAPTER BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com or more inormation TABLE A Accessory Shell Size Connector Shell Size A Ø Max. B Max. C Ø Max. inch mm inch mm inch mm 9 9 / A 0.75 19.05 0.25 6.35 0.53 13.54
radsok pcb | Amphenol Global Search | Amphenol
Amphenol C390 – 8mm Radsok R8S - Amphenol Automotive curr rent profiles s (crimp con ntact): curr rent profile (85°C): 195 A at 35mm2 2 260A at 50 0mm2 curr rent profile (105°C): 170A at 35 5mm2 220A at 50 0mm2 curr rent profile (125°C): 140A at 35 5mm2 170A at 50 0mm2. volt tage range ...
General purpose power unit - Wilcoxon Sensing Technologies
Decoupling capacitator 22 µF, 35 VDC TRANSFER CHARACTERISTICS Frequency response same as transducer BATTERY TEST CIRCUIT / POWER REQUIREMENTS LED lights >18 VDC Battery life >120 hours Batteries2 9V alkaline (3) ENVIRONMENTAL Temperature range 0° to +55°C PHYSICAL CHARACTERISTICS Size (W x H x D) 3 x 2.4 x 4 inches Weight 0.84 lb Connectors ...
Common Reporting Tool - KAYE
Il Common Reporting Tool è un pacchetto software completo compatibile con i PC Windows. Consente di creare report dai file degli studi di qualifica di Kaye Validator AVS o ValProbe RT, offrendo una soluzione comoda per documentare i risultati degli studi di convalida.
B A2 - Amphenol Sine
(Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
Compact Combiners PRO-ISO-PHY-TETRA-S3 - AMPHENOL PROCOM
Hybrid Combiners by Amphenol Procom for Tx 35-100 W in frequency range 60-1000 MHz. Standard products are 2 to 8 channels. Learn more. Explore all Hybrid Combiners. Whip Antennas. Amphenol Procom offers a comprehensive collection of quality Whip Antennas for nondirectional communication. See our product line here.
SND SERIES P D-sub connectpositronic
5 DIMENSIONS ARE IN INCHES [MILLIMETERS]. ALL DIMENSIONS ARE SUBJECT TO CHANGE. High Performance Positronic Industries D-sub connectpositronic.com SND SERIES MILITARY / SPACE FLIGHT QUALITY STANDARD DENSITY FIXED OR REMOVABLE CONTACTS
Super-Trex Extreme Temperature Cable (-70°C to +150°C) - TPC Wire
Power Cables (600 olt to 35 V) Welding Cables FD/Servo Motor Cables Reeling Cables Control Cables/ Istrumentatio Bus Cables Flat Festoo Cables Retratile Coil Cables Hig Temperature Cables Igniter Cables Engineered Custom Cables NOTES: (1) Based on an ambient temperature of 40°C and conductor temperature of 150°C per NEC, Table 3.10.15(B)(18).
Datasheet - cabelcon.com
2150 - 3000 MHz -32 dB -35.0 dB 2150 - 3000 MHz -0.12 dB -0.07 dB Temperature Intermodulation IM3 Installing -5° to +50° C 3rd Order (@2x+37dBm) -160 dBc
Hyperbolic Contacts - Optional ATAT Series - Amphenol Sine
.088 - .145 (2.24 - 3.68) .053 - .120 (1.35 - 3.05) DT Series Customized Colors Depending on your needs, Amphenol Sine Systems is able to produce your parts in a range of colors allowing you complete control over your project. Below is a sampling of the colors available. Please contact a Sales Representative for more details. ... 1 . 8 0 0 . 3 ...
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
www.temposonics.com
www.temposonics.com
Discone antenna, 100-500 MHz 7177010 - AMPHENOL PROCOM
Dimensions 900 x 1140 mm / 35.43 x 44.88 in. Wind Load 180 N (160 km/h) Weight Approx. 4.5 kg / 9.92 lb. Mounting Bracket 0900964/00 (Ordered Separately) Alternate Mounting Bracket 0300066/00 (Ordered Separately) ORDERING Model Product No. Frequency Discone antenna, 100-500 MHz 7177010 100 - 500 MHz Cast aluminium cross clamp, 25-50mm 0300066/00
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Amphenol Assembletech
Wire Size: 30AWG, Tinned copper, OD 0. 9*2.3mm Lock to Mating Part: With Latch Plating: Au 30u' min over Ni 100u' min Color: Over mold Black ... Crosstalk: -35 dB up to 6Ghz. Product Environmental Compliance. RoHS2.0: RoHS 2.0 Compliant. China RoHS: Yes. REACH SVHC: Yes. Low-Halogen Status: Not Reviewed
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.