Search Results for tvp00dt-9-35s
Pro-PDI8-0.8-2.2G-80W-N - AMPHENOL PROCOM
-35 °C to +50 °C: Diagram and Mounting. Typical Response curve. Ordering Designations. Model Product No. PRO-PDI8-0.8-2.2G-80W-N: 210001083: Add to quote: Related products. Coaxial Cable Splitters. Coaxial Cable Splitters by Amphenol Procom cover 70-470 MHz through various models. We also carry a large assortment of CPS’s.
2421 | Amphenol Global Search | Amphenol
Dimensions (Length x Width x Depth) 2421 x 520 x 178 mm 95.3 x 20.5 x 7.0 in Weight without Mounting Brackets: MET 30.3 kg 66.9 lbs Weight without Mounting Brackets: RET 30.7 kg 67.6 lbs Survival Wind Speed 241 km/hr 150 mph Wind Area Front 1.3 m2 13.6 ft2 Side 0.4 m2 4.6 ft2 Wind Loads (160 km/hr or 100 mph) Front 1689 N 380 lbf Side 526 N 118 lbf
hsd-narp-pcb-2b | Amphenol Global Search | Amphenol
hsd-nasp-pcb-2b | Amphenol Global Search | Amphenol hsd-narp-pcb-2b | Amphenol Global Search | Amphenol without the written consent of pcb piezotronics inc. revisions rev description din e updated notes & added detail view 53692 mounting torque on 1/4 hex, 25-35 in-lbs [2.82-3.95 n-m] seal surface must be flat and free of tool marks with a min
Filter Check Sheet - Amphenol Aerospace
115VAC (RMS), 400 Hz 100 VDC Other 200 VDC Insulation Resistance (Check the least) >1 M-ohm
Sturdy, 3 dBd Gain Base Station Antenna for the 160 MHz Band
Weight Approx. 4.2 kg / 9.26 lb. Mounting On 27 - 65 mm / 1.02 - 2.56 in. dia. mast tube Environmental Operating temperature range -35 °C to +70 °C Survival Wind Speed 260 km/h Ingress Protection IP56 ORDERING Model Product No. Frequency CXL 2-3C/s 100000096 137 - 150 MHz CXL 2-3C/l 100000097 144 - 157 MHz CXL 2-3C/m 100000098 153 - 166 MHz
WBV065X12Fx00 - amphenol-antennas.com
VSWR < 1.35:1 Upper Sidelobe Suppression > 18 dB Typical Front-to-Back Ratio > 32 dB IM3 (20W carrier) < -153 dBc ... Dimensions (Length x Width x Depth) 1219 x 170 x 100 mm 48.0 x 6.7 x 3.9 in Weight without Mounting Brackets 4.1 kg 9.0 lbs Survival Wind Speed 241 km/hr 150 mph Wind Load (161 km/hr or 100 mph) Front 255 N 58 lbf
1695-2180 MHz - amphenol-antennas.com
Weight without Mounting Bracket Kit 5.9 kg 13 lbs Antenna Volume 0.02 m3 0.67 ft3 Survival Wind Speed 200 km/hr 125 mph Wind Area 0.13 m2 1.37 ft2 Wind Load (160 km/hr or 100 mph) 68 N 15 lbf ... 35 30 20 15 10 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 30 25 0 15 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30
GPS-C MU 4/FM/...
-35 °C to +75 °C: Selectivity (GPS) > 45 dB down @ ± 45 MHz: Installation Torque (GPS) 4 ± 0.5 Nm: Frequency (GPS) 1575 MHz: Weight (GPS) Approx. 0.114 kg / 0.25 lb. ... Dimensions (GPS) Approx. 30 x 89 mm / 0.9 x 2.9 in. Max. Roof Thickness (GPS) 2.5 mm / 0.10 in. Colour (GPS) Black: Polarisation (GPS) Circular: Impedance (GPS) 50 Ω ...
USB- 4 pager w/revisions - Amphenol
Mating Force: 35 Newtons maximum Unmating Force: 10 Newtons minimum ELECTRICAL CHARACTERISTICS Voltage Rating: 30 Vac (rms) Current Rating: 1 Amp maximum per contact Dielectric Withstanding Voltage: 750 VAC at sea level Insulation Resistance: 1000 MΩ Capacitance: 2 pF maximum Contact Resistance: 30 mΩ maximum ENVIRONMENTAL CHARACTERISTICS ...
c10-737307-000 | Amphenol Global Search | Amphenol
Search Results for c10-6426 Amphenol C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version ...
Features - Amphenol Antenna Solutions
BASTA dBi 9.0 ± 0.4 MAX dBi 9.4 Azimuth Beamwidth (3 dB) degrees 55.3° ± 6.0° Elevation Beamwidth (3 dB) degrees 40.8° ± 5.6° Electrical Downtilt degrees (y) 0° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153 Upper Sidelobe Suppression dB N/A Front-to-Back Ratio dB > 24 Isolation
mill c d38999 connector amphenol | Amphenol Global Search | Amphenol
250 hours at 125°C maximum: Connector durability: 500 cycles mating and unmating: Salt fog exposure: 48 hours maximum direct exposure (5% NaCl) Thermal shock: 500 cycles at +125°C / –65°C: Humidity exposure: 240 hours at 90 - 98%: Contamination exposure: Sand and dust per MIL-STD-202 Method 110: Resistance to solvents: Boiling ...
LTE 4G/5G Antennas 424x.09-875-Tx - AMPHENOL PROCOM
Modelo Producto No. Descripción Frecuencia; 9 dBd HD LTE omni antenna, low PIM: 4240.09-875-T0: 7/16 DIN(f) ; 0° Electrical Tilt: 790 - 960 MHz: Agregar a la cotización
ROHS COMPLIANT PRODUCT DATA DRAWING - svmicrowave.com
.2506.35 across flats.3127.92 hex. material: bodies, inserts, & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring & contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 sleeve: brass per astm b16, alloy uns no. c36000
PGY™ Product Data - アンフェノールジャパン株式会社
3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version (Solder) ST_3.6mm HD: Configured to customer applications 35~70+A Thru Board (Solder) 8.0mm, 10.3mm 200~350+A 5 4 PGY™ Technical Information Orthogonal, co-planar & right angle connections between PCBs or PCB to busbar Legs of the PGY distribute high power evenly
5980308NG - amphenol-antennas.com
Lateral 440 N (98.9 lbf) MOUNTING KIT OPTIONS POLE DIAMETER MECHANICAL TILT All mounting bracket kits are ordered separately unless otherwise indicated. Mounting and Downtilt Bracket Kit (Included) Ø50-Ø125 mm (Ø2.0-Ø4.9 mm) 0-10° PACKAGING Carton Box 2.95 x 0.562 x 0.287 m (116.1 x 22.1 x 11.3 in) Several patents pending regarding this ...
ROHS COMPLIANT PRODUCT DATA DRAWING - DCN 37299 01/10 PJS - SV Microwave
- dcn 37299 01/10 pjs checked: approved: drawn: pjs 01/13/10 pjs 01/13/10 fed 01/13/10 rohs compliant any reproduction in part or as a whole interpret dimensions and tolerances
Amphenol CS-DSLSZH9MM0-050 9-Pin (DB9) LSZH Low Smoke D-Sub Cable ...
Amphenol 9-pin (DB9) Low Smoke Zero Halogen D-Sub cables protect your personnel and equipment from the harmful environmental effects of wire combustion, such as toxic and corrosive PVC based fumes. ... $306.35 /EA; Amphenol CS-SASDDP8282 29 position SAS to SATA Drive Connector Dual Data Lanes Cable . Amphenol CO-174SMAX200 SMA Male to SMA Male ...
Compact Combiners PRO-MCU380-EXT-2 - AMPHENOL PROCOM
Hybrid Combiners by Amphenol Procom for Tx 35-100 W in frequency range 60-1000 MHz. Standard products are 2 to 8 channels. Learn more. Explore all Hybrid Combiners. Whip Antennas. Amphenol Procom offers a comprehensive collection of quality Whip Antennas for nondirectional communication. See our product line here.
Millipacs series 2mm Hardmetric connectors for CompactPCI - Amphenol CS
6U=233.35 mm . 160.00 mm . 3U=100.00 mm Daughter Card Right Angle Receptacles . Midplane /Backplane . Shrouds . Right Angle . Receptacles . Optional Rear I/O card . Vertical Headers . CPCI Packaging Applications . Milliacs offers stackability without loss of positions .