Search Results for tvps00rf-15-4p
PLATINUM 4-20 MA VELOCITY TRANSMITTER - PCB
Settling Time(within 2% of value) < 15 sec < 15 sec Electrical Isolation(Case) > 108 Ohm > 108 Ohm Physical Size - Hex 1.0 in 25.4 mm Size - Height 2.6 in 66 mm Weight 4.7 oz 131 gm Mounting Thread 1/4-28 UNF No Metric Equivalent Mounting Torque 3 to 5 ft-lb 4 to 7 Nm Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear
Model 352C03
%PDF-1.4 %âãÏÓ 15 0 obj > endobj 130 0 obj >/ProcSet[/PDF/Text/ImageB/ImageC]>> endobj 129 0 obj >stream q q 610.56 0.00 0.00 792.00 0.00 0.00 cm 0.00 0.00 0.00 ...
Installation Guide Hazardous Areas 0908 CCS - Wilcoxon Sensing Technologies
Page 3 of 17 a a Acronyms ATEX Appareils destinés à être utilisés en ATmosphères EXplosibles CENELEC European Committee for Electrotechnical Standardization IEC ...
D38999 Series I - LJT Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series I Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications meeting or exceeding MIL-DTL-38999 Series I requirements.
Sensors for Healthcare Applications Becton Dickinson (BD)
2019 Global Sales Meeting 15 Amphenol Pressure Product Offering 0.25” to 1” H2O 2” H2O to 1 PSI 1 PSI to 10 PSI 11 PSI to 100 PSI 100 PSI to 500 PSI Above 1000 PSI “When it comes to pressure “ ...
tv96dt-21-35p | Amphenol Global Search | Amphenol
Brass. 15 in-lb. Stainless steel. 15 in-lb. Understanding Torque values is crucial to your connectors design. Properly applied torque can make the difference for a sealed connection. ... TVPS00RF-15-35P(P35) YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part ...
Guaymas, Mexico Plant Location - US Wire
Amphenol Unlimited Services — Guaymas, Sonora, México Situated on the eastern coast of the Sea of Cortez and ringed by mountains is our manufacturing in Mexico plant in Guaymas, Sonora, Mexico. This area of Mexico is not only beautiful, but also provides us with a highly skilled and affordable workforce to meet your needs. Plant 70,000 […]
iT300 Series Intelligent onfigurable Transmitters Installation and ...
Wilcoxon Sensing Technologies Tel: +1 800 WIL OXON an Amphenol ompany Fax: +1 (301) 330 Frederick, MD 21701, USA Page 1 of 59 www.wilcoxon.com Tel: +1 (301) 330-8811
HDMI FTV - Rugged Ethernet, USB & Display connectors | Amphenol Socapex
Amphenol Socapex HDMI FTV connector is a robust HDMI connection system designed for use in harsh environments. It features a tri-start thread coupling mechanism (MIL-DTL-38999 series III type) with an anti-decoupling device, ensuring secure and reliable connections even in challenging conditions. This connector is designed to meet the needs of military and industrial applications, including ...
APXVLL14H 43-C-I20 - Amphenol Antenna Solutions
50-125 mm (2.0-4.9 in) 15.0 kg (33.1 lbs) 3.0 kg (6.6 lbs) 4-Port Panel Antenna (2x) 1695-2690 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Next-Gen Edge Infrastructure: Power your Edge Potential with Charles ...
• Available in 7, 15, 23, 28, 31 or 35 RU • Available with 23” rails • Supports a variety of battery configurations, including VRLA or NiCd • Front and rear access doors • Seismic Zone 4 rated, NEMA 3R, GR-487-CORE • Available in 16-44 RU units • Available with either 19” ...
NTC Thermistor Type RL10
– L = 15% – M = 20% • Alternative lead lengths, lead materials, insulations • The “K” suffix is the same as the “DI” suffix in earlier catalogs. Type Number Ro@25°C Material Beta B δ t Ω Systems 25/85 in mm (mW/K) (sec.) RL1003-49.2-59-M 75 D5.9 3096 .110 2.79 9 2.5
Model 740B02 ICP® piezoelectric strain sensor, titanium hsg ... - PCB
Size (Width x Height x Length) 0.2 in x 0.07 in x 0.6 in 5.1 mm x 1.8 mm x 15.2 mm Weight 0.02 oz 0.5 gm [3] Electrical Connector 10-32- Coaxial Plug 10-32 Coaxial Plug Electrical Connection Position Side Side Mounting Adhesive Adhesive Cable Length 10 ft 3 m Cable Type 030 Coaxial 030 Coaxial
PCB
PDF-1.6 %âãÏÓ 26 0 obj > endobj xref 26 7 0000000016 00000 n 0000000618 00000 n 0000000717 00000 n 0000000923 00000 n 0000001071 00000 n 0000002217 00000 n ...
MS3102 | Amphenol Global Search | Amphenol
The New Circular Connector Standard. Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors. FEATURES: • 4 Coupling Styles • Integral Backshells • PC Tail Termination Available • 60% Weight Reduction from 38999 • 50% Size Reduction from 38999 2M805 Tri-Start 2M804 Push-Pull 2M803 Bayonet 2M801 Dual ...
Charles Universal Composite Pad (CPAD) - Charles Industries
INNOVATIVE ENCLOSED SOLUTIONS™ Charles Industries, LLC An Amphenol Company Phone: (847) 806-6300 Fax: (847) 806-6231 Web: www.charlesindustries.com
Model 356A45 Platinum Stock Product; Triaxial ICP® accel., 100 ... - PCB
Spectral Noise(100 Hz) 15 µg/√Hz 147 (µm/sec2)/√Hz [1] Spectral Noise(1 kHz) 4 µg/√Hz 39.2 (µm/sec2)/√Hz [1] Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Height x Length x Width) 0.40 in x 0.75 in x 0.40 in 10.2 mm x 19.1 mm x 10.2 mm
9/16-24 UNEF THREAD - Amphenol Sine
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
Thermometrics Flow-through Temperature Sensors
Title: Thermometrics Flow-through Temperature Sensors Author: Amphenol Advanced Sensors Subject: Thermometrics Inline Flow-Through Temperature Sensors monitor the temperature of a fluid that passes through it where a system control module receives this temperature reading and uses a control loop to control the overall *ï¡> 8 lXöz kè3¥ÞësÖP H+ÙF2»qD¼NW Î j#Éð 0oÝ ¡}e¯ÝµÏ1 É ...
Model 086C02 | PCB Piezotronics
Model 086C02:Modally Tuned® Impulse Hammer w/force sensor and tips, 0 to 100 lbf, 50 mV/lbf (11.2 mV/N)