Search Results for tvps00rf-15-4p
Autoclave Temperature Mapping | Temperature Validation System - KAYE
7.5 in H x 16.2 in W x 15 in D (18 in with SIM) Weight: 10.60 kg (23.4 lbs) Battery: Lithium ion with minimum 3 hours of battery backup: Downloads. English. Whitepaper: Wired vs. Wireless. Kaye Validator AVS Brochure English. Kaye Validator AVS Software 2.0 Cut Sheet. Kaye AVS Quick Start Guide.
CUSTOMER OUTLINE DRAWING - Amphenol RF
5 body and crimping sleeve were changed 15-apr-20 td 6 add na pn 30-jul-20 kce 7 updated gauges for mating force 17-aug-20 td b 7949 923-10827 a mk6121aaa36dt5f size mfk6121a1-003-at5g-50 rev amphenol rf tangor deng 17-aug-20-material sheet no. 2 of scale: 4.5:1.0 mini fakra crimp jack
News - Airmar
Stay informed with the latest news and updates from Airmar. Explore our News page to access articles, press releases, and announcements about our innovative sensing solutions and industry insights. Discover how Airmar is driving advancements in marine, industrial, and commercial markets through cutting-edge technologies and strategic partnerships.
Model 607A11 | PCB Piezotronics
Model 607A11:Platinum Stock Products; Low profile industrial ICP® accel, 100 mV/g, 0.5 to 10k Hz, side exit, 10-ft integral cable & swiveler base,
12T KVA IsoTransformer INSTALLATION INSTRUCTIONS & OWNER’S MANUAL
LT–IXFMR12T–1 2 Contents INTRODUCING... THE 12 KVA ISOTRANSFORMERt 3 ...
ms3476 | Amphenol Global Search | Amphenol
40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 • www.amphenol-aerospace.com. Design Characteristics and Options. AMPHENOL AEROSPACE OFFERS THE MATRIX® PRODUCT LINE OF MIL-DTL-26482*, SERIES 2 CONNECTORS.
CXL 150-3LW-SS-Ex - AMPHENOL PROCOM
3 dBd / 5.15 dBi: 27.8 dBm (0.6 W) *See the ATEX Product Manual (safety and mounting instructions) and related EU DECLARATION OF CONFORMITY ATEX Directive 2014/34/EU. Typical Radiation Pattern (E-Plane) Typical Radiation Pattern (H-Plane) Typical VSWR curve. Mounting Details. Related products.
ABS Coaxial Cable Product Type: TX10860JB - Amphenol Broadband Solutions
Capacitance, Nominal 15.3 pF/ft 50.0 pF/m DC Resistance Ω / kft Ω / km Inner Conductor 0.406 1.33 Outer Conductor 0.318 1.04 Loop 0.72 2.37 Structural Return Loss, minimum dB 5~1002 MHz 30 Attenuation, Maximum @ 68 °F (20 °C) Frequency, MHz dB / 100 ft dB / 100 m 5 0.09 0.30 55 0.32 1.05 ...
C 091 Crimp contacts - Amphenol Sine
56 Supplied as Wire Gauge Insul. Pieces Part Number Figure Ø mm Silver Gold Pin contact Ø 1.5 mm single contact 0.09-0.25 mm2 0.7-1.6 100 VN01 015 0052 (1) VN01 015 0052 (2) contacts on reel 200 ZN01 015 0052 (1) ZN01 015 0052 (2)
14-Port Antenna - Amphenol Antenna Solutions
14-Port Antenna 698-960 698-960 1427-2690 1427-2690 1427-2690 1427-2690 1427-2690 MHz 5 Rea 5 7 mm 5780500 5780500 5780500D x Hepta an -ort 5 OL anel Antenna ariale Tilt 7 mm
SMPM Product Series Solutions Guide Catalog
DC - 10 GHz 1.15 (-23 dB) Max 10 - 26.5 GHz 1.25 (-19 dB) Max 26.5 - 50 GHz 1.35 (-16 dB) Max 5000 MΩ Min 6 mΩ Max 2 mΩ Max-85 dB Max (DC - 4 GHz).1 √(f(GHz)) dB Max 16 W @ 1 GHz @ 25ºC −65°C to +165°C MIL-STD-202, Method 107, Condition B MIL-STD-202 Method 101 (Test Condition B) - 5% Salt Solution MIL-STD-202, Method 204, Condition B
Model 003C03 | PCB Piezotronics
Lead Time for 1-15 is 1 Dys. Lead Time for 16-30 is 10 Dys. Lead Time for 31-50 is 15 Dys. Lead Time for 31-50 is 15 Dys. Product Description; Specifications; Documents & Downloads; Low-noise coaxial cable, blue TFE jacket, 3-ft, 10-32 coaxial plug to BNC plug.
MDP FTV - Rugged Ethernet, USB & Display connectors - Amphenol Socapex
MDP FTV is a complete ruggedized solution around Mini DisplayPort to allow you to insert a standard Mini DP cordset into a metallic plug which will protect it from shocks, dust and fluids. The Amphenol Socapex Mini DisplayPort connector is a robust and versatile solution for harsh environments that require high-speed data transmission. Its compact size 13 shell and Tri Start Thread coupling ...
Super-Trex® Multi-Conductor P&R Cable - TPC Wire
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our C Sles Representative r all 00-521-7935.
STRAIN RELIEF CLAMP - Amphenol PCD
Visit amphenolpcd.com for more information TABLE A DASH # Shell Size Code A Ø Max. B Max. C Max. D Max. E Closed ±.031 ±.787 inch mm inch mm inch mm inch mm inch mm
Accessories for 2M Micro-Miniature Connectors - Amphenol Aerospace
A complete line of accessories for all 2M connectors including backshells, protection caps, strain reliefs, micro-band adapters, as well as the 2M Python - the low-profile EMI/RFI plug and backshell combination.
ExaMEZZ® High Speed Mezzanine Connector System - Amphenol CS
Disclaimer www.amphenol-cs.com Please note that the above information is subect to change without notice. ExaMEZZ® High Speed Mezzanine Connector System DIFFERENTIAL PAIRS Receptacle Height (mm) Plug Height (mm) 7.5 14.5 19.5 19.5 39 14.5 29 34 7.5 15 22 27 Number of Columns Differential Pairs
Penta an 10-Pot Pseo omn POL Canste ntenna e Tlt 14 mm
Upper Sidelobe Suppression, Peak to 20° dB > 13.0 > 15.0 > 18.9 > 17.9 Maximum Effective Power Per Port Watts 200 W Inter/Intra Cluster Isolation dB > 25 All parameters are compliant with BASTA revision V11.1 ELECTRICAL SPECIFICATIONS 3500 P1 Frequency Range MHz 3300-3800 Polarization --- ±45° Gain dBi 11.8 ± 0.7 Azimuth Beamwidth degrees 360°
1427-1530 MHz - Amphenol Antenna Solutions
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical. Title: 7335000.indd Author: scohen Created Date: 1/8/2016 8:57:53 AM ...