Search Results for tvps00rf-15-4p
Amphenol
AWP-6P 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS:
TITLE: DWG NO - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
2082-6510-10 - XMA
XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products of the highest quality to exacting specifications to the Military, Aerospace, Test, Measurement, and Commercial markets.
FH 0200 0911 - M16 Removal Tool For 1.5mm Contacts
FH 0200 0911 - M16 Removal Tool For 1.5mm Contacts . FH 0200 0911 - M16 Removal Tool For 1.5mm Contacts. $0.00
A1 RELEASE NEW DRAWING 26/SEP/18ROOKIE -- TOMMY
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheetof description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Data Sheet R-Series V RP5 Profinet 551961 - Temposonics
42 15.2 (0.6) M5 ne sie oin op no 182 ne sie oin on no 184 ne sie one oin m no 183 ne sie cs ee no 421 Material: GRP, magnet hard ferrite Weight: Approx. 35 g Operating temperature: −40…+85 °C (−40…+185 °F) Material: GRP, magnet hard ferrite Weight: Approx. 35 g Operating temperature: −40…+85 °C (−40…+185 °F)
2046-6050-18 - Model
15-251 2/17/09 ds xma 2046-6050-18 yyww a added marking 8/24/15 t.kuhn b insertion loss was .5db 7/27/17 17-119 t.kuhn c changed description in bom 17-130 t.kuh9/5/17 n t.kuhn 17-130 2x .312 7.92 hex.360 max 9.14 max. title: 2046-6050-18 - model author:
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
x x' 15' decimal: .x .030.xx .010.xxx .005 mount w/ mouse hole product data drawing material: body & insert: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: polyetherimide resin (ultem 1000)
4846-6010-40 - Model
b update specs format 15-053 a t.kuhn qty. part number description item no. x 4846-6010-40 dc block, 2.9mm-m/f, 10mhz - 40ghz 1 ta-4846-6010-40u assy, dc block, 2.9mm-m/f, 10mhz - 40ghz, unmarked 1 specifications electrical: frequency range 10 mhz - 40 ghz impedance 50 ohms ...
Feeder Cable - Amphenol Antenna Solutions
minimum 15 typical 50 Tensile Strength ≤ 1150 N Cable Weight (approx.) 230 kg/km (154.2 lb/1000 ft) Operating Temperature -55° C to +85° C (-67° F to +185° F) Installation Temperature -40° C to +60° C (-40° F to +140° F) Standards Screen Material DIN EN 13602 Cu-ETP-R
Triaxial Accelerometer Mounting Adaptors | PCB Piezotronics
Triaxial Mounting Bases: Model Number Dimensions Material Mounting via Accel Fasteners Max. Hex Style; 080B16: 0.37 in (9.4 mm) cube: Anodized aluminum: 10-32 thread
Model 113B03 | PCB Piezotronics
Model 113B03:High frequency pressure sensor, 15k psi, 0.39 pC/psi, 0.218" dia. diaphragm, accel. comp., 5-point cal ranges at 15kpsi, 5kpsi and 100 ps
FLANGE MOUNT
37 A 4-40 1.187 30.15 1.515 38.48 1.281 32.54 0.106/0.166 2.69/4.22 0.874 22.20. Visit amphenolpcd.com for more information TABLE B – MOUNTING FLANGE CONNECTOR APPLICATION DATA Accessory Shell Size MIL-DTL-38999 MIL-DTL-5015 AS81703 SERIES 3 MIL-DTL-26482 SERIES 1 & 2 MIL-DTL-83723 SERIES III MIL-DTL-26500
M38999 Fiber Optic Hybrid Cable Assemblies
15-5 D 5 5 15-15 D 15 14 1 15-97 D 2 8 4 17-8 E8 8 17-99 E 23 21 2 19-11 F 11 11 19-28 F 28 26 2 2 1- 6G 21-29 G 27 19 4 4 21-39 G 39 37 2 23-21 H 21 21 M38999 Identification & Availability How to Order For more information on how to order or obtain a price quote on M38999 fiber optic hybrid cable assemblies call toll free (US only) at 800.472. ...
Model TLD352C33 | PCB Piezotronics
Model TLD352C33:High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 10k Hz, 10-32 side conn., TEDS 1.0
Model EX640B02 | PCB Piezotronics
Model EX640B02:Intrinsically safe vibration sensor, 4 to 20 mA output, 0 to 2 in/sec pk, 3 to 1k Hz, top exit, 2-pin conn.
Model 260A12 | PCB Piezotronics
Model 260A12:Triax force sensor, 1k lb (Fz), 1k lb (Fx,y), 15 pC/lb (z), 32 pC/lb (x, y)
Model 357B03 | PCB Piezotronics
Model 357B03:Platinum Stock Products; High temp., ceramic shear, charge output accel., 10 pC/g, 9k Hz, 10-32 side conn.(-95 F to +500 F)
NO - SGX Sensortech
0278 rev 15 SGX Sensortech, Courtils 1 CH-2035 Corcelles-Cormondrèche Switzerland www.sgxsensortech.com For more information please contact: [email protected] Features • Smallest footprint for compact designs (5 x 7 x 1.55 mm) • Robust MEMS sensor for harsh environments • High-volume manufacturing for low-cost applications
SCREW LOCKING BLOCK SECTION A-A SCALE 20 : 1 - CarlisleIT
10 add mounting screws info to table 9/15/2021 jz d c b a 3 2 1 _outline/ sheet of sub-directory/ title scale c size 2 work standard prod instruc assy instruc 3 applicable carlisle it documents 4 d c b 4 a eng-sw rev. e rev. 2.40mm straight jack, edge mount (solderless) 10 5:1 na na na 1 1 regarding the same are expressly reserved. it is submitted