Search Results for tvps00rf-15-4p
Model M646B02 | PCB Piezotronics
Model M646B02:Industrial vibration sensor, 4 to 20 mA output, 0 to 10 g’s RMS, 3 to 10k Hz, top exit, 2-pin conn
Model 3713F11200G | PCB Piezotronics
Model 3713F11200G:Triaxial MEMS DC accelerometer, 7 mV/g, 200 g, single-ended, 9-pin socket
Model 602D01 | PCB Piezotronics
Lead Time for 6-15 is 7 Dys. Lead Time for 16-25 is 14 Dys. Lead Time for 16-25 is 14 Dys. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; Low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.5 to 8000 Hz, side exit, 2-pin connector, single point ISO 17025 accredited calibration.
Engine and Propulsion - CMR Group
15 DESIGNATION CMR REFERENCE Sensor type / Type de capteur MD20 2K DGF = If bored pocket DGF = Si doigt de gant foré (DF) 1x thermocouple K 2x thermocouples 2K xK P2 plunger Plongeur P2 Px ØR Fitting Raccord ØR ØR Elbow angle / Angle coude An Length L (m) Longueur L (m) L
ICP® PRESSURE SENSOR - PCB
Maximum Pressure 15 kpsi 103,420 kPa Resolution 40 mpsi 0.28 kPa [1] Resonant Frequency ≥ 500 kHz ≥ 500 kHz Rise Time ≤ 1.0 µ sec ≤ 1.0 µ sec Low Frequency Response(- 5 %) 0.0005 Hz 0.0005 Hz Non-Linearity ≤ 1.0 % FS ≤ 1.0 % FS [2] Environmental
31-6057 - Amphenol RF
NOTICE - These drawings, specificati ons, or other data (1) are, and rema in the are given by Amphenol Corp. The fur nishing of these drawings, specifica tions, or
Industrial Interconnect System - Amphenol Sine
12 3 Contact 5 Contact 11 Contact Shell Size 12 Shell Size 14 Shell Size 18 UNGND V303 UNGND V305 UNGND V311 GND V403 GND V405 GND V411 16 Contact 21 Contact 21 Contact
SGX-4DT - SGX Sensortech
15 – 90% RH (non-Condensing) Pressure range . 800 to 1200 mbar . Operating Circuit . See Application Note2 . Recommended Storage Temperature . 0°C to 20°C . Storage Life . 6 months in original Packaging (0 to 20°C) Expected Operating Life > 24 months in air . INTRINSIC SAFETY DATA . Maximum at 2000 ppm . 0.3 mA . Maximum o/c Voltage . 1.3 ...
D38999 Connectors with Integral Accessories - Amphenol Aerospace
MIL-DTL-38999 Series III style connectors with integral banding or strain relief to save space and eliminate the need for additional accessories
Traditional Frequency Thru-Hull Marine Sensors - AIRMAR
Traditional frequency transducers continue to be popular choices for angler’s who like the simplicity of fewer frequencies, or have a non-Chirp capable sounder. Our Traditional (CW) models range in power from 300 watts to 1kW and typically are either 200 kHz, 50 KHz or a combination of the two. Built with the highest quality construction, Airmar traditional frequency transducers will allow ...
Miniature Quartz Force Sensors | PCB Piezotronics
Miniature Quartz Force Sensors. Often the test engineer will try to take low level measurements with a sensors not rated for these low levels. Due to insufficient sensitivity the resulting data may be noisy, hard to analyze or unusable.
B RT0W01626P*H* B1 - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon ...
D-Sub DFR Series Flat Ribbon Connectors - Amphenol CS
§ Standard Density: 9, 15, 25, 37pin § Current rating of 3A max. § Stamp formed copper alloy contacts with 30mil gold plated § Support mating cycles up to 500cycles § Inserts made of flame-retardant thermoplastic § UL certified § Front metal shell and all plastic with clear hole available § Widely used in industrial standard I/O ...
Band Lock Adaptor - BK4 | Amphenol LTD
Military & Aerospace applications are supplied in accordance with AS85049 / M85049 specification; Broad range of additional proprietary designs and finishes
CHARGE OUTPUT PRESSURE SENSOR - PCB
Model Number 113B03 CHARGE OUTPUT PRESSURE SENSOR Revision: H ECN #: 54949 Performance ENGLISH SI Sensitivity(± 15 %) 0.39 pC/psi 0.056 pC/kPa Measurement Range 15 kpsi 103,420 kPa [1] Maximum Pressure(Total) 15 kpsi 103,420 kPa [1]
Reciprocating Machinery Protector | PCB Piezotronics
Excitation Voltage: 15 to 30 VDC; Excitation Voltage: 15 to 30 VDC; $845.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:EX649A01. Output: 4-20 mA; Output: 4-20 mA; Machinery RPM Range: 240 to 10000 cpm; Machinery RPM Range: 4 to 166 Hz;
Hazardous Approved Microphone & Preamplifier - Model EX378B02 - PCB
The EX378B02 is an INDUSTRY EXCLUSIVE prepolarized condenser microphone system. It is Hazardous Areas & Explosive Atmospheres compliant and can safely be employed in gaseous hazardous environments where standard microphones may cause a spark and fire.
MA1LAE1200-Kit Panel mount Receptacle Kit - Amphenol Sine
MA6CG-S3 Cord grip, cable range 11.0-15.0mm. REQUEST A QUOTE. MA4FSR-A8.5 Flex Grip™ backshell, 7.5 -8.5mm cable range. REQUEST A QUOTE. MA4FSR-A12.8 Flex Grip™ backshell, 11.5 -12.8mm cable range. REQUEST A QUOTE. AFM8 Universal Hand Crimp Tool, 1.0mm Wire Range 20-32AWG.
Model HT356A66 | PCB Piezotronics
Model HT356A66:Triaxial, ceramic shear ICP® accel., 10 mV/g, 2 to 4 kHz, 14 mm cube size, w/built-in filter, operation to +325 F (+163 C)