Search Results for tvps00rf-15-4p
Certificate of Approval
Expiry date: 4 March 2024 ISO 45001 - 15 January 2021 Certificate identity number: 10336961 Certificate of Approval Rhett Wang Area Operations Manager, North Asia Issued by: Lloyd's Register Quality Assurance (Shanghai) Co., Ltd. for and on behalf of: Lloyd's Register Quality Assurance Limited
Model RHM240A02 | PCB Piezotronics
15.2 mm: Weight: 1.6 oz: 45 gm [2] * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A82: Assembly lubricant (for Series 201-207 force rings) 0: M081A100: Mounting screw: 1: Product Documents. Datasheet. Product Specifications Product Manual ...
UNIAXIAL STRAIN SENSOR
Size (Width x Length x Height) 0.67 in x 1.81 in x 0.6 in 17 mm x 46 mm x 15.2 mm Weight 1.6 oz 45 gm [3] [5] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
CHARGE OUTPUT PRESSURE SENSOR
Model Number 176B02 CHARGE OUTPUT PRESSURE SENSOR Revision: B ECN #: 55057 Performance ENGLISH SI Sensitivity(+/- 20%) 6 pC/psi 87 pC/bar Measurement Range 725 psi 50 bar Maximum Pressure(Total) 5,200 psi 358.5 bar
2X 0-80 UNF-2B THRU SPRING PIN
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 10:1 see notes see notes n/a 2.92mm female 2 hole flange mount w/ spring pin notes: 1. for a footprint recommendation specific to your pcb, please contact us at [email protected]
Ardent Concepts | High Bandwidth | High Density | Solderless ...
sc ATE Test Contactors: MEMS/ Flex/ Chipscale Devices -25 ARDENT CONCEPTS Innovativo tntorconnoet Sotut;ons Chemical DUT Tip Plating Material
B B - PCB
.620 [15.75] 1.04 [26.4] 1.01 [25.5] integral armor jacketed cable terminating in blunt cut 10 feet [3 meters] from application black: ground white: sig/power 9/16 [14] hex 1/2-20 unf - 2a 1/4-28 unf - 2a mounting stud model 080a156 (supplied) 1/8" hex allen key required revisions rev description din b updated title 45458. title: 58895.idw
7.5~11.0 mm - Amphenol Sine
14 15 1716 ma7cap1700-sx xxxx 1 ma7cap1700-sx connector 1 2 3 17 sc000044 contact, socket, Ø1.0mm,crimp 18~22awg 17 sc000030 contact, socket, Ø1.0mm,crimp 24~28awg notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton, epdm housing body: zinc die cast, nickel plated coupling nut: copper alloy, nickel plated
Model 320C15 ESS mini (2 gm), quartz shear ICP® accel., 10 mV/g ... - PCB
Model Number 320C15 ICP® ACCELEROMETER Revision: G ECN #: 36906 Performance ENGLISH SI Sensitivity(± 10 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4900 m/s² pk
70636 - PCB Piezotronics
Title: 70636.idw Author: kmeyer Created Date: 12/10/2018 8:13:15 AM
C10-730188-020 | Amphenol Global Search | Amphenol
10-730188-000.assem drawing name: 10-730188_cus document no. c10-730188-() sheet 1 of 1 rev. i general tolerance dim. range 0.5 ~ 3 > 3 ~ 6 > 6 ~ 30 > 30 ~ 120 > 120 ~ 400 tolerance part number shell finish keyway angle "a" polarity c10-683826-001 ni plated 90$ positive c10-683826-002 black zinc plated 120$ negative customer drawing ...
Amplifier - Amphenol PCDAmphenol PCD
Extension cord of 4.8 m (15,7 ft), 4 time stackable in order to reach 19.2 m (63ft) Self-powered. View More. You are leaving the Amphenol PCD website. Continue to External Site. AMPHENOL PCD. Products; Drawing & Models; Careers; Distributors; NEWS. 11/17/2023 Change of CAGE CODE – Amphenol India;
Model 357A07 | PCB Piezotronics
Model 357A07:Low outgassing, miniature, charge output accel., high temp 1.7 pC/g, 15kHz, hermetic, titanium, M3 conn., to 500 F, with 10ft detachable cable
UNEF 11/16-24-2A - Amphenol Sine
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
d:pdfsmp-fs2a-696 2 - Amphenol RF
Title: d:pdfsmp-fs2a-696_2.ps Created Date: 11/15/2018 10:37:37 AM
BNC Connectors - RF Connectors | Amphenol RF
1.43 (-15 dB) Max: Insulation Resistance : 5000 MΩ Min: Center Contact Resistance: 1.5 mΩ Min: Outer Contact Resistance: 0.2 mΩ Min: RF Leakage: 55 dB Max @ 3 GHz: Insertion Loss: 0.2 dB Max @ 3 GHz: Power Handling: 316 W Max @ 1 GHz @ 25ºC: Environmental. Items; Temperature Range: −65°C to +165°C:
PLD-16 | Amphenol Global Search | Amphenol
Amphenol-BSI 100G VPX Backplane is based on the OpenVPX65 BKP3-CEN08-15.2.16-n profile. We have used our experience from 30 years developing 100G backplane systems to the IT/Datacom market. Next-generation VPX interconnects allow the signal transition path to expand to 100G bandwidth through a traditional copper backplane.
TITLE
a1 first released jun.15,2016 drack tommy 35.0 max. 19.8 amphenol rts6bs12*3shecxx xxxx Ø27.0 Ø21.8 silicone rubber. silicone rubber. silicone rubber. see table. 2 milliamps current leakage@2000 volts ac. in the mated condition, wire seals fully populated. 2.8, rohs compliant. 4. all dimensions are for reference use only. rts6bs12n3shec ...
Model 352C15 Miniature (2 gm), high frequency, ceramic shear ICP® accel ...
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f
2002-700X-80 - Model - XMA Corp
finish: sheet 1 1 b mil-std-100 & 1000 drawing practices per ansi-y-14.5 5 4 inches c 3 dc-12 apply before / after processing material: dimensions are in inches and