Search Results for tvps00rf-15-4p
Model 352C15 Miniature (2 gm), high frequency, ceramic shear ICP® accel ...
Model 352C15 Miniature (2 gm), high frequency, ceramic shear ICP® accel., 10 mV/g, 1 to 12k Hz, 5-44 side conn. Installation and Operating Manual
2002-700X-80 - Model - XMA Corp
finish: sheet 1 1 b mil-std-100 & 1000 drawing practices per ansi-y-14.5 5 4 inches c 3 dc-12 apply before / after processing material: dimensions are in inches and
RELEASED DRAWING JUN-20-2014 BEN TOMMY - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
ICP® SHOCK ACCELEROMETER - PCB
Size (Hex x Height) 0.375 in x 1.15 in 9.5 mm x 29.2 mm Weight 0.19 oz 5.4 gm [2] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Top Top Mounting Stud Stud Mounting Thread 1/4-28 Male 1/4-28 Male Mounting Torque 25 to 35 in-lb 280 to 390 N-cm [5]
CONNECTING SYSTEMS OF THE FUTURE - Amphenol Canada
2 R27 Rectangular Connectors | Amphenol | Factory Direct: (416) 291-4401| Fax: (416) 292-0647| www.amphenolcanada.com R27 R27 Series MIL-DTL-83527 Filtered and Rectangular Products The Amphenol R27 Seriesis a robust rectangular connector designed to meet or surpass all the requirements of theMIL-DTL-83527specification and
RJ11 MODULAR JACK CONNECTOR - Amphenol CS
RJ11 MODULAR JACK CONNECTOR OVERVIEW RJ11 is the most commonly recognized registered jack, a standardized telecommunication network interface for
Temposonics
•Vibration Rating 15 g / 10-2000 Hz / IEC 68-2-6 Redundant Sensor for Mobile Hydraulics Designed for the mobile world MH-Series sensors were designed with the “mobile” world in mind, and have been validated in the field by customers worldwide. They are availabe with a redundant output for safety sensitive applications. Performance is ...
ICP® PRESSURE SENSOR - PCB
Model Number 105C22 ICP® PRESSURE SENSOR Revision: G ECN #: 53159 Performance ENGLISH SI Measurement Range(for ±5V output) 5,000 psi 34,475 kPa Sensitivity(± 15 %) 1.0 mV/psi 0.145 mV/kPa
M Environmental Compliance Specification for Products and ERIFIED ...
4.15 ODS: Ozone Depleting Substance. 4.16 Registry numbers (RN) of the Chemical Abstracts System of the American Chemical Society (CAS numbers) are attributed to all chemical elements and most of their compounds and should b e used for their identification.
10-779778-08P | Amphenol Global Search | Amphenol
Search Results for 10-779778-08p Shielded Connectors for Industrial Applications - Amphenol CS Bergstak ® shielded connector with 0.80mm pitch is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application.
Home - Amphenol Australia
Home - Amphenol Australia
atp06-2s | Amphenol Global Search | Amphenol
ATP06-4S-RD01BK 4-Way Plug, Female Connector with Reduced Diameter Seal, Black. Comparable to PN# DTP06-4S-CE02. REQUEST A QUOTE. ATP13-4P-BM01BLK 4 Position 90° PCB Flange Mount Receptacle, Molded Gold Pins, Black. REQUEST A QUOTE.
3U 10G VPX ETHERNET SWITCH - Amphenol Aerospace
Jar S • Phone 60 643- 1845 • Email sibravaamphenol-aao.com BLOCK DIAGRAM ETHERNET INTERFACES - BACKPLANE • 28 ports of 10G-Base-KR / SGMII / 1000-Base-X are static • 4 ports of 10G-Base-T / 1G-Base-T / 100-Base-T – each of these channels can also (via population options) be
DPF 70/...-125 - AMPHENOL PROCOM
Approx. 7 kg / 15.43 lb. Approx. 8.6 kg / 18.96 lb. Environmental; Operating temperature range-30°C to +60°C-30°C to +60°C: Frequency Stability: 0.8 ppm/° C (approx.) 0.8 ppm/° C (approx.) Diagram and Mounting. Typical response curves @ 2 MHz Duplex Spacing. Typical response curves @ 2 MHz Duplex Spacing. Ordering Designations.
IMI Sensors: A PCB Piezotronics Division
2 0 to 15 mils peak to peak displacement: 3 0 to 50 mils peak to peak displacement: 4 0 to 3.0 in/sec peak velocity: Power Required: 0: 85 to 245 VAC, 50/60 Hz 1: 24 VDC, ±10%: Relay Type (Two provided) 0 Triac, 5 amp, 230 VAC, 0-45 sec adjustable time delay:
Model 339C31 UHT-12™ Triaxial ICP® accel, 10-32 stud mount, 10 mV/g ...
Weight .15 oz 4.2 gm [1] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Stud Stud Mounting Thread 10-32 Female 10-32 Female [3] All specifications are at room temperature unless otherwise specified.
Temposonics Linear Position Sensors & Liquid Level Transmitters
-Lß*¥ç$Ùrö`z\ [ß3t®Z[:j§ ùö#i{ú{x ]ÆUeCfMß‹ÄǶ-Fž^c¡³æ{ìC5ÜöhƶuÖ Í²¢æ¬CãÊtu ÖÏlmÕ`*L÷TùÖ@4ª‚Y BIq ¥5*„: W ^½ Ñ9ÝüOÐÒš±Xy6ÕöÁ˜’ÕÆDª8Rñ ¼\ @æ8îùä¬ sh¹Å W•®šÕ #µÁØ£ V—I à†G ®‹„Î »àßãößí× 'ƒ‡ ] ôïÛŸCËF
RF Connector - amphenol-antennas.com
VSWR ≤ 1.15 Proof Voltage 1500 V Mechanical Characteristics Nut Torque 5 N∙m Whorl Pull (Nut) 500 N Tensile Force (Cable-Connector) 400 N Torsion (Cable-Connector) 2 N∙m Environmental Characteristics Operating Temperature -40° C to +85° C (-40° F to +185° F) Weather Standard IEC 60068 40 / 085 / 21 Thermal Shock IEC 60068-2-14-Na