Search Results for tvps00rf-15-4p
RECOMMENDED PCB LAYOUT - Amphenol CS
recommended panel cutout (outside face of panel) ±0.13.354±.005 16.55.652±.008 ±0.20.126±.003 2 holes 3.20±0.08 typ. r1.30±0.15.051±.006.573±.008
Model 176m46a | PCB Piezotronics
Calibration of dynamic pressure sensors at 20% intervals to full scale, max 15 kpsi range. 0: 40890-03: 3: Product Documents. Product Specifications Product Manual Product Drawing Russia Certification Korea Certification ...
TRIAXIAL ICP® ACCELEROMETER
Weight 0.15 oz 4.2 gm [1] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
3001-7550-FQ - Model - XMA Corp
b added marking 15-206 6/26/15 t.kuhn eco # date approved a surface description b c dias concentric <.003 t.i.r. 5 5 4 b c 1 1 unless otherwise specified apply before / after processing see note finish: see note material: this drawing incorporates specifications are the property copied nor used - in whole or in items without the express
Ethernet Connection System
MTRJ FIELD TV Requested information to order MTRJ Field Patchcord Plug MTRJ : Male /Female Type of fiber : 50/125, 62,5/125, 9/125 Patchcord length : ex 10.5m
PowerLok - tpil.com
40.80 M8 15.00 40.80 M10 15.00 4 PowerLok™ G2 Plug Straight Assembly Plug 5 Right Angle Assembly Plug 6 Series 1 POS 2POS 3POS Assembly Type Assembly Type Assembly Type Straight Right Angle Straight Right Angle Straight Right Angle 300A * * * * * * 500A * * ...
MRJR Series Rugged RJ45 Connectors - Amphenol CS
Disclaimer www.amphenol-icc.com Please note that the above information is subject to change without notice. MRJR Series Rugged RJ45 Connectors MATERIAL § External Shell: Die Cast Zinc, Nickel Plated § Front Insert: Clear Polucarbonate, UL94V-0 § Rear Inserts: High Temperature Resistant Nylon, Glass Reinforced, UL94V-0, Black § Contacts: Phosphor Bronze, Plated with 1.27um
M81714/60-16 Series II Size 16 Socket Junction Modules
Front & Side View Top View Socket Junction Module Dimensions Socket Junction Modules Amphenol Pcd www.amphenolpcd.com [email protected] 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915
INDUSTRIAL 3-WIRE ACCELEROMETER - PCB
Measurement Range(5 VDC) ± 15 g ± 147 m/s² [2] Frequency Range(± 3 dB) 90 to 600,000 cpm 1.5 to 10,000 Hz Resonant Frequency 1,500 kcpm 25 kHz [2] Broadband Resolution(1 to 10,000 Hz) 2 mg 19.6 mm/s² [2] Non-Linearity ± 1 % ± 1 % [3] Transverse Sensitivity ≤ 7 % ≤ 7 % Environmental Overload Limit(Shock) 5,000 g pk 49,050 m/s² pk
GASKET - amphenolpcd.com
Visit amphenolpcd.com ion GASKET M85049 /130 -02 F SERIES SLASH # DASH # BASE MATERIAL Table A F: Blue Fluorosilicone N: Black Neprene S: Red Silicone
CFIT-Flex 9x CFIT-Flex - Charles Industries
CFIT-Flex™ Compact Universal Enclosure Charles’ new CFIT-Flex Series of universal enclosures were designed around the principal of “flexibility.” These versatile enclosures may be wall, pole, strand or
1750 modules with inserted components - Amphenol Air LB
Fuel 15 items; Hydraulic fluids 15 items; Oils 15 items; Show More. Fire / Smoke compliance. ABD 0031 15 items; EN 2591-317 15 items; Show More. Reach status. Compliant 4 items; Not compliant ...
Data Sheet R-Series V RFV PROFINET - Temposonics
2 Temposonics® R-Series V RFV PROFINET 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
3-WIRE TO-8 ACCELEROMETER
Spectral Noise(100 Hz) 15 µg/√Hz 147 (µm/sec2)/√Hz [6] Spectral Noise(1 kHz) 9 µg/√Hz 88 (µm/sec2)/√Hz [6] Physical Size (Diameter x Height) 0.64 in x 0.57 in 16.3 mm x 14.5 mm Weight 0.88 oz 25 gm Mounting Adhesive Adhesive Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Stainless Steel Stainless Steel
Temposonics
6 Temposonics® R-Serie SSI Betriebsanleitung Messwertinhalt (optional: Feld Nr. 20) Beachten Sie: In Feld 18 und 19 muss jeweils „9“ gewählt sein. 1 Positionsmessung 2 Differenzmessung 3 3 Geschwindigkeitsmessung 4 Positionsmessung + Temperaturmessung (nur mit Datenlänge = 24 Bit)
Temposonics
Output format (box no. 15) B Binary G Gray Resolution (box no. 16) 1 0.005 mm 2 0.01 mm 3 0.05 mm 4 0.1 mm 5 0.02 mm Filtering performance (box no. 17) 1 No filter 2 Average filter 2 3 Average filter 4 4 Average filter 8 Performance (box no. 18, 19) 0 0 Measuring direction forward, asynchronous measurement
PIEZOELECTRIC FORCE RINGS - PCB
sensors utilize stand-alone charge amplifiers which can be easily reconfigured for specific discharge time constants. These sensors can also be configured for scaling and/or cabled for
ENGINEERING REPORT EWOM - Amphenol Aerospace
CE23-0606_A_Summary 15 . Amphenol Corporation Aerospace Operations Sidney, NY 13838 Information contained herein is proprietary to Amphenol Corporation, 2023. 4. Conclusions The R-VPX connectors listed in paragraph 2.1 have passed X, Y, and Z -axis random vibration and sine vibration