Search Results for tvps00rf-15-4p
FEATURES - SGX Sensortech
Whilst SGX has taken care to ensure the accuracy of the information contained herein it accepts no responsibility for the consequences of any use thereof and also
A3 - RELEASE NEW DWG FORMAT 26DEC13 DRP
15 standard molded color is grey. additional colors shown in part number chart are available via special order. requires contact retention wedge aw2s notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: n/a 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c ...
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP6121SxH-16BSx ...
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
B TYPE - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
BEAMFORMING MASSIVE MIMO - Amphenol Antenna Solutions
Horizontal Beamwidth 15° ±1° 22.5 dBi Antenna Gain Output Power Up to the FCC Limit Up to 20 Steerable Beams Non-Contiguous Carrier Aggregation 80 MHz Occupied Bandwidth Built-In Digital Beamforming CBRS B48 (3550-3700 MHz) TDD 2.6 GHz TDD, FDD Large Scale ACTIVE Antenna • 3D BEAMFORMING • FREELY PROGRAMMABLE BEAMS DIGITAL SIDE LOBE & UPPER
模型 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Vibration Monitoring - Wilcoxon Sensing Technologies
5/24/1999 5:15:57 PM Other titles: Maximum cable length Data for chart Company: Wilcoxon Research, Inc. ...
4880-6X40-dB - Model - XMA Corp
-15 15 15-20 20 20-30 30 30 qty. part number description item no. x 4880-6x40-db attenuator, 2.9mm-f/f, dc-40 ghz, 1w 1 ta-4880-6x40-dbu assy, attenuator, 2.9mm-f/f, dc-40 ghz, 1w, unmarked 1 4880-6x40-db power level x=0 0.5 watt x=1 1 watt x=2 2 watts - initial release 20-074 5/21/20 t.kuhn 30 db only 0 - 20 db only 4880-yyww 6x40-db marking area
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
Amphenol®
Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications.
97-e-series-first-mate-last-break-fmlb-catalog-amphenol-industrial
20-4 20-15 20-18 22-22 Insert Pattern Contact Size #12 #12 #12 #16 #8 Ground Pin Number D D D, E D Rated Voltage (r.m.s) AC250V AC400V AC250V AC250V AC250V AC500V Overvoltage (r.m.s) III II III III III II Pollution Degree 3 2 3 3 3 2
METRIC MODIFIED U1 FOR 33mm 1024 BGA FSK1024CR1002
0.25 top side travel 0.10 bottom side travel 4x r2.00 31.00 contacts 63.50 mounting 54.00 tooling 59.50 4x 2.40 thru m2/2-56 mounting screw clearance holes
Amphenol Invotec
As you can see, it has a clean, modern design and it’s easy to navigate. Whether you want to know more about our technology, our quality standards, our service commitments or our environmental responsibility, it’s important to us that you can find the information you’re interested in quickly.
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
80 11.66 12.15 12.65 85 9.867 10.29 10.72 90 8.380 8.745 9.118 95 7.143 7.460 7.785 100 6.111 6.388 6.670 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View 81 86 91 Degree 50% of Maximum Output
H1XS - svmicrowave.com
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 3:1 see notes see notes n/a humboldt surface mount multiport see pdm
2X 0-80 UNF-2B THRU SPRING PIN - amphenol.co.jp
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 10:1 see notes see notes n/a 2.4mm female 2 hole flange mount w/ spring pin. title: sf1621-60049-1s.pdd author: p50s\vbalaji (p50s)
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Temposonics
I2 I Temposonics® MB Analog 1. Product description and technology Temposonics® sensors can be used in versatile mobile machines without any restriction and replace contact-based linear sensors like potentiometers. Highly dynamic systems are controlled safely by means of Temposonics® sensors, thus enhancing the productivity, availability and quality of the working process of