Search Results for tvps00rf-15-4p
PCB Search Results (352)
For advanced search by sensor specifications or product family, please visit our Shop Sensors tool.. Do You Have Any Questions? Toll-free (in the US): 800-828-8840
97-e-series-first-mate-last-break-fmlb-catalog-amphenol-industrial
20-4 20-15 20-18 22-22 Insert Pattern Contact Size #12 #12 #12 #16 #8 Ground Pin Number D D D, E D Rated Voltage (r.m.s) AC250V AC400V AC250V AC250V AC250V AC500V Overvoltage (r.m.s) III II III III III II Pollution Degree 3 2 3 3 3 2
Omni Antennas 5201000 - amphenolprocom.com
7 kg / 15.43 lb: Mounting Bracket: 0300120/00 (Ordered Separately) ETC-250 (ø50 to ø76mm) (Ordered Separately) Diagram and Mounting. RADIATION PATTERNS. E-Plane | 390 MHz . RADIATION PATTERNS. H-Plane | 390 MHz . Ordering Designations. Model Product No. Frequency; Dual colinear antenna, 380-400MHz, 7/16F ...
NovaSensor NPH Series - amphenol-sensors.com
Pressure Range 0 to 15 psi (0 to 1 bar) 0 to 100 kPa 0 to 30 psi (0 to 2 bar) 0 to 200 kPa 0 to 100 psi (0 to 7 bar) 0 to 700 kPa Maximum Pressure 4x rated pressure (8) Electrical @ 77°F (25°C) Unless Otherwise Stated Input Excitation 1.5 mA 2 mA maximum Insulation Resistance 108 Ω @ 50 VDC Input Impedance 4000 Ω ±20% Output Impedance 5000 ...
C:UsersROrmanDesktop$ drawingsC-04410310001 REV A1 - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
M195 30/200kHz EchoRange+ D/T Portable Survey - 3m Cable
Minimum Depth Reading: 0.4 m (15.75"), limited in manual mode Mounting : Portable mount for installation on survey poles / Internal or external hull mount Mounting Style : Portable Mount
Frequency Plan - marport.com
It is important to carefully plan the setup of your sensors before adding them to the system. You can create a table with a list of frequencies and complete it when you add sensors.
Absolute, Non-Contact Position Sensors Technical Data / Description MH ...
Vibration: IEC 60068-2-64 (10…2000 Hz) 15 g sinus EMC: ISO 14982 Agricultural and forestry machines radiated immunity ISO 11452-2 (antenna) ISO 11452-5 (stripline) radiated emission CISPR 12/16 ISO 7637-1: electric disturbance on vehicles ISO/TR 10665 E.S.D. Materials and dimensions:
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM M55339/29-30101 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
PRODUCT DATA DRAWING REV DESCRIPTION A DCN 52689 07/23 SEE PDM
a dcn 52689 07/23 approved: checked: drawn: see pdm see pdm mal 06/16/16 l±.125 material: smp female connector: 1222-4004 2.92mm male connector: sf1511-60069
SIMM1602SNC - Amphenol Air LB
SIMM1602SNC Module Gigabit Socket Without peripheral sealing Crimped contacts Supplied with contact Polarization N
PDF created with FinePrint pdfFactory trial version http://www.pdffactory
%PDF-1.3 %âãÏÓ 3 0 obj /Linearized 1 /O 5 /H [ 917 184 ] /L 107504 /E 107254 /N 1 /T 107327 >> endobj xref 3 26 0000000016 00000 n 0000000864 00000 n 0000001101 00000 n 0000001387 00000 n 0000001414 00000 n 0000001543 00000 n 0000001565 00000 n 0000014466 00000 n 0000014489 00000 n 0000025743 00000 n 0000025766 00000 n 0000039274 00000 n 0000039297 00000 n 0000053067 00000 n 0000053090 ...
II - temposonics.com
6.1 Specifications of Analog System Components 15 6.1a Analog Personality Module (APM) 15 6.1b Analog Output Module (AOM) and Analog Output Card 15 7 ANALOG PERSONALITY MODULE 16 7.1 Performance Modes 16 7.2 APMProgramming Procedure 18 8 INSTALLING THE ANALOG OUTPUT MODULE (AOM) 21 9 ANALOG OUTPUT MODULE ADJUSTMENTS 22 9.1 Nominal Range of ...
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION 1 2 3 4 5 687
15' milimetres 55010722000121 see table t.z 10-12-10 2:1 3.5mm stereo see table phone plug customer drawing a4 55010722-000-1 see parts list 1 2 m.h p.m 12-06-12 12-06-12 0.5 0.25 0.1 & table 3 51270077-521 insulate pvc tube clear 1 2 51560089-121/321 stereo insert assy gold/nickel plating 1 1 50440041-300/400 diecast shell nickel/black finish 1
TPA/GMT Combination Fuse Panels - amphenolbroadband.com
Weight 15 lbs. (6.8 kg): 1RU, except 009-8005-0404L/LR 21 lbs. (13.6 kg): 009-8005-0404L/LR 18 lbs. (8.2 kg): 2RU Material Cold-rolled steel, UL94VO plastics, RoHS 5/6 Any panel with RC suffix is RoHS 6/6 compliant Finish White, powder coat: except 009-8005-0404J
Amplified Middle Pressure - All Sensors
a 16035 Vineyard Blvd. Morgan Hill, CA 95037p 408 225 4314 f 408 225 2079 e www.allsensors.com all sensors All Sensors DS-0031 Rev A 0.80 (20.3)
Travel - el-cab.com.pl
Air diffusion systems - Sistemi di diffusione aria 15C rev. 4.2. 2. Travel andcomfort Air, earth, water and fire. Forever, the mankind has been engaged in a constant research involving natural element s in order to improve his welfare and ... 4 P.280 pag. 6 P.233 and P.330 pag. 7
A6
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
5 4 3 2 1 ECO # B ADDED 30dB AMPLITUDE 13-1417/15/13 T
2782-6051-db yyww marking area.86 21.84 c new format/added marking 14-40212/9/14 t.kuhn b added 30db amplitude 13-1417/15/13 t.kuhn electrical frequency range dc - 26.5 ghz
Amphenol PCD Shenzhen
d-sub emi/rfi shielding shell, 9/15 pin asgl1a2827pcd19lcx. 27 pin receptacle, square flange, non-water tight, crimp contact, nut, without contact, x/y/z/w insert position asgl2a2827pclcx. 27 pin wall mount receptacle,circular flange, non-water tight, crimp contact asgpp316sar. plug, ground power connector for rail vehicles maintenance, 4pcs ...