Search Results for tvps00rf-15-4p
A5
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
CBF Series - Positronic The Science of Certainty
Electrical; Insulator Resistance (GΩ) 5.0: Proof Voltage (V rms) 1000: Working Voltage (V rms) 300: Initial Contact Resistance (mΩ, max) 0.5: Contact Current Rating (A)
Std Species Group Chip- Scale B C E F G H J board A Timber Species ...
Page 4 of 4 Page 1 of 4 PROTIMETER Pterocarpus indicus G Pterocarpus soyauxii F Pterygota bequaertii A Quercus cerris E Quercus delegatensis C Quercus gigantean C
OAL±.125 RP - svmicrowave.com
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 1:2 see notes see notes n/a sma male to smpm female for flexible .047 cable see pdm. title: 7029-2558-2560.pdd author: dfolgueira created date:
Literature Archive - Page 2 of 22 - Amphenol PCD
STAY CONNECTED. Sign up to receive the latest news from Amphenol PCD
SuperFlex Ø.047 Cable Assemblies - SV Microwave
SuperFlex Ø.047 Cable Assemblies www.svmicrowave.com Features & Benefits • Fits all standard interfaces including: SMA, 2.92mm, 2.4mm, 1.85mm, SMP and SMPM
PRODUCT DATA DRAWING - SV Microwave
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 4:1 see notes see notes n/a smp female r/a to sma male cable assembly for .047 superflex cable see pdm. title: 7012-2006-2007.pdd author:
Data Sheet MHRM Analog - Temposonics
52 mm 48H8 39.9 +0,2 mm 25 mm > 15 mm B D d H h ≥ 15 Null zone ≥ 3 30 M12 connector Set screw Stroke length Dead zone •position magnet shall not touch the pressure pipe. The • Do not exceed the operating pressure. • Note the piston rod drilling:-Ø 7 mm rod: ≥ Ø 10 mm-Ø 10 mm rod: ≥ Ø 13 mm NOTICE The bore depth in piston:
TRIAXIAL ICP® ACCELEROMETER Revision: E - pcb.com
Model Number 356A25 TRIAXIAL ICP® ACCELEROMETER Revision: E ECN #: 49201 Performance ENGLISH SI Sensitivity(±10 %) 25 mV/g 2.6 mV/(m/s²) Measurement Range ±200 g pk ±1960 m/s²pk
SIM - EN4165 series 2 connectors - Accessories - Amphenol Air LB
Connecteurs SIM - EN4165 série 2 - Accessoires
Module Gigabit Socket Without peripheral sealing Crimped contacts ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
NovaSensor NPA 201 Digital Output Absolute Pressure Sensor
11:15 17 Jan,15 Digital Output Absolute Pressure Sensor NPA 201 Features • 260 to 1260 mBar absolute pressure range • Temperature measurement included • Sleep State current <250nA (25°C) • Temperature resolution: <0.003K/LSB • 16bit pressure and temperature resolution • Operation temperature: –40°C to +85 °C
00175520502 - Amphenol Air LB
00175161500 Composite rail 15 modules . 00175161600 Composite rail 16 modules . 00175161700 Composite rail 17 modules . 00175161800 Composite rail 18 modules . 00175161900 Composite rail 19 modules . 00175162000 Composite ...
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING 01 PRELIMINARY 09/21
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 4:1 see notes see notes n/a smpm female qb connector to sma male plugt-flex 405 cable assembly see pdm. title: 7032-8544-8545.pdd author:
PRODUCT DATA DRAWING DATE APPROVED - svmicrowave.com
15' the information contained in this drawing decimal: .x 1 4) surface roughness 63 3) cham. 1st & last threads. per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 4:1 see above sv microwave, inc. see above material: body & insert: stainless steel per ams-5640, uns s30300, type 303 contact, spring clip,
1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole, with ...
Check out the SV's 1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (CPW / Microstrip) SF3321-60024-2S.
REVISION HISTORY PRODUCT DATA DRAWING - SV Microwave
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 16:1 see notes see notes n/a smps vita 67.3 backplane termination see pdm
Sounding Modes - marport.com
The sensor sends echogram images to different directions depending on the application and sounding settings.
SV Microwave, Inc.
x x' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances n/a step 1: trim cable outer conductor and dielectric core to dimension shown. do not nick inner conductor. step 2: insert cable into contact body. bottom contact on cable dielectric core as shown. soft solder inner conductor to contact body.