Search Results for tvps00rf-15-4p
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
PRODUCT DATA DRAWING A DCN 41036 01/15 STW DATE APPROVED
a dcn 41036 01/15 stw checked: approved: drawn: stw 01/06/15 stw 01/06/15 fed 01/06/15 rohs compliant.080 2.03 .192±.002 4.88±0.05.059±.001 1.50±0.03 to full thd..025 max 0.64 max.162 min 4.11 min 10-48 uns-2a 0.46.080 2.03 .192 4.88.065 1.65.018.057 1.45 recommended mounting hole 10-48 uns-2b
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
DISCONTINUED - amphenol-antennas.com
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Vertical | 5° | 1800 MHz Vertical | 5° | 1900 MHz Vertical | 5° | 2100 MHz DUAL BAND | BACK-TO-BACK | CANISTER ANTENNA | X-POL | FIXED TILT | 305 MM (12.0 IN) DISCONTINUED. CWB070X03Fxyz0 Quoted performance parameters are provided to offer typical, peak or range values only and ...
REVISION HISTORY PRODUCT DATA DRAWING - SV Microwave
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 16:1 see notes see notes n/a smps vita 67.3 backplane termination see pdm
Temposonics
Pin 1 +24 VDC (−15 / 20 %) Pin 2 Signal: Pin 3 DC Ground (0 V) Pin 4 n.c. Pin 5 DC Ground: Installation Note: The 6 pin molex connector of the system connector is plugged in the : 6 pin molex connector of the sensor E-Series Embedded. Insert the connector into the flange plate and click it in position.
OUR COMPANY - Amphenol-Air LB
15 in Europe 100+ in North America and rest of the world. 5 Business Development Managers supporting local sales force Europe, North America and the rest of the world Customer Proximity Design Expertise Quality Commitment On Time Delivery Performance Compliance management Worldwide Distribution Network :
Amphenol Network Solutions > Products > Power > DC Power ...
The Amphenol Network Solutions 240GT54/nrg240GT54 combination fuse panels are 240A dual-feed and provide 5/5 GMT fuse positions and 4/4 TPA fuse or circuit breaker positions. Our 240GT54/nrg240GT54 panels feature ±12/±24/±48V operating voltages to serve both legacy and “next-gen” network applications.
6.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : smp female qb ( 1221-40049 ) sma low profile male ( 2911-61000)
H1XS - svmicrowave.com
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 3:1 see notes see notes n/a humboldt surface mount multiport see pdm
Amphenol Ardent Concepts
sc ATE Test Contactors: MEMS/ Flex/ Chipscale Devices -25 ARDENT CONCEPTS Innovativo tntorconnoet Sotut;ons Chemical DUT Tip Plating Material
Thermometrics NTC SP Series - amphenol-sensors.com
2 SP60/65/85/100 Specifications NTC Type SP60/65/85/100 dimensions Thermal and Electrical Properties The following table lists the thermal and electrical
B A1 - Amphenol Sine
Ø43.72+0.15-0.05 2X Ø5.60. Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined
Log Periodic Antennas 7478000 - amphenolprocom.com
7 kg / 15.43 lb: Mounting Bracket: 0300284/00 + U-bolts to match mounting pipe diameter (Ordered Separately) Mounting Accessories: Wall Mount: 0900911/00 , Front Support XSL9255121 Wall Mount, Rear Support XSL9254928 Tunnel mount kit: Environmental; Survival Wind Speed: 200 km/h
Amplified Middle Pressure - All Sensors
a 16035 Vineyard Blvd. Morgan Hill, CA 95037p 408 225 4314 f 408 225 2079 e www.allsensors.com all sensors All Sensors DS-0031 Rev A 0.80 (20.3)
Thermometrics ZTP-101T Thermopile IR Thermopile Sensor
Parameter Min Limits Typ Max Units Condition Chip Size 3.0 X 3.0 mm2 Diaphragm Size 1.5 x 1.5 mm2 Active Area 0.51 x 0.51 mm2 Internal Resistance 140 200 260 kW 25°C
6.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : vita 67.1/2 smpm plug-in contact ( 3221-40022 )
Amphenol
15 / 16 22 25 / 12 41 60 / 100 / 8 74 160 / 4 135 500 / 0 245 Contact size Max. contact resistance (mΩ) 10 12 15S / 16S 6 15 / 16 6 25 / 12 3 60 / 100 / 8 1 160 / 4 0,5 500 / 0 0,2 Dielectric withstanding voltage Voltage class Test voltage Ueff (V) 1 1050 2 1600 3 2500 4 3000 Air creepage and creeping distance
6.0 ± 0.2 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : 2.92mm straight male ( sf1511-60069 )