Search Results for tvps00rf-15-4p
Amphenol Ardent Concepts
sc ATE Test Contactors: MEMS/ Flex/ Chipscale Devices -25 ARDENT CONCEPTS Innovativo tntorconnoet Sotut;ons Chemical DUT Tip Plating Material
6.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : smp female qb ( 1221-40049 ) sma low profile male ( 2911-61000)
Thermometrics NTC SP Series - amphenol-sensors.com
2 SP60/65/85/100 Specifications NTC Type SP60/65/85/100 dimensions Thermal and Electrical Properties The following table lists the thermal and electrical
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Less than .01 micron per cubic feet per hour on the application of 15 PDS pressure differential across the connector: Altitude Immersion (Mated) After 3 cycles immersed in saltwater with pressure reduced to 1 in. Hg (75,000 ft. altitude) for 30 minutes and returned to atmospheric pressure. While connectors submerged insulation resistance should ...
NTC Type NDM - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
Log Periodic Antennas 7478000 - amphenolprocom.com
7 kg / 15.43 lb: Mounting Bracket: 0300284/00 + U-bolts to match mounting pipe diameter (Ordered Separately) Mounting Accessories: Wall Mount: 0900911/00 , Front Support XSL9255121 Wall Mount, Rear Support XSL9254928 Tunnel mount kit: Environmental; Survival Wind Speed: 200 km/h
6846308 - Amphenol Antenna Solutions
ACCESS PORT DESCRIPTION (CONNECTORS) The antenna has 10 colour-coded connectors located at the bottom face. Frequency Designation R1 Y1 Y2 Y3 Y4
Thermometrics ZTP-101T Thermopile IR Thermopile Sensor
Parameter Min Limits Typ Max Units Condition Chip Size 3.0 X 3.0 mm2 Diaphragm Size 1.5 x 1.5 mm2 Active Area 0.51 x 0.51 mm2 Internal Resistance 140 200 260 kW 25°C
Jumper Cable - amphenol-antennas.com
Number of Bends (Minimum) 15 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product.
Amplified Middle Pressure - All Sensors
a 16035 Vineyard Blvd. Morgan Hill, CA 95037p 408 225 4314 f 408 225 2079 e www.allsensors.com all sensors All Sensors DS-0031 Rev A 0.80 (20.3)
www.amphenol-aerospace.com
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
NTC Miniature Series - amphenol-sensors.com
B 15 56.5 6.8 MΩ to 10 MΩ 6.8 MΩ to 10 MΩ 3.0 MΩ to 6.2 MΩ D 16 75.6 — — 6.2 MΩ to 10 MΩ D 16 81.0 — — — Thermal Time Constant: Still Air at 77°F (25°C): 1.6 sec 2.0 sec 3.0 sec Plunge into Water: 18 msec 23 msec 60 msec Dissipation Constant: Still Air at 77°F (25°C): .14 mW/°C .16 mW/°C .30 mW/°C
Metallic rail Not RoHS Cadmium bichromate plating (conductive) 1 module
Metallic rail Not RoHS Cadmium bichromate plating (conductive) 1 module
B A1 - Amphenol Sine
Ø43.72+0.15-0.05 2X Ø5.60. Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined
MA7CAP1700-S3 17 position straight plug, threaded, P type,
MA6CG-S3 Cord grip, cable range 11.0-15.0mm. REQUEST A QUOTE. AFM8 Universal Hand Crimp Tool, 1.0mm Wire Range 20-32AWG. REQUEST A QUOTE. AF8 Universal Hand Crimp Tool, 1.0 -2.0mm Wire Range 12-26AWG. REQUEST A QUOTE. WA22 Pneumatic Crimp Tool. 1.0mm WIre Range 20-32AWG. REQUEST A QUOTE.
NTC Type HTP Series - amphenol-sensors.com
L 15 M 20 N 25 P 30 Q 40 R 50 S Non-standard (consult factory) HTP - ____ - ____ - ____ - ____ - ____ Typical model number *The zero-power resistance at 257°F (125°C), expressed in Ω, is identified by a three digit code number. The first two digits represent significant figures, and the last digit specifies the number of zeros to follow. ...
SS175 Medium Ultra-Wide Chirp, 1kW, 20° Tilt, Humminbird 21-Pin, DT
Fixed 12° tilted version for 8° to 15° hull deadrise; Fixed 0° tilted version for 0° to 7° hull deadrise; Features. Depth and fast-response water-temperature sensor; 1 kW with depth tracking down to 400 m (1,300#39;) Medium frequency: 60-100 kHz. 57° to 73° beamwidth (port/starboard)