Search Results for tvps00rf-15-4p
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
12.0 ± 0 - SV Microwave
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : smps r/a female ( 3822-40001 ) smp r/a female ( 1222-4004 )
Screw Clamp Plugs for Pluggable System
Pitch: 3.5, 3.81, 5.0, 5.08, 6.35, 7.5, 7.62, 10.16, 15.0 Rated Voltage Range(cULus): 160V-600V Rated Current Range(cULus): 6A-115A F. Screw Clamp Plugs for Pluggable System TJ Pitch 3.81mm With flange Poles 2p~24p TJxx31520000G* Number of poles TJ Pitch 3.81mm Poles 2p~24p TJxx 31530000G * Number of pol e s TJ TJ Pitch 3.5mm Poles 2p~24p TJ ...
OUTER CONDUCTOR JACKET - svmicrowave.com
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 10:1 rev description date approved revision history a 3 5 4 b 2 6 5 2 1 c c d d b 6 a 4 3 1 see pdm n/a. title: 300-38-014 author: jmerryman created date:
PCB Search Results (356)
High temp. armor jacket FEP cable, 2-conductor, twisted pair w/drain, shielded, 15-ft with 10-ft armor, right-angle high temp. (+356 F) PPS conn. with stainless steel collar and FKM heat shrink strain relief to blunt cut. Model: 048PB016BZ-15.
12-Port Antenna - Amphenol Antenna Solutions
Gain Over all Tilts dBi 14.5 ± 0.7 15.8 ± 0.4 16.2 ± 0.4 16.0 ± 0.6 16.6 ± 0.6 Maximum Effective Power Per Port Watts 200 W. 12-Port Antenna 698-960 698-960 1427-2690 1427-2690 1427-2690 1427-2690 MHz 5G Ready 65° 3509mm 5778400R-CHK 5778400RG-CHK 5778400RDx-CHK
NovaSensor P112 Medium Pressure Sensor Die - amphenol-sensors.com
• Standard pressure ranges: 15, 30, 50, 100, 200, 300, and 500 psi (1.03, 2.06, 3.44, 6.89, 13.78, 20.68, and 34.47) • Nonlinearity <0.25 % FSO • Can be temperature compensated to run off a voltage or current supply. • 2X overpressure limit Applications • Process control systems • Pneumatic controls • Biomedical controls ...
6.0 ± 0.2 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM R/A Female ( 3222-40005 ) SMP Straight Female ( 1221-4009 )
Hermetic low g DC accelerometer Model 771 Triaial pieoresistive ...
Key features n ®10, 30, 50, 100 and 200 g ranges n Hermetically sealed 0.625 hex base package n Frequency response from DC up to 1,500Hz n Rugged to 3X full scale rangeOperating temperature from -55° to 125°C n 3027A-XXX cable sold separately Description The ENDEVCO Model 771 is a hermetic, low g DC accelerometer that utilizes unique variable
Account/Credit Application - TPC Wire
Account-Credit-Application.doc TPC1327 (10/15) CUSTOMER INFORMATION Account # (— Required If Applicable): Company’s Full Legal Name: Trade Name/DBA: Address: City: State: Zip: Phone: Fax: Email: Credit Limit Requested: Ship Via: Best Way PPD FedEx Light or Heavy Weight UPS Light or Heavy Weight UPS Freight Other ...
NTC Type NDM - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
Trex-Onics DeviceNet Flex-Net Cable Mini Assemblies - TPC Wire
CP15A43M015 15.0 49.2 Male CP15A43M018 18.0 59.0 Male CP15A43M024 24.0 78.7 Male CP15A43M030 30.0 98.4 Male CP15C43M001 1.0 3.3 Female CP15C43M002 2.0 6.6 Female CP15C43M003 3.0 9.8 Female CP15C43M004 4.0 13.1 Female CP15C43M006 6.0 19.7 Female CP15C43M012 12.0 39.4 Female CP15C43M015 15.0 49.2 Female CP15C43M018 18.0 59.0 Female CP15C43M024 24 ...
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
75 14.06 14.64 15.22 80 11.90 12.40 12.90 85 10.11 10.54 10.98 90 8.619 8.994 9.376 95 7.373 7.699 8.032 100 6.327 6.611 6.903 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View 81 86 91 Degree 50% of
NTC Type JR - amphenol-sensors.com
850.1070 2.15 6.77 900.09155 2.24 6.90 950.07864 2.34 7.02 1000.06781 2.44 7.14 1050.05868 2.54 7.26 D H L WL 0.197 in (5 mm) ± 0.078 in(2 mm) NTC Type JR dimensions. Type JR Specifications Ordering Information The code number to be ordered may be specified as follows: Code Type
NTC Type HTP Series - amphenol-sensors.com
L 15 M 20 N 25 P 30 Q 40 R 50 S Non-standard (consult factory) HTP - ____ - ____ - ____ - ____ - ____ Typical model number *The zero-power resistance at 257°F (125°C), expressed in Ω, is identified by a three digit code number. The first two digits represent significant figures, and the last digit specifies the number of zeros to follow. ...
G5)06HULHV - amphenol-socapex.com
15 18 2 Receptacle105 305 SHORT LONG Nb Cts Ø1.5 Ø 2.5 7 207 40 12 - 107 307 SHORT LONG Nb Cts Ø1.5 Ø 3.5 8 208 10 24 - 108 308 SHORT LONG* Nb Cts Ø1.5 Nb Cts Ø 2.5 Nb Cts Ø 3.5 Plug 9 209 55 6 - Receptacle 109 309 SHORT * Nb Cts Ø1.5 Ø 3.5 10 210 25 18 - 110 310 * 5 contacts modules (Ø1.5 mm contacts) only are longer SHORT LONG Nb Cts
3782-6525-FQ-DB - Sheet1 - XMA Corp
2/15/17 these drawngs and specifications are the property of xma corp. or omni spectra and shall not be reproduced, copied nor used - in whole or in part - as a basis for the plated area see note marking area 4-40 unc - 1b thru one wall only 2 farside 1.000 .500 2.30 4x .089 thru.50 4.01 2.46 2x .089 .349 4-40 unc - 1b .224
CHT cylinder head temperature sensor
15 seconds (liquid to liquid) Temperature Accuracy ± 1.77% @ 25°C ± 2.0% @ 100°C Lead Material Dual copper conductor, Polyurethane outer jacket Weight: ~16 grams Connector Yazaki - 7283-5558-10 Mating Connector Yazaki - 7282-5558-10 Resistance vs. Temperature Data Resistance = 2040 Ohms at 100.00 °C Rtol. @ 25°C 5.0% Temp
CHARGE OUTPUT PRESSURE SENSOR - PCB
Model Number 176A07 CHARGE OUTPUT PRESSURE SENSOR Revision: C ECN #: 55057 Performance ENGLISH SI Sensitivity(+/- 20 %) 7 pC/psi 101.5 pC/bar Measurement Range 725 psi 50 bar Maximum Pressure(Total) 4,000 psi 275.8 bar