Search Results for type 1493 radar pdf
Y Branch Harness with In-Line Fuse,1500V - amphenol.co.jp
Order No. Safety (A/V) Type of Connector Cable Size Cable Length (mm) Cerficaons MDH-20-66-1Y04-H4S-P 04/1500 H4 Plus 6.0mm²/10AWG 50 MDH-20-66-1Y04-H4S-N 04/1500 H4 Plus 50
offers.tpcwire.com
offers.tpcwire.com
GNSS Combination Antennas ProConnect - amphenolprocom.com
A 2x2 MiMo LTE and WIFI multi purpose antenna for 2G/3G/4G/5G, CBRS and WIFI 6E 2.4/4.9-7.2 GHz with optional GNSS
Low Pass Filters LP 174-FME - amphenolprocom.com
Product PDF; Add to quote. Description. LP 174-FME is an LC low-pass filter. Allows the whole 0 – 174 MHz to pass. Can be used, together with HP 380-FME, to prevent possible interference between VHF and UHF radio systems, e.g. VHF LMR and TETRA.
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Sira Certification Service - SGX Sensortech
The change of type designation from IR1xxx-series to IR2xxxxxxx-series. iv. The replacement of drawing N24106R in the original certificate with drawing N30090A. Variation 2 - This variation permitted the following changes: i. Following appropriate re-assessment to demonstrate compliance with the requirements of the EN 60079
EU Declaration of Conformity - AMPHENOL PROCOM
Product name/Type no: GPS 4 We declare under our sole responsibility that the above mentioned products, to which this declaration relates, are in conformity with the relevant UK Statutory Instruments and the essential technical requirements in the harmonized standards used: Radio Equipment Regulations 2017 (S.I. 2017 No. 1206) Article 6.1.a.
TITLE: DWG NO - Amphenol Sine
type dwg no: sheet of description this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x b a2 none 1 1 41.45 +0.2-0 ...
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
TYPE C- - Amphenol Australia
1.3 ø3.9 6.7 6.4 ø4.8 ø4 inspection hole 19.2 hood contact body 08/oct/13 title: dwg no: rev: sh: of: rev description date revisions eco by appr socket, solid, size 12, 12-14 awg, atp & ahd-6 series at62-203-12141 a4 1 1
アンフェノールジャパン株式会社
Created Date: 5/31/2024 5:30:58 PM
NTC Type NDM - amphenol-sensors.com
NTC Type NDM Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned copper lead wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code
Danmike DM-S03 - amphenolprocom.com
Lightweight communications headset. Improves clarity in conversation by enhancing signal-to-noise ratio. Ideal for hands-free applications. Examples: building site machines, airport traffic control, stenography or telephone order reception.
ROHS COMPLIANT PRODUCT DATA DRAWING DESCRIPTION 05/16 2.280 RP
alloy uns s30300, type 1; or astm a582 type 303, cond. a contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 insulators: ptfe per astm d1710, type i, grade 1, class b finish: body, shrouds, & contacts: gold per astm b488, type ii, code c, class 0.76, over nickel
PRELIMINARY ISSUE CUSTOMER OUTLINE DRAWING - Amphenol RF
THIRD ANGLE PROJ. DWG SIZE REV UNLESS OTHERWISE SPECIFIED, DIMENSIONS ARE IN METRIC AND TOLERANCES ARE: <0.5mm 0.5 - 6mm 6 - 30mm 30 - 120mm ANGLES NOTICE - These drawings, specifications, or other data (1) are, and remain the
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
TITLE
Part Number Type Style Contact Size Amp Wire Range (AWG) Wire Range (mm²) Insulation OD (mm) Plating Reel Size Packaging Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Tooling Part Number Tool Name Style Contact Size Wire Range
Amphenol Advanced Sensors
Amphenol Advanced Sensors
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
iDAS Directional Coupler Data Sheet-x ID-REV4
Our iDAS Directional Couplers deliver ultra-wide operational bandwidth and high directivity. Used in many distributed antenna systems, these directional couplers can be used for