Search Results for type 1493 radar pdf
XMA PRIVACY POLICY - xmacorp.com
is not limited to your device type, device’s IP address, unique device IDs, geolocation, internet service provider, browser type, browser version, the pages or products you view, the time spent on those pages, issues and conforming to regulations.referring pages and search terms, date and time stamps, and other site visitation
ControlPower - Amphenol Sine
CSA certified type STOOW: Contacts: Copper Alloy: Cable Insulation: PVC insulated #16AWG stranded copper (65x34) Contact Plating: 5µ inches (min) Gold, over 25µ inches (min) Nickel: Cable Diameter.49” (12.5mm) 6 POSITION / 5 USED CABLE ASSEMBLIES AND RECEPTACLES. 6 Position/5 Used; 600VAC; 600VDC; 10A; 16AWG.
Technical features - rfstechnologies.com
Product Type Directional Coupler Techn. Application Indoor Number of Input Ports 1 Number of Output Ports 2 PRODUCT DATASHEET CDS30DE-380/2700 30dB Directional Coupler CDS30DE-380/2700 REV : DRAF REV DATE : 06 Apr 2016 www.rfstechnologies.com
Type CSP Thermometrics Laboratory NTC Temperature Standards
The Type CSP Temperature Standards are ultrastable probe thermistors which have been calibrated to an accuracy of 0.01°C. The standard unit has a thin, conformal coating of silicone rubber over the entire unit; this makes it suitable for immersion in a water bath. They are also
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
NTC Type NDP - amphenol-sensors.com
NTC Type NDP Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with PFA/PTFE insulated 0.0078 in (0.25 mm) nickel lead-wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
High Temperature Series Five Connectors | MIL-DTL-38999 Connectors ...
Mil-Spec Type Circulars; MIL-DTL-38999 Connectors; High Temperature Series Five Connectors High Temperature Series Five Connectors Contact: David Salt Product Manager +1 (607) 563-5161 dsalt@amphenol-aao.com Description: High Temperature Series Five connectors are the ideal solution for interconnect and electrical wire assemblies near engines ...
AN MF LIGHTW AVE COMPANY AN MF LIGHTW AVE COMPANY - buy.customcable.com
Suitable for adaptor type SC Duplex LC Quad Number of fibers 12 to 24* Number of ports 6 Cable entry 20mm 1 Cable exit 20mm 2 Material ABS Colour RAL 7035 Operating temperature -40oC to +60oC Designed in accordance with TIA/EIA 568.C, ISO/IEC 11801, EN50173, IEC60304, IEC61754, EN297-1
Amphenol Socapex
We would like to show you a description here but the site won’t allow us.
GNSS Combination Antennas ProNexus Plus - amphenolprocom.com
Frequenz: 4G/5G 8x8 MIMO: 617 - 960 MHz, 1710 - 7200 MHz WIFI 6x6 MIMO: 2400 - 2500 MHz, 4900 - 7200 MHz
550905G M-Series Model MR Sanitary Application data sheet 07/13 (US)
connection type: temposonics.com UNITED STATES Temposonics, LLC Phone: +1 919 677-0100 E-Mail: info.us@temposonics.com GERMANY Temposonics GmbH & Co. KG Phone: +49 2351 9587-0 E-Mail: info.de@temposonics.com ITALY Branch Office Phone: +39 030 988 3819 E-Mail: info.it@temposonics.com FRANCE
SQUARE FLANGE RECEPTACLES - Amphenol Sine
RT00104PNH-K Receptacle Kit, Square Flange, 4 Position, Male, Shell Size 10, with Machined Gold Contacts, Size 16 (18-16AWG), Gasket. Compatible to part # UT06104PH
NTC Type C100 - amphenol-sensors.com
Type C100 Specifications Epoxy-coated chip thermistor Select appropriate part number below for resistance and temperature tolerance desired. R25°C Material System R25°C ± 1% R25°C ± 2% R25°C ± 5% R25°C ± 10% 2000 F C100F202F C100F202G C100F202J C100F202K 2252 F C100F232F C100F232G C100F232J C100F232K 3000 F C100F302F C100F302G ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
TECHNICAL FEATURES - rfstechnologies.com
Cable Type HYBRIFLEX® Fire Performance Flame Retardant Length m (ft) 30.4 (100) MECHANICAL SPECIFICATIONS Outer Diameter Nominal mm (in) 5.5 (0.217) Cable Weight kg/m (lb/ft) 0.033 (0.022) Minimum Bending Radius, Single Bend mm (in) 66 (2.6) Minimum Bending Radius, Multiple Bends mm (in) 83 (3.3) Recommended / Maximum Clamp Spacing
AT12PS-CKIT 12-Way Pin and Socket Plug, Receptacle, Wedge an
AT04-12PA-EC01 12-Way Receptacle, Male Connector with A Position Key and Extended Shroud and End Cap. Comparable to PNs# DT04-12PA-BE02, DT04-12PA-E003, 934446212