Search Results for type 1493 radar pdf
28-54800-NS80-GBCR 9 Position Plug J1939-13 Type 2 with bla - Amphenol Sine
28-54800-NS80-GBCR 9 Position Plug J1939-13 Type 2 with black ring-9 Position Plug J1939-13 Type 2 with black ring . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter ...
PRO-PHY150-2SI
Model Product No. PRO-PHY150-2SI-35: Contact for product no. Add to quote: PRO-PHY150-2SI-100: Contact for product no. Add to quote
NTC Type NDP - amphenol-sensors.com
NTC Type NDP Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with PFA/PTFE insulated 0.0078 in (0.25 mm) nickel lead-wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code
Level Plus - Temposonics
NEMA Type 4X: 87 mm (3.4 in.) W × by 124 mm (4.9 in.) D × 132 mm (5.2 in.) H Mounting Rigid pipe ¾ in. adjustable MNPT or BSPP fitting, flange mount Wiring Connections 4-wire shielded cable or twisted pair, Daniel Woodhead 6-pin male connector 4570 mm (180 in.) integral cable with pigtail
Hybrid&EV connector and harness-Product - Amphenol Automotive ...
As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China. Through more than 10 years of efforts, our company has formed six major business units and ten major product groups, including airbag connectors and harnesses, automotive buckle harnesses, automotive ...
Technical features - rfstechnologies.com
Transmission Line Type Coaxial Cable Cable Size 1/2 Cable Type Foam Dielectric Superflexible Model Series SCF12-50 Series Connector Interface N Connector Type OMNI FIT™ PREMIUM Straight Sealing Method Threaded Gasket + 360° Compression Gender Female ELECTRICAL SPECIFICATIONS Nominal Impedance, ohms Ohm 50 3rd Order IM Product @ 2x20 Watts
PRODUCT DATA DRAWING - SV Microwave
alloy uns s30300, type 1 lock rings & contact: beryllium copper per astm b196, alloy no. uns c17300, td04 dielectric: pctfe (kel-f) gaskets: silicone rubber per a-a-59588 , class 2b, grade 50/60 finish: body, insert & coupling nut: passivated per ams-2700.
Protimeter Mini Moisture Meters - amphenol-sensors.com
Low cost, digital pin-type moisture meter Range 7% to 99.9% Display Digital, resolution 1/10 of 1% Species Correction Nine species groups built in Part Number BLD5604 Technical Specifications Weight, Including Batteries.330 lbs (150g) Dimensions 7.02 in x 1.09 in x 1.91 in (180 mm x 28 mm x 49 mm) Batteries
Protimeter Mini Moisture Meters - amphenol-sensors.com
Low cost, digital pin-type moisture meter Range 7% to 99.9% Display Digital, resolution 1/10 of 1% Species Correction Nine species groups built in Part Number BLD5604 Technical Specifications Weight, Including Batteries.330 lbs (150g) Dimensions 7.02 in x 1.09 in x 1.91 in (180 mm x 28 mm x 49 mm) Batteries
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
The Type “S” and Type “AS” are designed for operation over the range of 0°C to 60°C. The Type “ES” is rated for 0°C to 100°C. Stability The stability of each temperature standard is guaranteed for a period of one year. When properly used, the following stability ratings apply: Type “AS” 0.002° C/year Type “S” 0.005° C/year
TECHNICAL FEATURES - rfstechnologies.com
F/O Cable Type G657-A2 Single Mode, Bend Tolerant Core/Clad µm 9/125 Secondary Protection Nominal µm (in) 900 (0.035) F/O Standards (Meets or Exceeds) UL Listed Type OFNR (UL1666), RoHS Compliant Optical Loss dB/Km 0.5 @ 1310 nm 0.5 @ 1550 nm FO Break-out Length (Top) mm (in) 279 (11)
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
43M-LCF14-E01 - 4.3-10 Male Straight Connector for 1 ... - RFS Technologies
Transmission Line Type Coaxial Cable Cable Size 1/4 Cable Type Foam Dielectric Superflexible Model Series LCF14-50 Series Connector Interface 4.3-10 Connector Type OMNI FIT™ PREMIUM Straight Sealing Method Polymer claw + 360° Compression Gender Male ELECTRICAL SPECIFICATIONS Nominal Impedance, ohms Ohm 50 3rd Order IM Product @ 2x20 Watts
Scanstrut | Gemeco Clearance Event
Scanstrut Clearance Wholesale Stock. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
ZTP-015 Thermometrics IR Sensor This thermopile sensor is used for non-contact surface temperature measuring. The ZTP-015 model consists of thermo-elements, flat IR filter, a
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
The Type “S” and Type “AS” are designed for operation over the range of 0°C to 60°C. The Type “ES” is rated for 0°C to 100°C. Stability The stability of each temperature standard is guaranteed for a period of one year. When properly used, the following stability ratings apply: Type “AS” 0.002° C/year Type “S” 0.005° C/year
C:Users orceDesktopMiniBoss Data SheetsC-MN32PW02-a1 - Amphenol Sine
type tew, ft1 flame rating, 600v, 105°c-conductor insulation: pvc-number of conductors: (3) 16awg technical data: miniboss m22 (7/8"), 3 pin, female receptacle, external threads, 16 awg, ul1015, pvc wire 29.00mm 25.40mm materials list size process specifications: material specifications:
NTC Type JM Thermometrics Resin-Coated Thermistor with PVC Wires
Type JM Specifications Description Glass-encapsulated thermistor housed in a resin tip which is bonded to zip PVC leadout wires. Options • Other resistance—temperature characteristics • Other wire types Data • Temperature range: -22°F to 221°F (-30°C to 105°C) • Insulation resistance: >100 MΩ @ 500 VDC
HBF058-08U1S1-80F - HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 1 pair 8AWG, 1 ...
Cable Type HYBRIFLEX® Fire Performance Flame Retardant Size 5/8 Length m (ft) 24.4 (80) MECHANICAL SPECIFICATIONS Outer Diameter Nominal mm (in) 21.4 (0.84) Cable Weight kg/m (lb/ft) 0.6 (0.4) Minimum Bending Radius, Single Bend mm (in) 102 (4) Minimum Bending Radius, Multiple Bends mm (in) 254 (10) Recommended / Maximum Clamp Spacing
OS2020-6617-10 - XMA
Industries. Space High performance from Earth to orbit; Cryogenic Increasing density and decreasing thermal noise; 5G Communication High frequency for ever-increasing network traffic; Mil/Aerospace Using Advanced Disruptive Principles to Ensure Future Success; Products. Attenuators. Reducing input power while maintaining signal integrity