Search Results for type 1493 radar pdf
Features - Amphenol Antenna Solutions
TYPE VARIATION RADOME COLOR OPTIONS C 2U 3M T 360 X 12 F xy s 0 BK BR (1x) 696- 960 (2x) 1695-2700 (2x) 3550-3700 (1x) 5150-5925 Tri-Sector 360° Omni XPOL 1.2 meters Fixed Tilt These letters are placeholders for fixed tilt options. Refer to Electrical Specifications for available tilt options. 4.3-10 Connector
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
Parameter Units Minimum Type Maximum Notes Performance Parameters* Offset mmHg –20 0 20 Sensitivity µV/V/mmHg 4.95 5 5.05 Calibration mmHg 97.5 100 102.5 2 Symmetry % — — ±5 Linearity (–30 to 100 mmHg) mmHg — — 1 6 Linearity (100 to 200 mmHg) % output — — 1 6 Linearity (200 to 300 mmHg) % output — — 1.5 6
AN MF LIGHTW AVE COMPANY AN MF LIGHTW AVE COMPANY - buy.customcable.com
Suitable for adaptor type SC Duplex LC Quad Number of fibers 12 to 24* Number of ports 6 Cable entry 20mm 1 Cable exit 20mm 2 Material ABS Colour RAL 7035 Operating temperature -40oC to +60oC Designed in accordance with TIA/EIA 568.C, ISO/IEC 11801, EN50173, IEC60304, IEC61754, EN297-1
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
PER MIL-STD-348 SMA FEMALE 1/4-36 UNS-2A
emi ring: gold per astm b 488, type ii, code c, class 1.27; over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 20.0 ghz vswr: 1.30:1 dc to 20.0 ghz insertion loss: .03 x sqrt(f(f in ghz)) dwv: 500 vrms ...
BDO_EGB_X_801_p3 - charlesindustries.com
Installation Cable Type - For BDO-EB/brownfield (copper/fiber combination) applications, the copper cabling/wiring is complete and installed at the rear of the pedestal backboard, leaving the pedestal ready for the fiber cable connections. Feed Cable Design - The CO/feed cable is a flexible loose-tube type with stranded (not ribbon) fiber .
FAQ | Amphenol Socapex
뒤로 이더넷 스위치 & 미디어 컨버터. 이더넷 스위치; 광섬유 미디어 컨버터; 코드셋 및 점퍼; ps 시리즈: 전력 디바이스 솔루션
CUSH-4-S14-4-L14S12-158 - Cushion with 8 Holes, 4 Holes for 6-7mm ...
Amount of Hole Type 2 4 TEMPERATURE SPECIFICATIONS Installation Temperature °C (°F) 0 to 30 (32 to 86 ) Operation Temperature °C (°F) -25 to 75 (-13 to 167 ) Storage Temperature °C (°F) -10 to 25 (14 to 77 ) PACKAGING INFORMATION Package Quantity 10 Weight per kit kg (lb) 0.77 (1.7)
2082-3018-02 - XMA
Types: Adapter. Connector: SMA. Gender 1: m. Gender 2: f. Average Power (Watts) 50. Max Frequency (GHz) 18. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 sales@rfmw.com www.rfmw.com. PART NUMBER 2082-3018-02. CURRENT STOCK Out of Stock.
Website Registration - amphenol-ns.com
Customer Type. Register; Cancel; How to Register. Please fill out the form below; After clicking on the register button you will be alerted that your registration request has been submitted. Next, you will receive an email from us requesting that you verify your account by clicking on a verification link contained in the email. ...
AT04-4P-EP13 4-way receptacle, (1) 4 pin busbar=26 amps, nic
AT04-4P-EP13 4-way receptacle, (1) 4 pin busbar=26 amps, nickel plating, black. Comparable to PN# DT04-4P-EP13
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
The Type “S” and Type “AS” are designed for operation over the range of 0°C to 60°C. The Type “ES” is rated for 0°C to 100°C. Stability The stability of each temperature standard is guaranteed for a period of one year. When properly used, the following stability ratings apply: Type “AS” 0.002° C/year Type “S” 0.005° C/year
3656–00 2-Wire Dial Pulse Terminating (2W DPT) and 3656–01 2-Wire Dial ...
4. Receptacle-type optional strap, factory-installed Alternate position 14. The level at 4 wire RCV unbalanced monitor point RX and RXR, measured with bridged meter, should be +5.2dBm +/–1dB. 5. Factory-installed optional strap Optional strap 15. For 900-ohm strapping, use balance capacitance equal to the line capacitance.
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
AC DC AC DC - offers.tpcwire.com
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Specifications subject to change. For complete specifications and availability, ask your TPC Sales Representative or call 800-521-7935.
Amphenol PCD Shenzhen
We would like to show you a description here but the site won’t allow us.
Website Registration - amphenol-ns.com
Customer Type. Register; Cancel; How to Register. Please fill out the form below; After clicking on the register button you will be alerted that your registration request has been submitted. Next, you will receive an email from us requesting that you verify your account by clicking on a verification link contained in the email. ...
ACCESS PORT DESCRIPTION (CONNECTORS) Y1 Y2 Y3
Adjustment Time (Full Range) ≤ 90 sec (typical, depending on antenna type) Power Consumption < 1 W (Idle); < 10 W (In Motion) Accuracy ≤ 0.5° Hardware Interface RS485 and Power Safety Standard Compliant to EN 60950/UL 60950/ RoHS, CE Adjustment Cycles > 10,000 Torque Max ≥ 160 mN.m Remote Control Can manage from OMC, BTS/NodeB
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
The Type “S” and Type “AS” are designed for operation over the range of 0°C to 60°C. The Type “ES” is rated for 0°C to 100°C. Stability The stability of each temperature standard is guaranteed for a period of one year. When properly used, the following stability ratings apply: Type “AS” 0.002° C/year Type “S” 0.005° C/year